(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
・ Height 12.7 mm, height dimension 9.7 mm reduction (43.3% reduction)
Flow rate can be adjusted in a narrow space
Improved mounting workability with a hex key
·Minimum operating pressure: 0.05 MPa
・ Easy push lock type
・ Improved flow rate reproducibility and operability
Operating fluid | Air |
---|---|
Guaranteed pressure resistance | 1.05 MPa |
Maximum Operating Pressure | 0.7 MPa |
Minimum operating pressure | 0.05 MPa |
Ambient and operating fluid temperatures | -5 to +60°C (No freezing) |
Compatible tubing material | Nylon, soft nylon, polyurethane, FEP, PFA |
Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
■Metric size
Part number | d | T | H | Release button dimensions | D3 | D4 | A | L1 | L2 | L3 | L4 | H1 | H2 | H3 | M | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
D1 | D2 | Unlock | Lock | |||||||||||||||
JAS-L□□23-M3 | 3.2 | M3 × 0.5 | 2.5 | 9.5 | 6.7 | 7.2 | 12.1 | 35.6 | 34.3 | 18.6 | 12.9 | 17.4 | 6.9 | 12.7 | 6.6 | 15.2 | 13.3 | 5 |
JAS-L□□04-M3 | 4 | 10 | 7.7 | 8.2 | 5 | |||||||||||||
JAS-L□□23-M5 | 3.2 | M5 × 0.8 | 9.5 | 6.7 | 7.2 | 16.2 | 5 | |||||||||||
JAS-L□□04-M5 | 4 | 10 | 7.7 | 8.2 | 6 | |||||||||||||
JAS-L□□06-M5 | 6 | 12 | 9.7 | 10.4 | 6 |
■Inch size
Part number | d | T | H | Release button dimensions | D3 | D4 | A | L1 | L2 | L3 | L4 | H1 | H2 | H3 | M | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
D1 | D2 | Unlock | Lock | |||||||||||||||
JAS-L□□01-U10 | 1/8 | 10/32UNF | 2.5 | 9.5 | 6.7 | 7.2 | 12.1 | 35.6 | 34.3 | 18.6 | 12.9 | 17.4 | 6.9 | 12.7 | 6.6 | 16.2 | 13.3 | 5 |
JAS-L□□03-U10 | 5/32 | 10 | 7.7 | 8.2 | 6 |
■Metric size
Part number | d | T (R,NPT) | H | Release button dimensions | D3 | D4 | A | L1 | L2 | L3 | L4 | H1 | H2 | H3 | M | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
D1 | D2 | Unlock | Lock | |||||||||||||||
JAS-L□□04-01 (S) | 4 | 1/8 | 6 | 10 | 7.7 | 8.2 | 14.7 | 42.7 | 40.9 | 20.4 | 17.5 | 24.2 | 10.2 | 17.1 | 9.7 | 20.3 | 13.3 | 14 |
JAS-L□□06-01 (S) | 6 | 12 | 9.7 | 10.4 | 14 |
■Inch size
Part number | d | T (R,NPT) | H | Release button dimensions | D3 | D4 | A | L1 | L2 | L3 | L4 | H1 | H2 | H3 | M | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
D1 | D2 | Unlock | Lock | |||||||||||||||
JAS-L□□03-N01 (S) | 5/32 | 1/8 | 5.56 | 10 | 7.7 | 8.2 | 14.7 | 42.7 | 40.9 | 20.4 | 17.5 | 24.2 | 10.2 | 17.1 | 9.7 | 20.3 | 13.3 | 14 |
JAS-L□□07-N01 (S) | 1/4 | 10.9 | — | 11.2 | 15 |
■Metric size
Part number | d | T | H | Release button dimensions | D3 | D4 | A | L1 | L2 | L3 | L4 | H1 | H2 | H3 | M | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
D1 | D2 | Unlock | Lock | |||||||||||||||
JAS-L□□04-G01 | 4 | 1/8 | 6 | 10 | 7.7 | 8.2 | 14.7 | 42.7 | 40.9 | 20.4 | 17.5 | 24.2 | 10.2 | 15.6 | 8.3 | 20.9 | 13.3 | 14 |
JAS-L□□06-G01 | 6 | 12 | 9.7 | 10.4 | 14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Control Method | Connection Dia. | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Stud position |
---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Meter-Out | 10-32UNF | - | ø 1/8" | Right side | ||
- | 1 Piece(s) | Quote | Meter-Out | 1/8 | - | ø 5/32" | Right side | ||
- | 1 Piece(s) | Quote | Meter-Out | 1/8 | - | ø 5/32" | Right side | ||
- | 1 Piece(s) | Quote | Meter-Out | 10-32UNF | - | ø 5/32" | Right side | ||
- | 1 Piece(s) | Quote | Meter-Out | 1/8 | ø 4 | - | Right side | ||
SGD 24.70 | 1 Piece(s) | 16 Day(s) | Meter-Out | 1/8 | ø 4 | - | Right side | ||
- | 1 Piece(s) | Quote | Meter-Out | 1/8 | ø 4 | - | Right side | ||
- | 1 Piece(s) | Quote | Meter-Out | M3×0.5 | ø 4 | - | Right side | ||
SGD 18.35 | 1 Piece(s) | 16 Day(s) | Meter-Out | M5×0.8 | ø 4 | - | Right side | ||
- | 1 Piece(s) | Quote | Meter-Out | 1/8 | ø 6 | - | Right side | ||
- | 1 Piece(s) | Quote | Meter-Out | 1/8 | ø 6 | - | Right side | ||
- | 1 Piece(s) | Quote | Meter-Out | 1/8 | ø 6 | - | Right side | ||
- | 1 Piece(s) | Quote | Meter-Out | M5×0.8 | ø 6 | - | Right side | ||
- | 1 Piece(s) | Quote | Meter-Out | 1/8 | - | ø 1/4" | Right side | ||
- | 1 Piece(s) | Quote | Meter-Out | 1/8 | - | ø 1/4" | Right side | ||
- | 1 Piece(s) | Quote | Meter-Out | M3×0.5 | ø 3.2 | - | Right side | ||
- | 1 Piece(s) | Quote | Meter-Out | M5×0.8 | ø 3.2 | - | Right side | ||
- | 1 Piece(s) | Quote | Meter-Out | 10-32UNF | - | ø 1/8" | Left side | ||
- | 1 Piece(s) | Quote | Meter-Out | 1/8 | - | ø 5/32" | Left side | ||
- | 1 Piece(s) | Quote | Meter-Out | 1/8 | - | ø 5/32" | Left side | ||
- | 1 Piece(s) | Quote | Meter-Out | 10-32UNF | - | ø 5/32" | Left side | ||
- | 1 Piece(s) | Quote | Meter-Out | 1/8 | ø 4 | - | Left side | ||
SGD 24.65 | 1 Piece(s) | Quote | Meter-Out | 1/8 | ø 4 | - | Left side | ||
- | 1 Piece(s) | Quote | Meter-Out | 1/8 | ø 4 | - | Left side | ||
- | 1 Piece(s) | Quote | Meter-Out | M3×0.5 | ø 4 | - | Left side | ||
SGD 18.35 | 1 Piece(s) | Quote | Meter-Out | M5×0.8 | ø 4 | - | Left side | ||
- | 1 Piece(s) | Quote | Meter-Out | 1/8 | ø 6 | - | Left side | ||
- | 1 Piece(s) | Quote | Meter-Out | 1/8 | ø 6 | - | Left side | ||
- | 1 Piece(s) | Quote | Meter-Out | 1/8 | ø 6 | - | Left side | ||
- | 1 Piece(s) | Quote | Meter-Out | M5×0.8 | ø 6 | - | Left side | ||
- | 1 Piece(s) | Quote | Meter-Out | 1/8 | - | ø 1/4" | Left side | ||
- | 1 Piece(s) | Quote | Meter-Out | 1/8 | - | ø 1/4" | Left side | ||
- | 1 Piece(s) | Quote | Meter-Out | M3×0.5 | ø 3.2 | - | Left side | ||
- | 1 Piece(s) | Quote | Meter-Out | M5×0.8 | ø 3.2 | - | Left side | ||
- | 1 Piece(s) | Quote | Meter-In | 10-32UNF | - | ø 1/8" | Right side | ||
- | 1 Piece(s) | Quote | Meter-In | 1/8 | - | ø 5/32" | Right side | ||
- | 1 Piece(s) | Quote | Meter-In | 1/8 | - | ø 5/32" | Right side | ||
- | 1 Piece(s) | Quote | Meter-In | 10-32UNF | - | ø 5/32" | Right side | ||
- | 1 Piece(s) | Quote | Meter-In | 1/8 | ø 4 | - | Right side | ||
- | 1 Piece(s) | Quote | Meter-In | 1/8 | ø 4 | - | Right side | ||
- | 1 Piece(s) | Quote | Meter-In | 1/8 | ø 4 | - | Right side | ||
- | 1 Piece(s) | Quote | Meter-In | M3×0.5 | ø 4 | - | Right side | ||
- | 1 Piece(s) | Quote | Meter-In | M5×0.8 | ø 4 | - | Right side | ||
- | 1 Piece(s) | Quote | Meter-In | 1/8 | ø 6 | - | Right side | ||
- | 1 Piece(s) | Quote | Meter-In | 1/8 | ø 6 | - | Right side | ||
- | 1 Piece(s) | Quote | Meter-In | 1/8 | ø 6 | - | Right side | ||
- | 1 Piece(s) | Quote | Meter-In | M5×0.8 | ø 6 | - | Right side | ||
- | 1 Piece(s) | Quote | Meter-In | 1/8 | - | ø 1/4" | Right side | ||
- | 1 Piece(s) | Quote | Meter-In | 1/8 | - | ø 1/4" | Right side | ||
- | 1 Piece(s) | Quote | Meter-In | M3×0.5 | ø 3.2 | - | Right side | ||
- | 1 Piece(s) | Quote | Meter-In | M5×0.8 | ø 3.2 | - | Right side | ||
- | 1 Piece(s) | Quote | Meter-In | 10-32UNF | - | ø 1/8" | Left side | ||
- | 1 Piece(s) | Quote | Meter-In | 1/8 | - | ø 5/32" | Left side | ||
- | 1 Piece(s) | Quote | Meter-In | 1/8 | - | ø 5/32" | Left side | ||
- | 1 Piece(s) | Quote | Meter-In | 10-32UNF | - | ø 5/32" | Left side | ||
- | 1 Piece(s) | Quote | Meter-In | 1/8 | ø 4 | - | Left side | ||
- | 1 Piece(s) | Quote | Meter-In | 1/8 | ø 4 | - | Left side | ||
- | 1 Piece(s) | Quote | Meter-In | 1/8 | ø 4 | - | Left side | ||
- | 1 Piece(s) | Quote | Meter-In | M3×0.5 | ø 4 | - | Left side | ||
- | 1 Piece(s) | Quote | Meter-In | M5×0.8 | ø 4 | - | Left side |
Loading...
Format | Cylinder direct-connected elbow type | Type | Speed Controller | Joint Type | Male thread + One-Touch Couplings |
---|---|---|---|---|---|
Material | PBT | Knob Type | Push Lock Type | Environment, Applications | Standard |
Thread Material | Stainless steel (SUS303, SUS304) | Operating Pressure Range(MPa) | 0.05:: 0.7 |
How can we improve?
How can we improve?