(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact End Lock Cylinder, Compatible With Rechargeable Batteries, 25A-CBQ2 Series

Compact End Lock Cylinder, Compatible With Rechargeable Batteries, 25A-CBQ2 Series

[Rechargeable battery compatible series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, it does not use materials whose main components are copper (Cu) and zinc (Zn)
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements
・ No electrolytic nickel plating or zinc plating with a copper base is used
* Electroless nickel plating is used
・ Low dew point compatible grease used, can be used at -70°C. Performance improvement in low dew point environment

(i)Caution

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Product Specifications

* The specifications and drawing of 25A- are the same as the standard product.

Part number display method

Compact end lock cylinder, compatible with rechargeable batteries, 25A-CBQ2 series, product specifications

Part number of cylinder with built-in magnet

If the magnet is built-in and there is no auto switch, the display symbol of the auto switch type will be no symbol.
(Example) 25A-CDBQ2L32-30DC-RN

Part Number
25A-CDBQ2A32-15DCM-RN-M9PWL
25A-CDBQ2A32-20DCM-RN-M9PWL
25A-CDBQ2A32-25DC-RN-M9BL
25A-CDBQ2A32-50DC-HN
25A-CDBQ2A32-50DC-HN-M9BL
25A-CDBQ2A32-50DC-RN
25A-CDBQ2A32-50DC-RN-M9BL
25A-CDBQ2A32-50DCM-RN-M9PWL
25A-CDBQ2A32-75DCM-RN
25A-CDBQ2A32-75DCM-RN-M9BWL
25A-CDBQ2A40-50DC-HN-M9BL
25A-CDBQ2A40-50DCM-RN-M9PWL
25A-CDBQ2A40-75DC-HN-M9BL
25A-CDBQ2A40-75DCM-RN-M9PWL
25A-CDBQ2A40-100DCM-HN-M9BWL
25A-CDBQ2A50-15DC-HN-M9BWV
25A-CDBQ2A50-50DCM-RN-M9PWL
25A-CDBQ2A50-100DC-HN-M9BWL
25A-CDBQ2A63-10DCM-RN-M9PWL
25A-CDBQ2A63-15DCM-RN-M9PWL
25A-CDBQ2A63-20DCM-RN-M9PWL
25A-CDBQ2A63-25DCM-HN-M9BZ
25A-CDBQ2A63-25DCM-RN-M9PWL
25A-CDBQ2A63-50DCM-RN-M9PWL
25A-CDBQ2A63-75DCM-RN-M9PWL
25A-CDBQ2A63-100DCM-HN-M9BL
25A-CDBQ2A63-100DCM-RN-M9PWL
25A-CDBQ2A80-50DCM-HN-M9BL
25A-CDBQ2A80-50DCM-HN-M9BWL
25A-CDBQ2B20-15DC-HN-M9BZ
25A-CDBQ2B20-25DCM-HN-M9BWVL
25A-CDBQ2B20-50DC-HN-M9BWL
25A-CDBQ2B20-50DC-HN-M9BZ
25A-CDBQ2B20-50DCM-HN-M9BL
25A-CDBQ2B20-50DCM-HN-M9BVL
25A-CDBQ2B20-75DC-HN
25A-CDBQ2B20-75DC-HN-M9BL
25A-CDBQ2B25-10DCM-HN-M9PWL
25A-CDBQ2B25-20DC-RN-M9NW
25A-CDBQ2B25-20DCM-HN-M9BW
25A-CDBQ2B25-20DCM-HN-M9BWL
25A-CDBQ2B25-20DCM-RN-M9NW
25A-CDBQ2B25-25DC-RN-M9B
25A-CDBQ2B25-25DC-RN-M9BVL
25A-CDBQ2B25-25DCM-RN-M9BVL
25A-CDBQ2B25-50DC-HN-M9BL
25A-CDBQ2B25-50DC-RN-M9NWL
25A-CDBQ2B25-50DCM-RN-M9BVL
25A-CDBQ2B32-10DC-RN
25A-CDBQ2B32-50DC-RN-M9B
25A-CDBQ2B32-50DC-RN-M9NWL
25A-CDBQ2B32-50DCM-RN-A90L
25A-CDBQ2B32-50DCM-RN-M9BL
25A-CDBQ2B40-25DCM-HN-M9BL
25A-CDBQ2B40-100DC-HN-M9B
25A-CDBQ2B50-15DCM-HN-M9NW
25A-CDBQ2B50-20DC-RN-M9B
25A-CDBQ2B63-20DC-RN-M9B
25A-CDBQ2B63-25DCM-HN-M9BZ
25A-CDBQ2B63-50DCM-HN-M9BZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Body Options Auto Switches Lead Wire The number of the switches Lock Position Type of Mount Support

-

1 Piece(s) Quote -15-Male rod endM9PW32Rod-end lockBoth ends tapped

-

1 Piece(s) Quote -20-Male rod endM9PW32Rod-end lockBoth ends tapped

-

1 Piece(s) Quote -25-Rod end female threadM9B32Rod-end lockBoth ends tapped

-

1 Piece(s) Quote -50-10~70Rod end female threadWithout auto switch--Head-end lockBoth ends tapped

-

1 Piece(s) Quote -50-Rod end female threadM9B32Head-end lockBoth ends tapped

-

1 Piece(s) Quote -50-10~70Rod end female threadWithout auto switch--Rod-end lockBoth ends tapped

-

1 Piece(s) Quote -50-Rod end female threadM9B32Rod-end lockBoth ends tapped

-

1 Piece(s) Quote -50-Male rod endM9PW32Rod-end lockBoth ends tapped

-

1 Piece(s) Quote -75-10~70Male rod endWithout auto switch--Rod-end lockBoth ends tapped

-

1 Piece(s) Quote -75-Male rod endM9BW32Rod-end lockBoth ends tapped

-

1 Piece(s) Quote 4050-Rod end female threadM9B32Head-end lockBoth ends tapped

-

1 Piece(s) Quote 4050-Male rod endM9PW32Rod-end lockBoth ends tapped

-

1 Piece(s) Quote 4075-Rod end female threadM9B32Head-end lockBoth ends tapped

-

1 Piece(s) Quote 4075-Male rod endM9PW32Rod-end lockBoth ends tapped

-

1 Piece(s) Quote 40100-Male rod endM9BW32Head-end lockBoth ends tapped

-

1 Piece(s) Quote 5015-Rod end female threadM9BWV0.52Head-end lockBoth ends tapped

-

1 Piece(s) Quote 5050-Male rod endM9PW32Rod-end lockBoth ends tapped

-

1 Piece(s) Quote 50100-Rod end female threadM9BW32Head-end lockBoth ends tapped

-

1 Piece(s) Quote 6310-Male rod endM9PW32Rod-end lockBoth ends tapped

-

1 Piece(s) Quote 6315-Male rod endM9PW32Rod-end lockBoth ends tapped

-

1 Piece(s) Quote 6320-Male rod endM9PW32Rod-end lockBoth ends tapped

-

1 Piece(s) Quote 6325-Male rod endM9B52Head-end lockBoth ends tapped

-

1 Piece(s) Quote 6325-Male rod endM9PW32Rod-end lockBoth ends tapped

-

1 Piece(s) Quote 6350-Male rod endM9PW32Rod-end lockBoth ends tapped

-

1 Piece(s) Quote 6375-Male rod endM9PW32Rod-end lockBoth ends tapped

-

1 Piece(s) Quote 63100-Male rod endM9B32Head-end lockBoth ends tapped

-

1 Piece(s) Quote 63100-Male rod endM9PW32Rod-end lockBoth ends tapped

-

1 Piece(s) Quote 8050-Male rod endM9B32Head-end lockBoth ends tapped

-

1 Piece(s) Quote 8050-Male rod endM9BW32Head-end lockBoth ends tapped

-

1 Piece(s) Quote 2015-Rod end female threadM9B52Head-end lockThrough-Hole / Both Ends Tapped Common (Standard)

-

1 Piece(s) Quote 2025-Male rod endM9BWV32Head-end lockThrough-Hole / Both Ends Tapped Common (Standard)

-

1 Piece(s) Quote 2050-Rod end female threadM9BW32Head-end lockThrough-Hole / Both Ends Tapped Common (Standard)

-

1 Piece(s) Quote 2050-Rod end female threadM9B52Head-end lockThrough-Hole / Both Ends Tapped Common (Standard)

-

1 Piece(s) Quote 2050-Male rod endM9B32Head-end lockThrough-Hole / Both Ends Tapped Common (Standard)

-

1 Piece(s) Quote 2050-Male rod endM9BV32Head-end lockThrough-Hole / Both Ends Tapped Common (Standard)

-

1 Piece(s) Quote 2075-10~70Rod end female threadWithout auto switch--Head-end lockThrough-Hole / Both Ends Tapped Common (Standard)

-

1 Piece(s) Quote 2075-Rod end female threadM9B32Head-end lockThrough-Hole / Both Ends Tapped Common (Standard)

-

1 Piece(s) Quote 2510-Male rod endM9PW32Head-end lockThrough-Hole / Both Ends Tapped Common (Standard)

-

1 Piece(s) Quote 2520-Rod end female threadM9NW0.52Rod-end lockThrough-Hole / Both Ends Tapped Common (Standard)

-

1 Piece(s) Quote 2520-Male rod endM9BW0.52Head-end lockThrough-Hole / Both Ends Tapped Common (Standard)

-

1 Piece(s) Quote 2520-Male rod endM9BW32Head-end lockThrough-Hole / Both Ends Tapped Common (Standard)

-

1 Piece(s) Quote 2520-Male rod endM9NW0.52Rod-end lockThrough-Hole / Both Ends Tapped Common (Standard)

-

1 Piece(s) Quote 2525-Rod end female threadM9B0.52Rod-end lockThrough-Hole / Both Ends Tapped Common (Standard)

-

1 Piece(s) Quote 2525-Rod end female threadM9BV32Rod-end lockThrough-Hole / Both Ends Tapped Common (Standard)

-

1 Piece(s) Quote 2525-Male rod endM9BV32Rod-end lockThrough-Hole / Both Ends Tapped Common (Standard)

-

1 Piece(s) Quote 2550-Rod end female threadM9B32Head-end lockThrough-Hole / Both Ends Tapped Common (Standard)

-

1 Piece(s) Quote 2550-Rod end female threadM9NW32Rod-end lockThrough-Hole / Both Ends Tapped Common (Standard)

-

1 Piece(s) Quote 2550-Male rod endM9BV32Rod-end lockThrough-Hole / Both Ends Tapped Common (Standard)

-

1 Piece(s) Quote -10-10~70Rod end female threadWithout auto switch--Rod-end lockThrough-hole (standard)

-

1 Piece(s) Quote -50-Rod end female threadM9B0.52Rod-end lockThrough-hole (standard)

-

1 Piece(s) Quote -50-Rod end female threadM9NW32Rod-end lockThrough-hole (standard)

-

1 Piece(s) Quote -50-Male rod endA9032Rod-end lockThrough-hole (standard)

-

1 Piece(s) Quote -50-Male rod endM9B32Rod-end lockThrough-hole (standard)

-

1 Piece(s) Quote 4025-Male rod endM9B32Head-end lockThrough-hole (standard)

-

1 Piece(s) Quote 40100-Rod end female threadM9B0.52Head-end lockThrough-hole (standard)

-

1 Piece(s) Quote 5015-Male rod endM9NW0.52Head-end lockThrough-hole (standard)

-

1 Piece(s) Quote 5020-Rod end female threadM9B0.52Rod-end lockThrough-hole (standard)

-

1 Piece(s) Quote 6320-Rod end female threadM9B0.52Rod-end lockThrough-hole (standard)

-

1 Piece(s) Quote 6325-Male rod endM9B52Head-end lockThrough-hole (standard)

-

1 Piece(s) Quote 6350-Male rod endM9B52Head-end lockThrough-hole (standard)

Loading...

 

Basic Information

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Non-use of Copper-zinc Material Cushion Rubber cushion
Operating Pressure(MPa) 0.15 to 1 Specifications Built-in magnet

Tech Support