(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Cylinder, Compact Type, Standard Type, Double Acting, Double Rod, Compatible With Rechargeable Batteries, 25A-CQSW Series

Compact Cylinder, Compact Type, Standard Type, Double Acting, Double Rod, Compatible With Rechargeable Batteries, 25A-CQSW Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

(i)Caution

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Product Specifications

■ Please refer to the following for details about lead/connector specifications.
Part Number
25A-CDQSWB12-10DCM-M9BVL
25A-CDQSWB16-20DC-M9BVL
25A-CDQSWB16-30D-M9BL
25A-CDQSWB16-30D-M9BVL
25A-CDQSWB20-10D-M9BWL
25A-CDQSWB20-10D-M9BWLS
25A-CDQSWB20-50DCM-M9BL
25A-CDQSWB25-20DM-M9BW
25A-CDQSWB25-30DC-M9N
25A-CDQSWB25-35DM-M9BWVSDPC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Operating Pressure
(MPa)
Auto Switches Lead Wire The number of the switches Connector type

-

1 Piece(s) Quote 1210With rubber cushion / rod end male thread0.07 to 1M9BV32None

-

1 Piece(s) Quote 1620With rubber bumper0.07 to 1M9BV32None

-

1 Piece(s) Quote 1630Standard0.07 to 1M9B32None

-

1 Piece(s) Quote 1630Standard0.07 to 1M9BV32None

-

1 Piece(s) Quote 2010Standard0.05 to 1M9BW32None

-

1 Piece(s) Quote 2010Standard0.05 to 1M9BW31None

-

1 Piece(s) Quote 2050With rubber cushion / rod end male thread0.05 to 1M9B32None

-

1 Piece(s) Quote 2520Rod end male thread0.05 to 1M9BW0.52None

-

1 Piece(s) Quote 2530With rubber bumper0.05 to 1M9N0.52None

-

1 Piece(s) Quote 2535Rod end male thread0.05 to 1M9BWV0.52M12-4 pin plug connector

Loading...

  1. 1
 

Basic Information

Rod Operation Method Double rod Main Body Shape Plate Cylinder Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Non-use of Copper-zinc Material Specifications Built-in magnet
Type of Mount Support Through-Hole / Both Ends Tapped Common (Standard)

Tech Support