(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Cylinder, Standard Type, Double Acting, Double Rod, Compatible With Rechargeable Batteries, 25A-CQ2W Series (Part Numbers)

Compact Cylinder, Standard Type, Double Acting, Double Rod, Compatible With Rechargeable Batteries, 25A-CQ2W Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

(i)Caution

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Product Specifications

* The specifications and drawing of 25A- are the same as the standard product.

Part number display method

Compact cylinder, standard type, double acting, double rod, compatible with rechargeable batteries, 25A-CQ2W series, product specifications

Part number of cylinder with built-in magnet

  • If the magnet is built-in and there is no auto switch, the display symbol of the auto switch type will be no symbol.
    (Example) 25A-CDQ2WL32-25DZ
Part Number
25A-CDQ2WA40-10DMZ
25A-CDQ2WA63-100DCMZ
25A-CDQ2WA80-20DMZ
25A-CDQ2WA80-50DZ
25A-CDQ2WB32-30DZ-M9BL
25A-CDQ2WB40-30DMZ
25A-CDQ2WB40-30DZ
25A-CDQ2WB80-50DMZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Auto Switches Lead Wire The number of the switches Type of Mount Support

-

1 Piece(s) Quote 4010-10~70Rod end male threadWithout auto switch--Both ends tapped

-

1 Piece(s) Quote 63100-10~70With rubber cushion / rod end male threadWithout auto switch--Both ends tapped

-

1 Piece(s) Quote 8020-10~70Rod end male threadWithout auto switch--Both ends tapped

-

1 Piece(s) Quote 8050-10~70Standard (rod-end female thread)Without auto switch--Both ends tapped

-

1 Piece(s) Quote -30-Standard (rod-end female thread)M9B32Through-hole (standard)

-

1 Piece(s) Quote 4030-10~70Rod end male threadWithout auto switch--Through-hole (standard)

-

1 Piece(s) Quote 4030-10~70Standard (rod-end female thread)Without auto switch--Through-hole (standard)

-

1 Piece(s) Quote 8050-10~70Rod end male threadWithout auto switch--Through-hole (standard)

Loading...

  1. 1
 

Basic Information

Rod Operation Method Double rod Main Body Shape Plate Cylinder Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Non-use of Copper-zinc Material Operating Pressure(MPa) 0.05 to 1
Specifications Built-in magnet Auto switch mounting slot 4 surfaces

Tech Support