(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Guided Cylinder, MGP Series, With Flange (Part Numbers)

Compact Guided Cylinder, MGP Series, With Flange

[Features]·This is a type with a flange added to the plate side of the MGP series low profile cylinder with a guide.

(i)Caution

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

MGPAF40-50Z

Product Specifications

■ Please refer to the following for details about lead/connector specifications.
 
■ Auto switch: For details regarding connector types and pins, please see below.
Part Number
MGPAF40-50Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Custom-made Specifications Connector type

-

1 Piece(s) Quote 4050With flangeRcWithout auto switch (built-in magnet)NoneNoneHigh precision ball bushingNoneNone

Loading...

  1. 1
 

Basic Information

Rod Operation Method Single Rods Main Body Shape Guided Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard

Please check the type/dimensions/specifications of the part MGPAF40-50Z in the Compact Guided Cylinder, MGP Series, With Flange series.

Similar Part Numbers

Part Number
MGPAF100TN-150Z
MGPAF100TN-150Z-M9NZ3
MGPAF12-100Z
MGPAF40TF-175Z
MGPAF50-100Z
MGPAF50-125Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Custom-made Specifications Connector type

-

1 Piece(s) Quote 100150With flangeNPTWithout auto switch (built-in magnet)NoneNoneHigh precision ball bushingNoneNone

-

1 Piece(s) Quote 100150With flangeNPTM9N53High precision ball bushingNoneNone

-

1 Piece(s) Quote 12100With flange-Without auto switch (built-in magnet)NoneNoneHigh precision ball bushingNoneNone

-

1 Piece(s) Quote 40175With flangeGWithout auto switch (built-in magnet)NoneNoneHigh precision ball bushingNoneNone

-

1 Piece(s) Quote 50100With flangeRcWithout auto switch (built-in magnet)NoneNoneHigh precision ball bushingNoneNone

-

1 Piece(s) Quote 50125With flangeRcWithout auto switch (built-in magnet)NoneNoneHigh precision ball bushingNoneNone

Tech Support