(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dual Rod Cylinder, Compact Type, Rechargeable Battery Compatible, 25A-CXSJ Series

Dual Rod Cylinder, Compact Type, Rechargeable Battery Compatible, 25A-CXSJ Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

(i)Caution

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Product Specifications

* The specifications and drawing of 25A- are the same as the standard product.

Part number display method

Part Number
25A-CXSJL6-10
25A-CXSJL6-20-M9B
25A-CXSJL6-40-M9BL
25A-CXSJL10-10
25A-CXSJL10-20
25A-CXSJL10-50-M9NWL
25A-CXSJL10-75-M9NL
25A-CXSJL15-10-M9NL
25A-CXSJL15-20
25A-CXSJL15-50-M9BW
25A-CXSJL15-100
25A-CXSJL15-100-M9BL
25A-CXSJL20-100-M9BWL
25A-CXSJM6-30
25A-CXSJM10-10-M9BL
25A-CXSJM15-10
25A-CXSJM20-10-M9NZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Auto Switches Lead Wire The number of the switches Type of Shaft Bearing

-

1 Piece(s) Quote 6100.15~0.7Without auto switch (built-in magnet)NoneNoneBall bushing bearing

-

1 Piece(s) Quote 6200.15~0.7M9B0.52Ball bushing bearing

-

1 Piece(s) Quote 6-0.15~0.7M9B32Ball bushing bearing

-

1 Piece(s) Quote 10100.1~0.7Without auto switch (built-in magnet)NoneNoneBall bushing bearing

-

1 Piece(s) Quote 10200.1~0.7Without auto switch (built-in magnet)NoneNoneBall bushing bearing

-

1 Piece(s) Quote 10500.1~0.7M9NW32Ball bushing bearing

-

1 Piece(s) Quote 10750.1~0.7M9N32Ball bushing bearing

-

1 Piece(s) Quote 15100.1~0.7M9N32Ball bushing bearing

-

1 Piece(s) Quote 15200.1~0.7Without auto switch (built-in magnet)NoneNoneBall bushing bearing

-

1 Piece(s) Quote 15500.1~0.7M9BW0.52Ball bushing bearing

-

1 Piece(s) Quote 151000.1~0.7Without auto switch (built-in magnet)NoneNoneBall bushing bearing

-

1 Piece(s) Quote 151000.1~0.7M9B32Ball bushing bearing

-

1 Piece(s) Quote 201000.05~0.7M9BW32Ball bushing bearing

-

1 Piece(s) Quote 6300.15~0.7Without auto switch (built-in magnet)NoneNoneSlide bearing

-

1 Piece(s) Quote 10100.1~0.7M9B32Slide bearing

-

1 Piece(s) Quote 15100.1~0.7Without auto switch (built-in magnet)NoneNoneSlide bearing

-

1 Piece(s) Quote 20100.05~0.7M9N52Slide bearing

Loading...

  1. 1
 

Basic Information

Rod Operation Method Single Rods Main Body Shape Guided Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Non-use of Copper-zinc Material Cushion Rubber bumper at both ends

Tech Support