(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Cylinder, Low Friction Type, Double Acting / Single Rod, CJ2Q Series

Air Cylinder, Low Friction Type, Double Acting / Single Rod, CJ2Q Series

[Features]
·Designed to have low piston sliding resistance
·Suitable for contact pressure control that requires low pressure and smooth movement

(i)Caution

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Product Specifications

■ Please refer to the following for details about lead/connector specifications.
Part Number
CDJ2QB10-10-A93S
CDJ2QB10-10R-M9BS
CDJ2QB10-11-A
CDJ2QB10-15-A73
CDJ2QB10-15-A73C
CDJ2QB10-15-A93L
CDJ2QB10-15-A93S
CDJ2QB10-15-F7BAL
CDJ2QB10-15-F7BVL
CDJ2QB10-15-F7NVLS
CDJ2QB10-15-H7BAL
CDJ2QB10-15-H7C
CDJ2QB10-15-H7NF
CDJ2QB10-15-J79LS
CDJ2QB10-15-M9B
CDJ2QB10-15-M9BM
CDJ2QB10-15-M9BS
CDJ2QB10-15-M9BWL
CDJ2QB10-15-M9BWS
CDJ2QB10-15-M9N
CDJ2QB10-15R-J79S
CDJ2QB10-15R-M9BWL
CDJ2QB10-20-A93S
CDJ2QB10-20-J79WL
CDJ2QB10-20-M9B
CDJ2QB10-20-M9BWLS
CDJ2QB10-20-M9BWS
CDJ2QB10-20R-A73
CDJ2QB10-25R-A93
CDJ2QB10-25R-B
CDJ2QB10-25R-M9N
CDJ2QB10-30-A73H
CDJ2QB10-30-F7BVL
CDJ2QB10-30-J79L
CDJ2QB10-30-J79WL
CDJ2QB10-30-M9BWL
CDJ2QB10-30-M9BWS
CDJ2QB10-30-M9NWL
CDJ2QB10-30R-A93
CDJ2QB10-30R-C73C
CDJ2QB10-30R-M9NW
CDJ2QB10-35-M9NS
CDJ2QB10-35R-B
CDJ2QB10-45-A79WL
CDJ2QB10-45-F7BAL
CDJ2QB10-45-F7NV
CDJ2QB10-45-J79
CDJ2QB10-45-M9BWLS
CDJ2QB10-45-M9BWS
CDJ2QB10-45-M9NL
CDJ2QB10-45-M9NW
CDJ2QB10-45-M9NWL
CDJ2QB10-45-M9NWLS
CDJ2QB10-45-M9NWS
CDJ2QB10-45R-M9NWL
CDJ2QB10-45R-M9PWZ
CDJ2QB10-50-A73
CDJ2QB10-50-A93S
CDJ2QB10-50-M9B
CDJ2QB10-50R-A73L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Auto Switches Lead Wire The number of the switches Head Cover Port Position Type of Mount Support Custom-made Specifications Specification of cylinder Made-to-Order (hose nipple type) Connector type Auto switch mounting bracket

-

1 Piece(s) Quote 1010A930.5190° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1010M9B0.51Axial directionBasic typeNone---N/A

-

1 Piece(s) Quote 1011Without auto switch (built-in magnet)--90° to axisBasic typeNoneRail mounting type--N/A

-

1 Piece(s) Quote 1015A730.5290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1015A73C0.5290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1015A933290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1015A930.5190° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1015F7BA3290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1015F7BV3290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1015F7NV3190° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1015H7BA3290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1015H7C0.5290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1015H7NF0.5290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1015J793190° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1015M9B0.5290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1015M9B1290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1015M9B0.5190° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1015M9BW3290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1015M9BW0.5190° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1015M9N0.5290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1015J790.51Axial directionBasic typeNone---N/A

-

1 Piece(s) Quote 1015M9BW32Axial directionBasic typeNone---N/A

-

1 Piece(s) Quote 1020A930.5190° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1020J79W3290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1020M9B0.5290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1020M9BW3190° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1020M9BW0.5190° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1020A730.52Axial directionBasic typeNone---N/A

-

1 Piece(s) Quote 1025A930.52Axial directionBasic typeNone---N/A

-

1 Piece(s) Quote 1025Without auto switch (built-in magnet)--Axial directionBasic typeNoneBand mounting style--N/A

-

1 Piece(s) Quote 1025M9N0.52Axial directionBasic typeNone---N/A

-

1 Piece(s) Quote 1030A73H0.5290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1030F7BV3290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1030J793290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1030J79W3290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1030M9BW3290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1030M9BW0.5190° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1030M9NW3290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1030A930.52Axial directionBasic typeNone---N/A

-

1 Piece(s) Quote 1030C73C0.52Axial directionBasic typeNone---N/A

-

1 Piece(s) Quote 1030M9NW0.52Axial directionBasic typeNone---N/A

-

1 Piece(s) Quote 1035M9N0.5190° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1035Without auto switch (built-in magnet)--Axial directionBasic typeNoneBand mounting style--N/A

-

1 Piece(s) Quote 1045A79W3290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1045F7BA3290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1045F7NV0.5290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1045J790.5290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1045M9BW3190° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1045M9BW0.5190° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1045M9N3290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1045M9NW0.5290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1045M9NW3290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1045M9NW3190° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1045M9NW0.5190° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1045M9NW32Axial directionBasic typeNone---N/A

-

1 Piece(s) Quote 1045M9PW52Axial directionBasic typeNone---N/A

-

1 Piece(s) Quote 1050A730.5290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1050A930.5190° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1050M9B0.5290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1050A7332Axial directionBasic typeNone---N/A

Loading...

 

Basic Information

Rod Operation Method Single Rods Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Low Friction (Internal Resistance)

Tech Support