(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Fitting Smart, ATSH Series, Hex Socket Head Straight【10 Pieces Per Package】

Quick Fitting Smart, ATSH Series, Hex Socket Head Straight

[Features]
・ The quick fittings have excellent operability and durability, but are lightweight and compact while maintaining the functions of the fittings
・ Lineup as a smart type

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ATSH8-01

 
Part Number
ATSH8-01
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 27.06

10 Pieces Per Package

1 Pack(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type Screw Mount Direction Applicable Fluid Air Screw Mounting, Direction With hex socket and straight
Body Material Standard (PBT) Types One-Touch Couplings Thread Material Standard (Brass)
Application Standard Mini Seal Material Standard (NBR) Operating Temperature(°C) 0::60
Nominal of Thread M R1/8 NCU Specifications None No oil specification Standard product

Please check the type/dimensions/specifications of the part ATSH8-01 in the Quick Fitting Smart, ATSH Series, Hex Socket Head Straight series.

Tech Support