(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

600,000 lx Brimax Line Lighting II IDBB-LSRA Series

600,000 lx Brimax Line Lighting II IDBB-LSRA Series

Easy to install according to the operating environment.
[Features]
・ Special optical design.
・ Natural air-cooled type.
・ Uses power LED.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Part number: IDBB-LSRA300W+IWDV-300S-24+I-CB-S1R-MCB is a set product.
    ・ IDBB-LSRA300W (Lighting)
    ・ IWDV-300S-24 (Power supply)
    ・ I-CB-S1R-MCB (Cable)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IDBB-LSRA100W
IDBB-LSRA200W
IDBB-LSRA300W
IDBB-LSRA400W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)

SGD 1,921.45

1 Piece(s) 21 Day(s) or more 100.1~15012310.1~2020

SGD 2,273.36

1 Piece(s) 21 Day(s) or more 200.1~25022330.1~4040

SGD 2,625.16

1 Piece(s) 21 Day(s) or more 250.1~40032350.1~8060

SGD 3,151.21

1 Piece(s) 21 Day(s) or more 400.1~60042350.1~8080

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Line forms Emitting Color White
Irradiation Direction Oblique Light Source Since light Irradiation Light Type Light Collecting
Width W (Range)(mm) 25.1~40 Width W(mm) 40 Height H (Range)(mm) 40.1~70
Height H (The max. value is applied for Flexible Type)(mm) 70 Set Content Main body only Input Voltage(V) 24 V DC

Tech Support