(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Speed Controller Valve ASC Series

Speed Controller Valve ASC Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • ASC200
  • ASC300

[Features]
・ Lightweight and compact structure.
・ Highly accurate adjustment is possible.
・ Various installations are possible.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ASC10006
ASC20008
ASC30010
ASC30015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPort thread type

SGD 7.64

1 Piece(s) 4 Day(s) or more Rc 1/8

SGD 8.68

1 Piece(s) 7 Day(s) or more Rc 1/4

SGD 13.71

1 Piece(s) 7 Day(s) or more Rc 3/8

SGD 14.62

1 Piece(s) 7 Day(s) or more RC 1/2

Loading...

  1. 1

Basic Information

Control Direction Meter Out / In Main Body Shape Straight Type Speed Controller
Joint Type Both sides tapped Material Aluminum Alloy Knob Type Standard
Environment, Applications Standard Thread Material Aluminum Alloy Lock Nut Type Hex nut
Operating Temp. Range(°C) -20::70 Operating Pressure Range(MPa) 0.05::0.95

Tech Support