(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5-Port, Clean, 10-SY3000/5000, Base Mounted DIN Rail Mounting, Individual Wiring Type

5-Port, Clean, 10-SY3000/5000, Base Mounted DIN Rail Mounting, Individual Wiring Type

[10-series clean series]
・ It is suitable for clean environment.
・ It prevents dust generation in cleanrooms.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
10-SS5Y3-45-02B-C4
10-SS5Y3-45-02B-C6
10-SS5Y3-45-02B-M
10-SS5Y3-45-02D-C4
10-SS5Y3-45-02D-C6
10-SS5Y3-45-02D-M
10-SS5Y3-45-02U-C4
10-SS5Y3-45-02U-C6
10-SS5Y3-45-02U-C6-4
10-SS5Y3-45-02U-M
10-SS5Y3-45-03B-C4
10-SS5Y3-45-03B-C6
10-SS5Y3-45-03B-M
10-SS5Y3-45-03D-C4
10-SS5Y3-45-03D-C6
10-SS5Y3-45-03D-M
10-SS5Y3-45-03U-C4
10-SS5Y3-45-03U-C6
10-SS5Y3-45-03U-M
10-SS5Y3-45-04B-C4
10-SS5Y3-45-04B-C6
10-SS5Y3-45-04B-M
10-SS5Y3-45-04D-C4
10-SS5Y3-45-04D-C6
10-SS5Y3-45-04D-M
10-SS5Y3-45-04U-C4
10-SS5Y3-45-04U-C6
10-SS5Y3-45-04U-M
10-SS5Y3-45-05B-C4
10-SS5Y3-45-05B-C6
10-SS5Y3-45-05B-M
10-SS5Y3-45-05D-C4
10-SS5Y3-45-05D-C6
10-SS5Y3-45-05D-M
10-SS5Y3-45-05U-C4
10-SS5Y3-45-05U-C6
10-SS5Y3-45-05U-M
10-SS5Y3-45-06B-C4
10-SS5Y3-45-06B-C6
10-SS5Y3-45-06B-M
10-SS5Y3-45-06D-C4
10-SS5Y3-45-06D-C6
10-SS5Y3-45-06D-M
10-SS5Y3-45-06U-C4
10-SS5Y3-45-06U-C6
10-SS5Y3-45-06U-M
10-SS5Y3-45-07B-C4
10-SS5Y3-45-07B-C6
10-SS5Y3-45-07B-M
10-SS5Y3-45-07D-C4
10-SS5Y3-45-07D-C6
10-SS5Y3-45-07D-M
10-SS5Y3-45-07U-C4
10-SS5Y3-45-07U-C6
10-SS5Y3-45-07U-M
10-SS5Y3-45-08B-C4
10-SS5Y3-45-08B-C6
10-SS5Y3-45-08B-M
10-SS5Y3-45-08D-C4
10-SS5Y3-45-08D-C6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPort pipe connection port diameter Applicable valve P- and E-port entry position Specified DIN rail length Number of Valves

-

1 Piece(s) Quote ø4 single-action pipe fitting10-SY3000Both sides (2 to 20 stations)Standard length2

-

1 Piece(s) Quote ø6 single-action pipe fitting10-SY3000Both sides (2 to 20 stations)Standard length2

-

1 Piece(s) Quote Mixed10-SY3000Both sides (2 to 20 stations)Standard length2

-

1 Piece(s) Quote ø4 single-action pipe fitting10-SY3000D side (2 to 10 stations)Standard length2

SGD 140.23

1 Piece(s) 46 Day(s) ø6 single-action pipe fitting10-SY3000D side (2 to 10 stations)Standard length2

-

1 Piece(s) Quote Mixed10-SY3000D side (2 to 10 stations)Standard length2

-

1 Piece(s) Quote ø4 single-action pipe fitting10-SY3000U side (2 to 10 stations)Standard length2

-

1 Piece(s) Quote ø6 single-action pipe fitting10-SY3000U side (2 to 10 stations)Standard length2

-

1 Piece(s) Quote ø6 single-action pipe fitting10-SY3000U side (2 to 10 stations)Length for 4 stations2

-

1 Piece(s) Quote Mixed10-SY3000U side (2 to 10 stations)Standard length2

-

1 Piece(s) Quote ø4 single-action pipe fitting10-SY3000Both sides (2 to 20 stations)Standard length3

-

1 Piece(s) Quote ø6 single-action pipe fitting10-SY3000Both sides (2 to 20 stations)Standard length3

-

1 Piece(s) Quote Mixed10-SY3000Both sides (2 to 20 stations)Standard length3

-

1 Piece(s) Quote ø4 single-action pipe fitting10-SY3000D side (2 to 10 stations)Standard length3

-

1 Piece(s) Quote ø6 single-action pipe fitting10-SY3000D side (2 to 10 stations)Standard length3

-

1 Piece(s) Quote Mixed10-SY3000D side (2 to 10 stations)Standard length3

-

1 Piece(s) Quote ø4 single-action pipe fitting10-SY3000U side (2 to 10 stations)Standard length3

SGD 173.02

1 Piece(s) 46 Day(s) ø6 single-action pipe fitting10-SY3000U side (2 to 10 stations)Standard length3

-

1 Piece(s) Quote Mixed10-SY3000U side (2 to 10 stations)Standard length3

-

1 Piece(s) Quote ø4 single-action pipe fitting10-SY3000Both sides (2 to 20 stations)Standard length4

-

1 Piece(s) Quote ø6 single-action pipe fitting10-SY3000Both sides (2 to 20 stations)Standard length4

-

1 Piece(s) Quote Mixed10-SY3000Both sides (2 to 20 stations)Standard length4

-

1 Piece(s) Quote ø4 single-action pipe fitting10-SY3000D side (2 to 10 stations)Standard length4

-

1 Piece(s) Quote ø6 single-action pipe fitting10-SY3000D side (2 to 10 stations)Standard length4

-

1 Piece(s) Quote Mixed10-SY3000D side (2 to 10 stations)Standard length4

-

1 Piece(s) Quote ø4 single-action pipe fitting10-SY3000U side (2 to 10 stations)Standard length4

-

1 Piece(s) Quote ø6 single-action pipe fitting10-SY3000U side (2 to 10 stations)Standard length4

-

1 Piece(s) Quote Mixed10-SY3000U side (2 to 10 stations)Standard length4

-

1 Piece(s) Quote ø4 single-action pipe fitting10-SY3000Both sides (2 to 20 stations)Standard length5

-

1 Piece(s) Quote ø6 single-action pipe fitting10-SY3000Both sides (2 to 20 stations)Standard length5

-

1 Piece(s) Quote Mixed10-SY3000Both sides (2 to 20 stations)Standard length5

-

1 Piece(s) Quote ø4 single-action pipe fitting10-SY3000D side (2 to 10 stations)Standard length5

-

1 Piece(s) Quote ø6 single-action pipe fitting10-SY3000D side (2 to 10 stations)Standard length5

-

1 Piece(s) Quote Mixed10-SY3000D side (2 to 10 stations)Standard length5

-

1 Piece(s) Quote ø4 single-action pipe fitting10-SY3000U side (2 to 10 stations)Standard length5

-

1 Piece(s) Quote ø6 single-action pipe fitting10-SY3000U side (2 to 10 stations)Standard length5

-

1 Piece(s) Quote Mixed10-SY3000U side (2 to 10 stations)Standard length5

-

1 Piece(s) Quote ø4 single-action pipe fitting10-SY3000Both sides (2 to 20 stations)Standard length6

-

1 Piece(s) Quote ø6 single-action pipe fitting10-SY3000Both sides (2 to 20 stations)Standard length6

-

1 Piece(s) Quote Mixed10-SY3000Both sides (2 to 20 stations)Standard length6

-

1 Piece(s) Quote ø4 single-action pipe fitting10-SY3000D side (2 to 10 stations)Standard length6

-

1 Piece(s) Quote ø6 single-action pipe fitting10-SY3000D side (2 to 10 stations)Standard length6

-

1 Piece(s) Quote Mixed10-SY3000D side (2 to 10 stations)Standard length6

-

1 Piece(s) Quote ø4 single-action pipe fitting10-SY3000U side (2 to 10 stations)Standard length6

-

1 Piece(s) Quote ø6 single-action pipe fitting10-SY3000U side (2 to 10 stations)Standard length6

-

1 Piece(s) Quote Mixed10-SY3000U side (2 to 10 stations)Standard length6

-

1 Piece(s) Quote ø4 single-action pipe fitting10-SY3000Both sides (2 to 20 stations)Standard length7

-

1 Piece(s) Quote ø6 single-action pipe fitting10-SY3000Both sides (2 to 20 stations)Standard length7

-

1 Piece(s) Quote Mixed10-SY3000Both sides (2 to 20 stations)Standard length7

-

1 Piece(s) Quote ø4 single-action pipe fitting10-SY3000D side (2 to 10 stations)Standard length7

-

1 Piece(s) Quote ø6 single-action pipe fitting10-SY3000D side (2 to 10 stations)Standard length7

-

1 Piece(s) Quote Mixed10-SY3000D side (2 to 10 stations)Standard length7

-

1 Piece(s) Quote ø4 single-action pipe fitting10-SY3000U side (2 to 10 stations)Standard length7

-

1 Piece(s) Quote ø6 single-action pipe fitting10-SY3000U side (2 to 10 stations)Standard length7

-

1 Piece(s) Quote Mixed10-SY3000U side (2 to 10 stations)Standard length7

-

1 Piece(s) Quote ø4 single-action pipe fitting10-SY3000Both sides (2 to 20 stations)Standard length8

-

1 Piece(s) Quote ø6 single-action pipe fitting10-SY3000Both sides (2 to 20 stations)Standard length8

-

1 Piece(s) Quote Mixed10-SY3000Both sides (2 to 20 stations)Standard length8

SGD 337.17

1 Piece(s) 46 Day(s) ø4 single-action pipe fitting10-SY3000D side (2 to 10 stations)Standard length8

SGD 337.17

1 Piece(s) 46 Day(s) ø6 single-action pipe fitting10-SY3000D side (2 to 10 stations)Standard length8

Loading...

Basic Information

Type Base For Manifold

Tech Support