(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5-Port Solenoid Valve, Plug-in, Connector Connection Base, D-Sub Connector, Rechargeable Battery Compatible, 25A-SY5000 Series, Manifold

5-Port Solenoid Valve, Plug-in, Connector Connection Base, D-Sub Connector, Rechargeable Battery Compatible, 25A-SY5000 Series, Manifold

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and aluminum die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Nickel electroplating and zinc plating with copper base are not used. (Electroless nickel plating is used. )
Uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
25A-SS5Y5-10F1-02B-C4
25A-SS5Y5-10F1-02B-C6
25A-SS5Y5-10F1-02D-C4
25A-SS5Y5-10F1-02DS-C6
25A-SS5Y5-10F1-02DS-C8
25A-SS5Y5-10F1-02U-C4
25A-SS5Y5-10F1-02U-C6
25A-SS5Y5-10F1-03DS-C8
25A-SS5Y5-10F1-03U-C4D
25A-SS5Y5-10F1-04B-C4
25A-SS5Y5-10F1-04B-C6D
25A-SS5Y5-10F1-04D-C4
25A-SS5Y5-10F1-04D-C4D
25A-SS5Y5-10F1-04D-C6
25A-SS5Y5-10F1-04D-C6D
25A-SS5Y5-10F1-04D-C8
25A-SS5Y5-10F1-04D-C8D
25A-SS5Y5-10F1-04D-C8D0
25A-SS5Y5-10F1-04D-C8D5
25A-SS5Y5-10F1-04DS-C4
25A-SS5Y5-10F1-04U-C6
25A-SS5Y5-10F1-04U-C8
25A-SS5Y5-10F1-05U-C6D
25A-SS5Y5-10F1-05U-CMD
25A-SS5Y5-10F1-06B-C4
25A-SS5Y5-10F1-06B-C6D
25A-SS5Y5-10F1-06B-CM
25A-SS5Y5-10F1-06DS-CM
25A-SS5Y5-10F1-06U-C6
25A-SS5Y5-10F1-06U-C6D
25A-SS5Y5-10F1-07B-C6D
25A-SS5Y5-10F1-07D-CM
25A-SS5Y5-10F1-07D-CMD
25A-SS5Y5-10F1-08B-C6D
25A-SS5Y5-10F1-08B-C6D11
25A-SS5Y5-10F1-08B-CMD
25A-SS5Y5-10F1-08D-C6
25A-SS5Y5-10F1-08D-C6D
25A-SS5Y5-10F1-08U-C6
25A-SS5Y5-10F1-08U-C6D
25A-SS5Y5-10F1-09B-C6D
25A-SS5Y5-10F1-09B-C6D11
25A-SS5Y5-10F1-09B-C8
25A-SS5Y5-10F1-09BS-CMD
25A-SS5Y5-10F1-09U-C6D
25A-SS5Y5-10F1-10B-C6
25A-SS5Y5-10F1-10B-C8D
25A-SS5Y5-10F1-10U-C6D
25A-SS5Y5-10F1-10U-C8
25A-SS5Y5-10F1-10U-C8D
25A-SS5Y5-10F1-11B-C6D
25A-SS5Y5-10F1-11BS-C8D
25A-SS5Y5-10F1-12B-C4
25A-SS5Y5-10F1-12B-C6
25A-SS5Y5-10F1-12B-C8
25A-SS5Y5-10F1-14B-C6
25A-SS5Y5-10F1-14B-C6D
25A-SS5Y5-10F1-14B-C8
25A-SS5Y5-10F1-16B-C6D
25A-SS5Y5-10F1-18B-C6D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Mounting Method Port pipe connection port diameter Specifications P- and E-port entry position Number of Valves Connector output direction

-

1 Piece(s) Quote 10 type side portedDirect mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)2Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)2Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)2Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inD side (2 to 10 stations)2Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inD side (2 to 10 stations)2Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)2Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)2Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inD side (2 to 10 stations)3Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)3Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)4Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)4Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)4Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)4Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)4Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)4Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)4Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)4Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (without DIN rail)ø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)4Upward connector

-

1 Piece(s) Quote 10 type side portedWith DIN rail mounting (with DIN rail for 5 stations)ø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)4Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inD side (2 to 10 stations)4Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)4Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)4Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)5Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)Straight port, mixed sizesInternal Pilot SpecificationsU side (2 to 10 stations)5Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)6Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)6Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingStraight port, mixed sizesInternal Pilot SpecificationsBoth sides (2 to 24 stations)6Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingStraight port, mixed sizesInternal Pilot Specifications, Silencer Built-inD side (2 to 10 stations)6Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)6Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)6Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)7Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingStraight port, mixed sizesInternal Pilot SpecificationsD side (2 to 10 stations)7Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)Straight port, mixed sizesInternal Pilot SpecificationsD side (2 to 10 stations)7Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)8Upward connector

-

1 Piece(s) Quote 10 type side portedWith DIN rail mounting (with DIN rail for 11 stations)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)8Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)Straight port, mixed sizesInternal Pilot SpecificationsBoth sides (2 to 24 stations)8Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)8Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)8Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)8Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)8Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)9Upward connector

-

1 Piece(s) Quote 10 type side portedWith DIN rail mounting (with DIN rail for 11 stations)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)9Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)9Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)Straight port, mixed sizesInternal Pilot Specifications, Silencer Built-inBoth sides (2 to 24 stations)9Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)9Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)10Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)10Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)10Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)10Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)10Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)11Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inBoth sides (2 to 24 stations)11Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)12Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)12Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)12Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)14Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)14Upward connector

-

1 Piece(s) Quote 10 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)14Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)16Upward connector

-

1 Piece(s) Quote 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)18Upward connector

Loading...

Basic Information

Type Base For Manifold Applicable valve SY5000

Tech Support