(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom
[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)
Part Number
Configured Part Number is shown.
22-MDHR3-10R-M9B
Part Number |
---|
22-MDHR3-10R-M9B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Operating Pressure Range (MPa) | Auto switch | Number of switches | Lead wire length | Specifications | Connection port location | Type | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 11 | 8 | 6.5 | 7 | Available in Cleanroom Environment / Copper-free/Fluorine-free Specification | 0.2~0.6 | M9B | 2 pcs. | - | With Magnet | Direction from body side face | Copper-Free/ Fluorine-Free/ Silicone Type-Free + low dust generation (Vacuum type) | 10 |
Loading...
Type | Main body | Gripping Methods | Pinch, Chuck Type / Open, Chuck Type | Number of Fingers | 3 pcs. |
---|---|---|---|---|---|
Main Body Shape | Cylindrical Shape | Operation Method | Double Acting Type | Additional Functions | High Accuracy |
Stroke Adjustment Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part 22-MDHR3-10R-M9B in the Gripper, Rotary Drive Type Air Chuck 3-Jaw Type Clean, Low Dust Generation 11-/22-MHR3 Series series.
Part Number |
---|
11-MDHR3-10R |
11-MDHR3-10R-M9B |
11-MDHR3-10R-M9BL |
22-MDHR3-10R-M9N |
22-MDHR3-15R-M9B |
22-MHR3-15R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Operating Pressure Range (MPa) | Auto switch | Number of switches | Lead wire length | Specifications | Connection port location | Type | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 915.83 | 1 Piece(s) | 46 Day(s) | 11 | 8 | 6.5 | 7 | Available in Cleanroom Environment | 0.2~0.6 | Without auto switch (built-in magnet) | None | None | With Magnet | Direction from body side face | Clean Series (Vacuum type) | 10 | ||
SGD 1,011.38 | 1 Piece(s) | 46 Day(s) | 11 | 8 | 6.5 | 7 | Available in Cleanroom Environment | 0.2~0.6 | M9B | 2 pcs. | - | With Magnet | Direction from body side face | Clean Series (Vacuum type) | 10 | ||
SGD 1,023.05 | 1 Piece(s) | 46 Day(s) | 11 | 8 | 6.5 | 7 | Available in Cleanroom Environment | 0.2~0.6 | M9B | 2 pcs. | 3 m | With Magnet | Direction from body side face | Clean Series (Vacuum type) | 10 | ||
- | 1 Piece(s) | Quote | 11 | 8 | 6.5 | 7 | Copper-free/Fluorine-free Specification / Available in Cleanroom Environment | 0.2~0.6 | M9N | 2 pcs. | - | With Magnet | Direction from body side face | Copper-Free/ Fluorine-Free/ Silicone Type-Free + low dust generation (Vacuum type) | 10 | ||
- | 1 Piece(s) | Quote | 13.5 | 9.5 | - | 13 | Copper-free/Fluorine-free Specification / Available in Cleanroom Environment | 0.15~0.6 | M9B | 2 pcs. | - | With Magnet | Direction from body side face | Copper-Free/ Fluorine-Free/ Silicone Type-Free + low dust generation (Vacuum type) | 15 | ||
- | 1 Piece(s) | Quote | 13.5 | 9.5 | - | 13 | Copper-free/Fluorine-free Specification / Available in Cleanroom Environment | 0.15~0.6 | Without auto switch | None | None | None | Direction from body side face | Copper-Free/ Fluorine-Free/ Silicone Type-Free + low dust generation (Vacuum type) | 15 |
How can we improve?
How can we improve?