(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotary Drive Type Air Chuck, 2-Jaw Type, Clean and Low Dust Generation 11-/22-MHR2 Series (Part Numbers)

Rotary Drive Type Air Chuck, 2-Jaw Type, Clean and Low Dust Generation 11-/22-MHR2 Series

[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom

[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

11-MDHR2-20R

Part Number
11-MDHR2-20R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimensions when open
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Operating Pressure Range
(MPa)
Auto switch Number of switches Lead wire length Specifications Connection port location Type Nominal

SGD 814.10

1 Piece(s) 46 Day(s) --33Available in Cleanroom Environment0.15~0.6Without auto switch (built-in magnet)NoneNoneWith MagnetDirection from body side faceClean Series (Vacuum type)20

Loading...

  1. 1

Basic Information

Type Main body Gripping Methods Pinch, Chuck Type / Open, Chuck Type Number of Fingers 2 pcs.
Main Body Shape Cylindrical Shape Operation Method Double Acting Type Additional Functions High Accuracy
Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part 11-MDHR2-20R in the Rotary Drive Type Air Chuck, 2-Jaw Type, Clean and Low Dust Generation 11-/22-MHR2 Series series.

Similar Part Numbers

Part Number
11-MDHR2-10E-M9NLS
11-MDHR2-10R
11-MDHR2-10R-M9B
11-MDHR2-20R-M9B
11-MDHR2-20R-M9BL
11-MDHR2-20R-M9BLS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimensions when open
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Operating Pressure Range
(MPa)
Auto switch Number of switches Lead wire length Specifications Connection port location Type Nominal

-

1 Piece(s) Quote ---Available in Cleanroom Environment0.2~0.6M9N1 pc.3 mWith MagnetAxial sideClean Series (Vacuum type)10

SGD 725.43

1 Piece(s) 46 Day(s) ---Available in Cleanroom Environment0.2~0.6Without auto switch (built-in magnet)NoneNoneWith MagnetDirection from body side faceClean Series (Vacuum type)10

SGD 821.92

1 Piece(s) 46 Day(s) ---Available in Cleanroom Environment0.2~0.6M9B2 pcs.-With MagnetDirection from body side faceClean Series (Vacuum type)10

SGD 910.35

1 Piece(s) 46 Day(s) --33Available in Cleanroom Environment0.15~0.6M9B2 pcs.-With MagnetDirection from body side faceClean Series (Vacuum type)20

SGD 922.02

1 Piece(s) 46 Day(s) --33Available in Cleanroom Environment0.15~0.6M9B2 pcs.3 mWith MagnetDirection from body side faceClean Series (Vacuum type)20

-

1 Piece(s) Quote --33Available in Cleanroom Environment0.15~0.6M9B1 pc.3 mWith MagnetDirection from body side faceClean Series (Vacuum type)20

Tech Support