(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.
Part Number
Configured Part Number is shown.
25A-MHF2-8D1R-M9BL
Part Number |
---|
25A-MHF2-8D1R-M9BL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Dimensions when open (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Cylinder internal diameter (mm) | Body options | Auto switch | Number of switches | Lead wire length | Connector type for gripper opening/closing | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 19 | 19 | 8 | Side piping | M9B | 2 pcs. | 3 m | None | Middle stroke |
Loading...
Type | Main body | Gripping Methods | Pinch, Chuck Type / Open, Chuck Type | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square Shape (Flat Shape) | Operation Method | Double Acting Type | Environment, Applications | Standard |
Additional Functions | With Linear Guide / High Accuracy | Stroke Adjustment Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part 25A-MHF2-8D1R-M9BL in the Low-Profile Air Chuck, Rechargeable Battery Compatible 25 A-MHF2 Series series.
Part Number |
---|
25A-MHF2-12D-M9BV |
25A-MHF2-12D-M9BVLS |
25A-MHF2-12D-M9BW |
25A-MHF2-8D1R-M9BWL |
25A-MHF2-8D2 |
25A-MHF2-8D2-M9B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Dimensions when open (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Cylinder internal diameter (mm) | Body options | Auto switch | Number of switches | Lead wire length | Connector type for gripper opening/closing | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 48 | 48 | 12 | Axial piping | M9BV | 2 pcs. | - | None | Short stroke | ||
- | 1 Piece(s) | Quote | - | 48 | 48 | 12 | Axial piping | M9BV | 1 pc. | 3 m | None | Short stroke | ||
- | 1 Piece(s) | Quote | - | 48 | 48 | 12 | Axial piping | M9BW | 2 pcs. | - | None | Short stroke | ||
- | 1 Piece(s) | Quote | - | 19 | 19 | 8 | Side piping | M9BW | 2 pcs. | 3 m | None | Middle stroke | ||
- | 1 Piece(s) | Quote | - | 19 | 19 | 8 | Axial piping | Without auto switch (built-in magnet) | None | None | None | Long stroke | ||
- | 1 Piece(s) | Quote | - | 19 | 19 | 8 | Axial piping | M9B | 2 pcs. | - | None | Long stroke |
How can we improve?
How can we improve?