(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Membrane Air Dryer Single Type Clean Series 10-IDG□A Series (Part Numbers)

Membrane Air Dryer Single Type Clean Series 10-IDG□A Series

[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-IDG100SA-04

Part Number
10-IDG100SA-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAir Inlet Flow
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Supply Side, Connection Type Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Air Inlet Flow Rate [Distinction]
(l/min)
Standard size Accessory Flow Direction

-

1 Piece(s) Quote 150-60[Rc(R)] Rc1/2[Rc(R)] Rc1/2~200100No (Standard)Flow direction (Left to Right)

Loading...

  1. 1

Basic Information

Type Dryer Method Hollow Fiber Type Shape Standard
Inlet Air Temperature(℃) 25

Please check the type/dimensions/specifications of the part 10-IDG100SA-04 in the Membrane Air Dryer Single Type Clean Series 10-IDG□A Series series.

Similar Part Numbers

Part Number
10-IDG100LA-04B
10-IDG100LA-04B-R
10-IDG100SA-03B
10-IDG100SA-04B
10-IDG100SA-04B-R
10-IDG30A-02B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAir Inlet Flow
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Supply Side, Connection Type Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Air Inlet Flow Rate [Distinction]
(l/min)
Standard size Accessory Flow Direction

-

1 Piece(s) Quote 300-40[Rc(R)] Rc1/2[Rc(R)] Rc1/2~300100With BracketFlow direction (Left to Right)

-

1 Piece(s) Quote 300-40[Rc(R)] Rc1/2[Rc(R)] Rc1/2~300100With BracketFlow direction (Right to Left)

-

1 Piece(s) Quote 150-60[Rc(R)] Rc3/8[Rc(R)] Rc3/8~200100With BracketFlow direction (Left to Right)

-

1 Piece(s) Quote 150-60[Rc(R)] Rc1/2[Rc(R)] Rc1/2~200100With BracketFlow direction (Left to Right)

-

1 Piece(s) Quote 150-60[Rc(R)] Rc1/2[Rc(R)] Rc1/2~200100With BracketFlow direction (Right to Left)

-

1 Piece(s) Quote 300-20[Rc(R)] Rc1/4[Rc(R)] Rc1/4~30030With BracketFlow direction (Left to Right)

Tech Support