(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ATEX Directive, Rotary Actuator, Vane Type 55-CRB2 Series, ATEX Category 2

ATEX Directive, Rotary Actuator, Vane Type 55-CRB2 Series, ATEX Category 2

[What is the ATEX directive?]
Since July 1, 2003, it has been mandatory within the EU to comply with the ATEX Directive for equipment used in potentially explosive atmospheres.
■CE mark and ATEX
The ATEX Directive is now part of the CE mark, which incorporates the conventional European explosion-proof standard.
■Purpose of ATEX Directive
The main purposes of ATEX are:
・ Prevention of static charge
・ Ignition prevention of sparks caused by friction, impact, and wear
・ Ignition prevention due to temperature rise due to the same as above
・ The responsibility lies with the manufacturer
・ Certification by zone/category
■Zone / category division
In ATEX, the objects to be applied are classified into categories according to the category of dangerous places (zone).
・ Zone 0: Category 1
Probability of explosive atmosphere (Zone): Continuous or long time, > 1,000 hours/year
・ Zone 1: Category 2
Probability of explosive atmosphere (Zone): Occasionally, 10 to 1,000 hours/year
・ Zone 2: Category 3
Probability of explosive atmosphere (Zone): Less likely, short time < 10 hours/year

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
55-CRB2BS30-90SZ
55-CRB2BW20-90SZ
55-CRB2BW20-180SEZ
55-CRB2BW30-90SZ
55-CRB2BW30-180SZ
55-CRB2BW40-90DZ
55-CRB2BW40-90SEZ
55-CRB2BW40-90SZ
55-CRB2FW10-270SEZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Oscillation Angle A Torque
(N・m)
Operation Method Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Shaft pattern Mounting style

-

1 Piece(s) Quote Rotary Actuator One Side Shaft Output[90°] 90°3 ~ Less than 6Single Vane0.01 to Less Than 0.10.0230Body side surfaceSingle axis (long axis) Single chamferBasic type

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs[90°] 90°1 to Less Than 3Single VaneLess than 0.0050.00320Body side surfaceDouble shaft single chamferBasic type

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs[180°] 180°1 to Less Than 3Single VaneLess than 0.0050.00320Body axial directionDouble shaft single chamferBasic type

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs[90°] 90°3 ~ Less than 6Single Vane0.01 to Less Than 0.10.0230Body side surfaceDouble shaft single chamferBasic type

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs[180°] 180°3 ~ Less than 6Single Vane0.01 to Less Than 0.10.0230Body side surfaceDouble shaft single chamferBasic type

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs[90°] 90°10 ~ Less than 20Double Vane0.01 to Less Than 0.10.0440Body side surfaceLong axis key, short axis single chamferBasic type

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs[90°] 90°6 to Less Than 10Single Vane0.01 to Less Than 0.10.0440Body axial directionLong axis key, short axis single chamferBasic type

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs[90°] 90°6 to Less Than 10Single Vane0.01 to Less Than 0.10.0440Body side surfaceLong axis key, short axis single chamferBasic type

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs270°Less than 1Single VaneLess than 0.0050.000510Body axial directionDouble shaft single chamferFlange type

Loading...

  1. 1

Basic Information

Main Body Shape Round Shape Environment, Applications Standard Rigidity, Accuracy Standard
Valves N/A

Tech Support