(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dual Rod Cylinder With Stable Lubrication Function (Lube-Retainer), CXS Series

Dual Rod Cylinder With Stable Lubrication Function (Lube-Retainer), CXS Series

[Features]
· Durability is improved by forming a grease film on the surface of the piston rod
· Prevents powder and contaminants from entering
· The number of operations can be improved even in a general environment

(i)Caution

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Drawing

CXS□6

Dual rod cylinder with stable lubrication function (Lube-retainer), CXS series, drawing 1

* Dimensions other than the above are the same as the standard type

CXS□10 to 32

Dual rod cylinder with stable lubrication function (Lube-retainer), CXS series, drawing 2

Product Specifications

Part number display method

Dual rod cylinder with stable lubrication function (Lube-retainer), CXS series, part number display method

* The part number of the auto switch is the same as the standard type.

Specifications

Tube inner diameter (mm)61015202532
Operating fluidAir (non-lube)
Guaranteed pressure resistant1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.2 MPa0.15 MPa0.1 MPa
Ambient and fluid temperatures-10°C to +60°C (no freezing)
Operating piston speed50 to 300 mm/s50 to 800 mm/s50 to 700 mm/s50 to 600 mm/s
CushionRubber cushion
Stroke adjustable range0 to -5 mm compared to the standard stroke
Pipe Connection PortM5 × 0.8Rc1/8
Bearing typeSlide bearing, ball bushing bearing (same dimensions for both)
Allowable Kinetic Energy0.0023J0.064J0.095J0.17J0.27J0.32J

Standard table

Unit: mm
Part numberKLRSS
Stroke
1015202530354045506070758090100
CXS□1042535707580859095100105110120130135
CXS□1533644.57681869196101106111116126136141146156166
CXS□2063650.5869196101106111116121126136146151156166176
CXS□2563652889398103108113118123128138148153158168178
CXS□3244066102107112117122127132137142152162167172182192

* Dimensions other than the above are the same as the standard type

Part Number
CXSL6M-10
CXSL6M-10-Y7BW
CXSL6M-10-Y59BL
CXSL6M-10-Z73L
CXSL6M-20
CXSL6M-20-Y7BW
CXSL6M-20-Y7NWVL
CXSL6M-30
CXSL6M-30-Y7BW
CXSL6M-30-Y7NWVL
CXSL6M-30-Y7P
CXSL6M-30-Y59BL
CXSL6M-40
CXSL6M-50-Y59BL
CXSL10M-10
CXSL10M-10-Y59BL
CXSL10M-10-Y69BS
CXSL10M-10-Z73
CXSL10M-15
CXSL10M-15-Y7BAL
CXSL10M-15-Y59BL
CXSL10M-15-Z73L
CXSL10M-20
CXSL10M-30
CXSL10M-30-Y59BL
CXSL10M-30-Y69B
CXSL10M-35
CXSL10M-35-Y59BL
CXSL10M-40
CXSL10M-45
CXSL10M-45-Y59BL
CXSL10M-50
CXSL10M-50-Y7BAL
CXSL10M-50-Y7BW
CXSL10M-50-Y59BL
CXSL10M-50-Y69BS
CXSL10M-60
CXSL10M-70
CXSL10M-70-Y59BL
CXSL10M-75-Y59BL
CXSL15M-10
CXSL15M-10-Y59BL
CXSL15M-10-Y69B
CXSL15M-10-Y69BS
CXSL15M-20
CXSL15M-20-Y7BW
CXSL15M-30
CXSL15M-30-Y59BL
CXSL15M-30-Z73L
CXSL15M-40
CXSL15M-40-Y59BL
CXSL15M-50
CXSL15M-50-Y59AL
CXSL15M-50-Y59B
CXSL15M-50-Y59BL
CXSL15M-60
CXSL15M-60-Y59AL
CXSL15M-60-Y59BL
CXSL15M-75
CXSL15M-75-Y59BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Connector type

-

1 Piece(s) Quote 6100.2 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 6100.2 to 0.7-Y7BW0.52 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 6100.2 to 0.7-Y59B32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 6100.2 to 0.7-Z7332 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 6200.2 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 6200.2 to 0.7-Y7BW0.52 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 6200.2 to 0.7-Y7NWV32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 6300.2 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 6300.2 to 0.7-Y7BW0.52 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 6300.2 to 0.7-Y7NWV32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 6300.2 to 0.7-Y7P0.52 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 6300.2 to 0.7-Y59B32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 6-0.2 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 6500.2 to 0.7-Y59B32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 10100.15 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 10100.15 to 0.7-Y59B32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 10100.15 to 0.7-Y69B0.51 pc.Ball bushing bearing typeNone

-

1 Piece(s) Quote 10100.15 to 0.7-Z730.52 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 10150.15 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 10150.15 to 0.7-Y7BA32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 10150.15 to 0.7-Y59B32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 10150.15 to 0.7-Z7332 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 10200.15 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

SGD 400.98

1 Piece(s) 46 Day(s) 10300.15 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 10300.15 to 0.7-Y59B32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 10300.15 to 0.7-Y69B0.52 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 10350.15 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 10350.15 to 0.7-Y59B32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 10-0.15 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 10450.15 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 10450.15 to 0.7-Y59B32 pcs.Ball bushing bearing typeNone

SGD 414.17

1 Piece(s) 46 Day(s) 10500.15 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 10500.15 to 0.7-Y7BA32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 10500.15 to 0.7-Y7BW0.52 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 10500.15 to 0.7-Y59B32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 10500.15 to 0.7-Y69B0.51 pc.Ball bushing bearing typeNone

-

1 Piece(s) Quote 10600.15 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 10700.15 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 10700.15 to 0.7-Y59B32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 10750.15 to 0.7-Y59B32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 15100.15 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 15100.15 to 0.7-Y59B32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 15100.15 to 0.7-Y69B0.52 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 15100.15 to 0.7-Y69B0.51 pc.Ball bushing bearing typeNone

-

1 Piece(s) Quote 15200.15 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 15200.15 to 0.7-Y7BW0.52 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 15300.15 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 15300.15 to 0.7-Y59B32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 15300.15 to 0.7-Z7332 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 15-0.15 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 15-0.15 to 0.7-Y59B32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 15500.15 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 15500.15 to 0.7-Y59A32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 15500.15 to 0.7-Y59B0.52 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 15500.15 to 0.7-Y59B32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 15600.15 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 15600.15 to 0.7-Y59A32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 15600.15 to 0.7-Y59B32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 15750.15 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 15750.15 to 0.7-Y59B32 pcs.Ball bushing bearing typeNone

Loading...

 

Basic Information

Rod Operation Method Single Rods Main Body Shape Guided Cylinder Operation Method Double Acting
Additional Function Standard / Cylinder with functions of thrusting and boosting Environment, Applications Standard

Tech Support