(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[What is the ATEX directive?]
Compliance with the ATEX Directive is required for equipment used in potentially explosive atmospheres within EU from July 1, 2003
■CE mark and ATEX
The ATEX Directive is part of the CE Mark scheme and incorporates the conventional European explosion-proof standards
■Purpose of ATEX Directive
The principal goals of ATEX are as follows:
・ Prevention of static charge
・ Ignition prevention of sparks caused by friction, impact, and wear
・ Ignition prevention due to temperature rise due to the same as above
・ The responsibility lies with the manufacturer
・ Certification by zone/category
■Zone / category division
The ATEX directive classifies the objects to be used in each dangerous area (zone) into categories
・ Zone 0: Category 1
Probability of the presence of explosive atmosphere (Zone): Continuous or long time > 1,000 hours/year
・ Zone 1: Category 2
Probability of the presence of explosive atmosphere (Zone): Occasionally 10 to 1,000 hours/year
・ Zone 2: Category 3
Probability of the presence of explosive atmosphere (Zone): Less likely, short time < 10 hours/year
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Actuation Type | Connection port size (air side) | Option | Wetted body material | Diaphragm materials | Body size | Thread type |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Automatic operation | 3/8" | None | ADC12 (Aluminum) | PTFE | 3/8" standard | Rc | ||
- | 1 Piece(s) | Quote | Automatic operation | 3/8" | With silencer | ADC12 (Aluminum) | PTFE | 3/8" standard | Rc | ||
SGD 991.20 | 1 Piece(s) | 46 Day(s) | Automatic operation | 3/8" | None | ADC12 (Aluminum) | PTFE | 3/8" standard | G | ||
- | 1 Piece(s) | Quote | Automatic operation | 3/8" | With silencer | ADC12 (Aluminum) | PTFE | 3/8" standard | G | ||
- | 1 Piece(s) | Quote | Air operated | 3/8" | None | ADC12 (Aluminum) | PTFE | 3/8" standard | Rc | ||
- | 1 Piece(s) | Quote | Automatic operation | 3/8" | None | ADC12 (Aluminum) | NBR | 3/8" standard | Rc | ||
- | 1 Piece(s) | Quote | Automatic operation | 3/8" | None | SCS14 (Stainless steel) | PTFE | 3/8" standard | Rc | ||
- | 1 Piece(s) | Quote | Automatic operation | 3/8" | With silencer | SCS14 (Stainless steel) | PTFE | 3/8" standard | Rc | ||
- | 1 Piece(s) | Quote | Automatic operation | 3/8" | None | SCS14 (Stainless steel) | PTFE | 3/8" standard | G | ||
- | 1 Piece(s) | Quote | Automatic operation | 3/8" | With silencer | SCS14 (Stainless steel) | PTFE | 3/8" standard | G | ||
- | 1 Piece(s) | Quote | Automatic operation | 3/8" | None | SCS14 (Stainless steel) | PTFE | 3/8" standard | NPT | ||
- | 1 Piece(s) | Quote | Air operated | 3/8" | None | SCS14 (Stainless steel) | PTFE | 3/8" standard | Rc | ||
- | 1 Piece(s) | Quote | Air operated | 3/8" | None | SCS14 (Stainless steel) | PTFE | 3/8" standard | G | ||
- | 1 Piece(s) | Quote | Air operated | 3/8" | None | SCS14 (Stainless steel) | PTFE | 3/8" standard | NPT | ||
- | 1 Piece(s) | Quote | Automatic operation | 3/8" | None | SCS14 (Stainless steel) | NBR | 3/8" standard | Rc | ||
- | 1 Piece(s) | Quote | Automatic operation | 3/8" | None | SCS14 (Stainless steel) | NBR | 3/8" standard | G | ||
- | 1 Piece(s) | Quote | Automatic operation | 3/4" | None | ADC12 (Aluminum) | PTFE | 1/2" standard | Rc | ||
- | 1 Piece(s) | Quote | Automatic operation | 3/4" | With silencer | ADC12 (Aluminum) | PTFE | 1/2" standard | Rc | ||
SGD 1,409.57 | 1 Piece(s) | 46 Day(s) | Automatic operation | 1/2" | None | ADC12 (Aluminum) | PTFE | 1/2" standard | G | ||
- | 1 Piece(s) | Quote | Automatic operation | 1/2" | With silencer | ADC12 (Aluminum) | PTFE | 1/2" standard | G | ||
SGD 1,409.57 | 1 Piece(s) | 46 Day(s) | Automatic operation | 3/4" | None | ADC12 (Aluminum) | PTFE | 1/2" standard | G | ||
- | 1 Piece(s) | Quote | Automatic operation | 3/4" | With silencer | ADC12 (Aluminum) | PTFE | 1/2" standard | G | ||
SGD 1,224.42 | 1 Piece(s) | 46 Day(s) | Air operated | 1/2" | None | ADC12 (Aluminum) | PTFE | 1/2" standard | G | ||
- | 1 Piece(s) | Quote | Air operated | 1/2" | None | ADC12 (Aluminum) | PTFE | 1/2" standard | NPT | ||
- | 1 Piece(s) | Quote | Automatic operation | 1/2" | None | ADC12 (Aluminum) | NBR | 1/2" standard | G | ||
- | 1 Piece(s) | Quote | Automatic operation | 3/4" | None | ADC12 (Aluminum) | NBR | 1/2" standard | G | ||
- | 1 Piece(s) | Quote | Automatic operation | 3/4" | With silencer | ADC12 (Aluminum) | NBR | 1/2" standard | G | ||
- | 1 Piece(s) | Quote | Automatic operation | 1/2" | None | SCS14 (Stainless steel) | PTFE | 1/2" standard | Rc | ||
SGD 3,099.95 | 1 Piece(s) | 46 Day(s) | Automatic operation | 3/4" | None | SCS14 (Stainless steel) | PTFE | 1/2" standard | Rc | ||
- | 1 Piece(s) | Quote | Automatic operation | 3/4" | With silencer | SCS14 (Stainless steel) | PTFE | 1/2" standard | Rc | ||
- | 1 Piece(s) | Quote | Automatic operation | 1/2" | None | SCS14 (Stainless steel) | PTFE | 1/2" standard | G | ||
SGD 3,099.95 | 1 Piece(s) | 46 Day(s) | Automatic operation | 3/4" | None | SCS14 (Stainless steel) | PTFE | 1/2" standard | G | ||
- | 1 Piece(s) | Quote | Automatic operation | 3/4" | None | SCS14 (Stainless steel) | PTFE | 1/2" standard | NPT | ||
- | 1 Piece(s) | Quote | Automatic operation | 3/4" | With silencer | SCS14 (Stainless steel) | PTFE | 1/2" standard | NPT | ||
- | 1 Piece(s) | Quote | Air operated | 3/4" | None | SCS14 (Stainless steel) | PTFE | 1/2" standard | Rc | ||
- | 1 Piece(s) | Quote | Air operated | 1/2" | None | SCS14 (Stainless steel) | PTFE | 1/2" standard | G | ||
- | 1 Piece(s) | Quote | Air operated | 3/4" | None | SCS14 (Stainless steel) | PTFE | 1/2" standard | G | ||
- | 1 Piece(s) | Quote | Air operated | 3/4" | None | SCS14 (Stainless steel) | PTFE | 1/2" standard | NPT |
Loading...
How can we improve?
How can we improve?