(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Outstanding energy saving effect with triple inverter.
[Features]
・ Compact and space-saving
・ Outdoor installation splash-proof type
・ Quiet design
・ Compatible with power supplies in EU, Asia, Oceania, North America, Central and South America
・ The pressure of the circulating fluid can be regulated
・ Circulating fluid can be heated without a heater
・ Reduced pump maintenance labor-hours
・ Compact and lightweight
· Improved maintenance performance
・ Communication function
Japanese Only
Part Number
Configured Part Number is shown.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cooling capacity | Piping thread type | Optional specifications |
---|---|---|---|---|---|---|---|
SGD 40,717.25 | 1 Piece(s) | 46 Day(s) | 15.7 kW | Rc | None | ||
SGD 42,939.05 | 1 Piece(s) | 46 Day(s) | 15.7 kW | Rc | With earth leakage circuit breaker | ||
- | 1 Piece(s) | Quote | 15.7 kW | Rc | With earth leakage circuit breaker, with water supply port | ||
SGD 41,608.00 | 1 Piece(s) | 46 Day(s) | 15.7 kW | Rc | With water supply port | ||
- | 1 Piece(s) | Quote | 15.7 kW | G (Rc-G conversion fitting included) | None | ||
- | 1 Piece(s) | Quote | 15.7 kW | G (Rc-G conversion fitting included) | With earth leakage circuit breaker, with water supply port | ||
- | 1 Piece(s) | Quote | 15.7 kW | G (Rc-G conversion fitting included) | With water supply port | ||
- | 1 Piece(s) | Quote | 15.7 kW | NPT (Rc-NPT conversion fitting included) | None | ||
- | 1 Piece(s) | Quote | 15.7 kW | NPT (Rc-NPT conversion fitting included) | With earth leakage circuit breaker | ||
- | 1 Piece(s) | Quote | 15.7 kW | NPT (Rc-NPT conversion fitting included) | With earth leakage circuit breaker, with water supply port | ||
- | 1 Piece(s) | Quote | 15.7 kW | NPT (Rc-NPT conversion fitting included) | With water supply port | ||
SGD 43,038.10 | 1 Piece(s) | 46 Day(s) | 20.6 kW | Rc | None | ||
SGD 45,259.90 | 1 Piece(s) | 46 Day(s) | 20.6 kW | Rc | With earth leakage circuit breaker | ||
- | 1 Piece(s) | Quote | 20.6 kW | Rc | With earth leakage circuit breaker, with water supply port | ||
SGD 43,928.85 | 1 Piece(s) | 46 Day(s) | 20.6 kW | Rc | With water supply port | ||
- | 1 Piece(s) | Quote | 20.6 kW | G (Rc-G conversion fitting included) | None | ||
- | 1 Piece(s) | Quote | 20.6 kW | NPT (Rc-NPT conversion fitting included) | None | ||
- | 1 Piece(s) | Quote | 20.6 kW | NPT (Rc-NPT conversion fitting included) | With earth leakage circuit breaker | ||
- | 1 Piece(s) | Quote | 20.6 kW | NPT (Rc-NPT conversion fitting included) | With water supply port | ||
SGD 48,771.92 | 1 Piece(s) | 46 Day(s) | 24 kW | Rc | None | ||
SGD 50,993.83 | 1 Piece(s) | 46 Day(s) | 24 kW | Rc | With earth leakage circuit breaker | ||
SGD 51,884.58 | 1 Piece(s) | 46 Day(s) | 24 kW | Rc | With earth leakage circuit breaker, with water supply port | ||
SGD 49,662.67 | 1 Piece(s) | 46 Day(s) | 24 kW | Rc | With water supply port | ||
- | 1 Piece(s) | Quote | 24 kW | G (Rc-G conversion fitting included) | None | ||
- | 1 Piece(s) | Quote | 24 kW | G (Rc-G conversion fitting included) | With earth leakage circuit breaker | ||
- | 1 Piece(s) | Quote | 24 kW | NPT (Rc-NPT conversion fitting included) | None | ||
SGD 51,700.25 | 1 Piece(s) | 46 Day(s) | 24 kW | NPT (Rc-NPT conversion fitting included) | With earth leakage circuit breaker | ||
- | 1 Piece(s) | Quote | 24 kW | NPT (Rc-NPT conversion fitting included) | With earth leakage circuit breaker, with water supply port | ||
SGD 50,369.20 | 1 Piece(s) | 46 Day(s) | 24 kW | NPT (Rc-NPT conversion fitting included) | With water supply port |
Loading...
Cooling method | Water-cooled refrigeration type | Power Supply Specification | Three-phase 200 V AC (50 Hz), Three-phase 200 to 230 V AC (60 Hz) |
---|
How can we improve?
How can we improve?