(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Ease of operation and high performance of E5□C series in 48 × 24 mm compact body.
· 48 × 24 × 90 mm (W × H × D) Slim body ideal for small equipment, laboratory instruments and others.
· White PV display with the character height of 10.5 mm for high visibility even with the compact size.
· Ease of maintenance with removable terminal block structure. Select wiring method from screw terminal block or screwless clamp terminal block.
· Realize high-speed sampling of 50 ms.
· Easy connection with PLC by programless communication.
· Can be setup without power supply by connecting a communication conversion cable (sold separately) to a PC. Easy setup with CX-Thermo (sold separately).
Part Number
Configured Part Number is shown.
E5GC-QX2D6M-023
Part Number |
---|
E5GC-QX2D6M-023 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Output Type | Failure Detecting Function | Power Supply Voltage (V) | Control Output 1 | Auxiliary output points | Option | Terminal shape | Event Input (Point) | Heater Breakage, SSR Fault Detection Capability |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 388.41 | 1 Piece(s) | 67 Day(s) | SSR Drive Output Voltage | Heater Breakage / SSR Breakdown | 24 VAC/DC | Voltage output (for driving SSR) | 2 | None | Screw terminal block type (with terminal cover) | None | 1 |
Loading...
Input Method | Voltage / Current | Control Method | PID control with auto tuning | Number of Control Points | 1 |
---|---|---|---|---|---|
Number of Input Points(pcs.) | 1 | Setting Method | Key input | Acquired Standards | UL / CSA / CE |
Control Output 2 | None |
Please check the type/dimensions/specifications of the part E5GC-QX2D6M-023 in the Temperature Controller (Digital Controller) [E5GC] series.
Part Number |
---|
E5GC-CX1A6M-000 |
E5GC-CX1A6M-015 |
E5GC-CX1D6M-000 |
E5GC-QX2DCM-016 |
E5GC-RX0A6M-000 |
E5GC-RX0ACM-000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Output Type | Failure Detecting Function | Power Supply Voltage (V) | Control Output 1 | Auxiliary output points | Option | Terminal shape | Event Input (Point) | Heater Breakage, SSR Fault Detection Capability |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 270.44 | 1 Piece(s) | 89 Day(s) | Current | No | 100 to 240 VAC | Linear current output | 1 | None | Screw terminal block type (with terminal cover) | None | None | ||
SGD 563.86 | 1 Piece(s) | 7 Day(s) or more | Current | No | 100 to 240 VAC | Linear current output | 1 | RS-485 | Screw terminal block type (with terminal cover) | None | None | ||
SGD 428.34 | 1 Piece(s) | 7 Day(s) or more | Current | No | 24 VAC/DC | Linear current output | 1 | None | Screw terminal block type (with terminal cover) | None | None | ||
SGD 396.88 | 1 Piece(s) | 7 Day(s) or more | SSR Drive Output Voltage | No | 24 VAC/DC | Voltage output (for driving SSR) | 2 | None | Screwless clamp terminal block type | 1 | None | ||
SGD 317.02 | 1 Piece(s) | 4 Day(s) or more | Relay contact | No | 100 to 240 VAC | Relay output | None | None | Screw terminal block type (with terminal cover) | None | None | ||
SGD 340.01 | 1 Piece(s) | 7 Day(s) or more | Relay contact | No | 100 to 240 VAC | Relay output | None | None | Screwless clamp terminal block type | None | None |
How can we improve?
How can we improve?