(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Temperature Controller (Digital Controller) [E5GC] (Part Numbers)

Temperature Controller (Digital Controller) [E5GC]

Ease of operation and high performance of E5□C series in 48 × 24 mm compact body.
· 48 × 24 × 90 mm (W × H × D) Slim body ideal for small equipment, laboratory instruments and others.
· White PV display with the character height of 10.5 mm for high visibility even with the compact size.
· Ease of maintenance with removable terminal block structure. Select wiring method from screw terminal block or screwless clamp terminal block.
· Realize high-speed sampling of 50 ms.
· Easy connection with PLC by programless communication.
· Can be setup without power supply by connecting a communication conversion cable (sold separately) to a PC. Easy setup with CX-Thermo (sold separately).

PDF

Part Number

Configured Part Number is shown.

E5GC-QX1DCM-000

 
Part Number
E5GC-QX1DCM-000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput Type Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Auxiliary output points Option Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability

SGD 360.58

1 Piece(s) 7 Day(s) or more SSR Drive Output VoltageNo24 VAC/DCVoltage output (for driving SSR)1NoneScrewless clamp terminal block typeNoneNone

Loading...

  1. 1

Basic Information

Input Method Voltage / Current Control Method PID control with auto tuning Number of Control Points 1
Number of Input Points(pcs.) 1 Setting Method Key input Acquired Standards UL / CSA / CE
Control Output 2 None

Please check the type/dimensions/specifications of the part E5GC-QX1DCM-000 in the Temperature Controller (Digital Controller) [E5GC] series.

Similar Part Numbers

Part Number
E5GC-CX1A6M-000
E5GC-CX1A6M-015
E5GC-CX1D6M-000
E5GC-QX1DCM-015
E5GC-QX2A6M-000
E5GC-QX2A6M-016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput Type Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Auxiliary output points Option Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability

SGD 270.44

1 Piece(s) 89 Day(s) CurrentNo100 to 240 VACLinear current output1NoneScrew terminal block type (with terminal cover)NoneNone

SGD 563.86

1 Piece(s) 7 Day(s) or more CurrentNo100 to 240 VACLinear current output1RS-485Screw terminal block type (with terminal cover)NoneNone

SGD 428.34

1 Piece(s) 7 Day(s) or more CurrentNo24 VAC/DCLinear current output1NoneScrew terminal block type (with terminal cover)NoneNone

SGD 497.31

1 Piece(s) 7 Day(s) or more SSR Drive Output VoltageNo24 VAC/DCVoltage output (for driving SSR)1RS-485Screwless clamp terminal block typeNoneNone

SGD 352.11

1 Piece(s) 4 Day(s) or more SSR Drive Output VoltageNo100 to 240 VACVoltage output (for driving SSR)2NoneScrew terminal block type (with terminal cover)NoneNone

SGD 376.31

1 Piece(s) 7 Day(s) or more SSR Drive Output VoltageNo100 to 240 VACVoltage output (for driving SSR)2NoneScrew terminal block type (with terminal cover)1None

Tech Support