(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Temperature Controller (Digital Controller) [E5GC] (Part Numbers)

Temperature Controller (Digital Controller) [E5GC]

Ease of operation and high performance of E5□C series in 48 × 24 mm compact body.
· 48 × 24 × 90 mm (W × H × D) Slim body ideal for small equipment, laboratory instruments and others.
· White PV display with the character height of 10.5 mm for high visibility even with the compact size.
· Ease of maintenance with removable terminal block structure. Select wiring method from screw terminal block or screwless clamp terminal block.
· Realize high-speed sampling of 50 ms.
· Easy connection with PLC by programless communication.
· Can be setup without power supply by connecting a communication conversion cable (sold separately) to a PC. Easy setup with CX-Thermo (sold separately).

PDF

Part Number

Configured Part Number is shown.

E5GC-RX0ACM-000

 
Part Number
E5GC-RX0ACM-000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput Type Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Auxiliary output points Option Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability

SGD 340.01

1 Piece(s) 7 Day(s) or more Relay contactNo100 to 240 VACRelay outputNoneNoneScrewless clamp terminal block typeNoneNone

Loading...

  1. 1

Basic Information

Input Method Voltage / Current Control Method PID control with auto tuning Number of Control Points 1
Number of Input Points(pcs.) 1 Setting Method Key input Acquired Standards UL / CSA / CE
Control Output 2 None

Tech Support