(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Cylinder, ADN Series (Part Numbers)

Compact Cylinder, ADN Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Compact Cylinder, ADN Series
  • Compact Cylinder, ADN Series

PDF

Part Number

Configured Part Number is shown.

ADN-40-30-I-P-A

Compact Cylinder, ADN Series

Compact Cylinder, ADN Series

Features

Compact Cylinder, ADN Series
Compact Cylinder, ADN Series
Compact Cylinder, ADN Series

Specifications

Piston Diameter121620253240506380100125
DesignPiston
Piston rod
Cylinder barrel
Mode of operationDouble-acting
Cushioning
PElastic cushioning rings/plates at both ends
PPS-Pneumatic cushioning, self-adjusting at both ends-
Cushioning length
PPS [mm]-33.545677.510-
Position sensingVia proximity sensor
Type of mountingVia through-hole
Via female thread
Via accessories
Mounting positionAny
Part Number
ADN-40-30-I-P-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Stroke: L
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Housing material Seals material Cover material Piston rod material Material of cylinder barrel Rod clevis material Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod thread Piston rod end Impact energy in the end positions
(J)
Moving mass
(g)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Cushioning length
(mm)
Corrosion resistance class (CRC) Min. ambient temperature
(°C)
Ambient temperature (max.)
(°C)
Cushioning Mounting position Mode of operation Structural design Variants Information on operating and pilot media LABS (PWIS) conformity Cleanroom class Type of mounting Note on materials Material of dynamic seals Position sensing Manufacturer part # Weight

SGD 166.95

1 Piece(s) 8 Day(s) Double Acting30-20~800.06~1-TPE-U(PUR)Aluminum, AnodizedHigh-alloy steelWrought aluminum alloy, Smooth anodized-40686754G1/8M8Internal thread0.7-80373469-2 - Moderate corrosion stress--------------536304-

Loading...

  1. 1
 

Basic Information

Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]

Please check the type/dimensions/specifications of the part ADN-40-30-I-P-A in the Compact Cylinder, ADN Series series.

Similar Part Numbers

Part Number
ADN-20-15-I-P-A
ADN-25-10-I-P-A
ADN-25-15-I-P-A
ADN-50-40-I-P-A
ADN-50-50-A-P-A
ADN-50-60-A-PPS-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Stroke: L
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Housing material Seals material Cover material Piston rod material Material of cylinder barrel Rod clevis material Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod thread Piston rod end Impact energy in the end positions
(J)
Moving mass
(g)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Cushioning length
(mm)
Corrosion resistance class (CRC) Min. ambient temperature
(°C)
Ambient temperature (max.)
(°C)
Cushioning Mounting position Mode of operation Structural design Variants Information on operating and pilot media LABS (PWIS) conformity Cleanroom class Type of mounting Note on materials Material of dynamic seals Position sensing Manufacturer part # Weight

SGD 94.00

1 Piece(s) 8 Day(s) Double Acting15-20~800.06~1-TPE-U(PUR)Aluminum, AnodizedHigh-alloy steelWrought aluminum alloy, Smooth anodized-20141188M5M6Internal thread0.2-30211316-2 - Moderate corrosion stress--------------536244-

SGD 104.90

1 Piece(s) 8 Day(s) Double Acting10-20~800.06~1-TPE-U(PUR)Aluminum, AnodizedHigh-alloy steelWrought aluminum alloy, Smooth anodized-25247295M5M6Internal thread0.3-50231566-2 - Moderate corrosion stress--------------536260-

SGD 106.85

1 Piece(s) 8 Day(s) Double Acting15-20~800.06~1-TPE-U(PUR)Aluminum, AnodizedHigh-alloy steelWrought aluminum alloy, Smooth anodized-25247295M5M6Internal thread0.3-50231566-2 - Moderate corrosion stress--------------536261-

SGD 201.85

1 Piece(s) 8 Day(s) Double Acting40-20~800.06~1-TPE-U(PUR)Aluminum, AnodizedHigh-alloy steelWrought aluminum alloy, Smooth anodized-5010571178G1/8M10Internal thread1-1405154016-2 - Moderate corrosion stress--------------536326-

SGD 210.20

1 Piece(s) 8 Day(s) Double Acting50-20~800.06~1-TPE-U(PUR)Aluminum, AnodizedHigh-alloy steelWrought aluminum alloy, Smooth anodized-5010571178G1/8M12x1.25External thread1-1405154016-2 - Moderate corrosion stress--------------536317-

SGD 242.00

1 Piece(s) 8 Day(s) Double Acting60-20~800.1~1-TPE-U(PUR)Aluminum, AnodizedHigh-alloy steelWrought aluminum alloy, Smooth anodized-5010571178G1/8M12x1.25External thread2.8-140515401662 - Moderate corrosion stress--------------572698-

Tech Support