(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Cylinder, ADNGF Series

Part Number

Configured Part Number is shown.

Compact Cylinder, ADNGF Series

Compact Cylinder, ADNGF Series

Features

Compact Cylinder, ADNGF Series

Specifications

Piston diameter121620253240506380100
Pneumatic connectionM5M5M5M5G1/8G1/8G1/8G1/8G1/8G1/8
DesignPiston
Piston rod
Cylinder barrel
Mode of operationDouble-acting
CushioningPFlexible cushioning rings/pads at both endsc
Position sensingVia proximity sensor
Type of mountingVia through-hole / via female thread / via accessories
Mounting positionAny

Operating and environmental conditions

Piston diameter121620253240506380100
Pneumatic connectionM5M5M5M5G1/8G1/8G1/8G1/8G1/8G1/8
DesignPiston
Piston rod
Cylinder barrel
Mode of operationDouble-acting
CushioningPFlexible cushioning rings/pads at both ends
Position sensingVia proximity sensor
Type of mountingVia through-hole / via female thread / via accessories
Mounting positionAny
Part Number
ADNGF-12-5-P-A
ADNGF-12-10-P-A
ADNGF-12-15-P-A
ADNGF-12-20-P-A
ADNGF-12-25-P-A
ADNGF-12-30-P-A
ADNGF-12-40-P-A
ADNGF-16-5-P-A
ADNGF-16-10-P-A
ADNGF-16-15-P-A
ADNGF-16-20-P-A
ADNGF-16-25-P-A
ADNGF-16-30-P-A
ADNGF-16-50-P-A
ADNGF-20-5-P-A
ADNGF-20-10-P-A
ADNGF-20-15-P-A
ADNGF-20-20-P-A
ADNGF-20-25-P-A
ADNGF-20-30-P-A
ADNGF-20-40-P-A
ADNGF-20-50-P-A
ADNGF-20-60-P-A
ADNGF-25-5-P-A
ADNGF-25-10-P-A
ADNGF-25-15-P-A
ADNGF-25-20-P-A
ADNGF-25-25-P-A
ADNGF-25-30-P-A
ADNGF-25-30-PPS-A
ADNGF-25-40-P-A
ADNGF-25-50-P-A
ADNGF-25-50-PPS-A
ADNGF-25-60-P-A
ADNGF-32-5-P-A
ADNGF-32-10-P-A
ADNGF-32-10-PPS-A
ADNGF-32-15-P-A
ADNGF-32-20-P-A
ADNGF-32-25-P-A
ADNGF-32-30-P-A
ADNGF-32-40-P-A
ADNGF-32-40-PPS-A
ADNGF-32-50-P-A
ADNGF-32-50-PPS-A
ADNGF-32-60-P-A
ADNGF-32-60-PPS-A
ADNGF-32-80-P-A
ADNGF-40-10-P-A
ADNGF-40-15-P-A
ADNGF-40-20-P-A
ADNGF-40-25-P-A
ADNGF-40-30-P-A
ADNGF-40-30-PPS-A
ADNGF-40-40-P-A
ADNGF-40-50-P-A
ADNGF-40-50-PPS-A
ADNGF-40-80-P-A
ADNGF-50-10-P-A
ADNGF-50-15-P-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke: L
(mm)
Operating Pressure
(MPa)
Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Impact energy in the end positions
(J)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Cushioning length
(mm)
Manufacturer part # Weight

SGD 148.95

1 Piece(s) 8 Day(s) 50.15~1125168M50.072214904-55420590

SGD 150.05

1 Piece(s) 8 Day(s) 100.15~1125168M50.072214904-55420690

SGD 151.20

1 Piece(s) 8 Day(s) 150.15~1125168M50.072214904-55420790

SGD 152.35

1 Piece(s) 8 Day(s) 200.15~1125168M50.072214904-55420890

SGD 153.45

1 Piece(s) 8 Day(s) 250.15~1125168M50.072214904-55420990

SGD 154.60

1 Piece(s) 8 Day(s) 300.15~1125168M50.072214904-55421090

SGD 156.85

1 Piece(s) 8 Day(s) 400.15~1125168M50.072214904-55421190

SGD 155.40

1 Piece(s) 8 Day(s) 50.15~11690121M50.152916936-55421293

SGD 156.80

1 Piece(s) 8 Day(s) 100.15~11690121M50.152916936-55421393

SGD 158.25

1 Piece(s) 8 Day(s) 150.15~11690121M50.152916936-55421493

SGD 159.65

1 Piece(s) 8 Day(s) 200.15~11690121M50.152916936-55421593

SGD 161.05

1 Piece(s) 8 Day(s) 250.15~11690121M50.152916936-55421693

SGD 162.45

1 Piece(s) 8 Day(s) 300.15~11690121M50.152916936-55421793

SGD 168.10

1 Piece(s) 8 Day(s) 500.15~11690121M50.152916936-55421993

SGD 160.30

1 Piece(s) 8 Day(s) 50.15~120141188M50.2602616111-554220161

SGD 162.20

1 Piece(s) 8 Day(s) 100.15~120141188M50.2602616111-554221161

SGD 164.20

1 Piece(s) 8 Day(s) 150.15~120141188M50.2602616111-554222161

SGD 166.15

1 Piece(s) 8 Day(s) 200.15~120141188M50.2602616111-554223161

SGD 168.15

1 Piece(s) 8 Day(s) 250.15~120141188M50.2602616111-554224161

SGD 170.10

1 Piece(s) 8 Day(s) 300.15~120141188M50.2602616111-554225161

SGD 174.05

1 Piece(s) 8 Day(s) 400.15~120141188M50.2602616111-554226161

SGD 177.95

1 Piece(s) 8 Day(s) 500.15~120141188M50.2602616111-554227161

SGD 181.90

1 Piece(s) 8 Day(s) 600.15~120141188M50.2602616111-554228161

SGD 180.00

1 Piece(s) 8 Day(s) 50.1~125247295M50.3852819111-554229191

SGD 183.35

1 Piece(s) 8 Day(s) 100.1~125247295M50.3852819111-554230191

SGD 186.70

1 Piece(s) 8 Day(s) 150.1~125247295M50.3852819111-554231191

SGD 190.05

1 Piece(s) 8 Day(s) 200.1~125247295M50.3852819111-554232191

SGD 193.45

1 Piece(s) 8 Day(s) 250.1~125247295M50.3852819111-554233191

SGD 196.80

1 Piece(s) 8 Day(s) 300.1~125247295M50.3852819111-554234191

SGD 217.15

1 Piece(s) 8 Day(s) 300.19~125247295M50.38528191113.5577220191

SGD 203.50

1 Piece(s) 8 Day(s) 400.1~125247295M50.3852819111-554235191

SGD 210.25

1 Piece(s) 8 Day(s) 500.1~125247295M50.3852819111-554236191

SGD 230.60

1 Piece(s) 8 Day(s) 500.19~125247295M50.38528191113.5577222191

SGD 217.00

1 Piece(s) 8 Day(s) 600.1~125247295M50.3852819111-554237191

SGD 207.65

1 Piece(s) 8 Day(s) 50.1~132415483G1/80.41223832717-554238327

SGD 212.00

1 Piece(s) 8 Day(s) 100.1~132415483G1/80.41223832717-554239327

SGD 232.65

1 Piece(s) 8 Day(s) 100.19~132415483G1/8112238327174574022327

SGD 216.35

1 Piece(s) 8 Day(s) 150.1~132415483G1/80.41223832717-554240327

SGD 220.75

1 Piece(s) 8 Day(s) 200.1~132415483G1/80.41223832717-554241327

SGD 225.15

1 Piece(s) 8 Day(s) 250.1~132415483G1/80.41223832717-554242327

SGD 229.50

1 Piece(s) 8 Day(s) 300.1~132415483G1/80.41223832717-554243327

SGD 238.25

1 Piece(s) 8 Day(s) 400.1~132415483G1/80.41223832717-554244327

SGD 258.90

1 Piece(s) 8 Day(s) 400.19~132415483G1/8112238327174574027327

SGD 247.00

1 Piece(s) 8 Day(s) 500.1~132415483G1/80.41223832717-554245327

SGD 267.70

1 Piece(s) 8 Day(s) 500.19~132415483G1/8112238327174574028327

SGD 255.75

1 Piece(s) 8 Day(s) 600.1~132415483G1/80.41223832717-554246327

SGD 276.40

1 Piece(s) 8 Day(s) 600.19~132415483G1/8112238327174574029327

SGD 273.25

1 Piece(s) 8 Day(s) 800.1~132415483G1/80.41223832717-554247327

SGD 256.40

1 Piece(s) 8 Day(s) 100.1~140686754G1/80.71644543017-554249430

SGD 261.40

1 Piece(s) 8 Day(s) 150.1~140686754G1/80.71644543017-554250430

SGD 266.45

1 Piece(s) 8 Day(s) 200.1~140686754G1/80.71644543017-554251430

SGD 271.50

1 Piece(s) 8 Day(s) 250.1~140686754G1/80.71644543017-554252430

SGD 276.50

1 Piece(s) 8 Day(s) 300.1~140686754G1/80.71644543017-554253430

SGD 298.50

1 Piece(s) 8 Day(s) 300.14~140686754G1/81.716445430175574035430

SGD 286.60

1 Piece(s) 8 Day(s) 400.1~140686754G1/80.71644543017-554254430

SGD 296.65

1 Piece(s) 8 Day(s) 500.1~140686754G1/80.71644543017-554255430

SGD 318.65

1 Piece(s) 8 Day(s) 500.14~140686754G1/81.716445430175574037430

SGD 326.85

1 Piece(s) 8 Day(s) 800.1~140686754G1/80.71644543017-554257430

SGD 323.80

1 Piece(s) 8 Day(s) 100.1~15010571178G1/812876468729-554259687

SGD 329.45

1 Piece(s) 8 Day(s) 150.1~15010571178G1/812876468729-554260687

Loading...

 

Basic Information

Cylinder Operation Method Double Acting Operating Temperature(°C) -20::80 Seals material TPE-U(PUR)
Cover material Aluminum, Anodized Piston rod material High-alloy steel Material of cylinder barrel Wrought aluminum alloy, Smooth anodized
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support