(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Cylinder, ADVU Series (Part Numbers)

Part Number

Configured Part Number is shown.

ADVU-32-60-P-A

Compact Cylinder, ADVU Series

Compact Cylinder, ADVU Series

Features

Compact Cylinder, ADVU Series
Compact Cylinder, ADVU Series
Compact Cylinder, ADVU Series

Specifications

Piston diameter121620253240506380100125
Pneumatic connectionM5M5M5M5G1/8G1/8G1/8G1/8G1/8G1/4G1/4
End of piston rodFemale threadM3M4M5M5M6M6M8M8M10M12M16
Male threadM6M8M10x1.25M12x1.25M16x1.5M20x1.5M27x2
Operating mediumCompressed air in accordance with ISO 85731:2010 [7:4:4]
Note on operating/pilot mediumOperation with lubricated medium possible (in which case lubricated operation will always be required)
Constructional designPiston
Piston rod
CushioningFlexible cushioning rings/plates at both ends
Position sensingFor proximity sensing
Type of mountingVia through-holes
Via female thread
Via accessories
Mounting positionAny

Operating pressure [bar]

Piston diameter121620253240506380100125
Piston rod at one end1.2 to 101.0 to 100.8 to 100.6 to 100.5 to 10
Through piston rod S2/S201.5 to 101.3 to 101.2 to 101.0 to 100.8 to 100.5 to 10

Ambient conditions

Compact cylinderBasic versionS6R3
Ambient temperature [℃]-20 to +800 to +120-20 to +80
Corrosion resistance class CRC223
Part Number
ADVU-32-60-P-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke: L
(mm)
Operating Pressure
(MPa)
Piston rod material Flange screws material Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod end Impact energy in the end positions
(J)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Manufacturer part # Weight

SGD 350.15

1 Piece(s) Quote 600.08~1High-alloy stainless steelSteel, galvanized32415483G1/8Internal thread0.449403009156538300

Loading...

  1. 1
 

Basic Information

Cylinder Operation Method Double Acting Operating Temperature(°C) -20::80 Cover material Wrought aluminum alloy
Material of cylinder barrel Wrought aluminum alloy Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Please check the type/dimensions/specifications of the part ADVU-32-60-P-A in the Compact Cylinder, ADVU Series series.

Similar Part Numbers

Part Number
ADVU-16-20-P-A
ADVU-20-10-P-A
ADVU-20-15-A-P-A
ADVU-40-15-P-A
ADVU-40-5-A-P-A
ADVU-40-60-P-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke: L
(mm)
Operating Pressure
(MPa)
Piston rod material Flange screws material Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod end Impact energy in the end positions
(J)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Manufacturer part # Weight

SGD 215.75

1 Piece(s) Quote 200.12~1High-alloy stainless steelHigh-alloy stainless steel1690121M5Internal thread0.1121589415651089

SGD 219.35

1 Piece(s) Quote 100.1~1High-alloy stainless steelSteel, galvanized20141188M5Internal thread0.1420231496156515149

SGD 222.05

1 Piece(s) Quote 150.1~1High-alloy stainless steelSteel, galvanized20141188M5External thread0.1420231496156602149

SGD 367.65

1 Piece(s) Quote 150.08~1High-alloy steelSteel, galvanized40686754G1/8Internal thread0.5263594339156542433

SGD 350.30

1 Piece(s) Quote 50.08~1High-alloy steelSteel, galvanized40686754G1/8External thread0.5263594339156626433

SGD 445.95

1 Piece(s) Quote 600.08~1High-alloy steelSteel, galvanized40686754G1/8Internal thread0.5263594339156548433

Tech Support