(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Piston diameter | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|---|---|
Pneumatic connection | M5 | M5 | M5 | M5 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/4 |
Operating medium | Compressed air in accordance with ISO 85731:2010 [7:4:4] | |||||||||
Note on operating/pilot medium | Operation with lubricated medium possible (in which case lubricated operation will always be required) | |||||||||
Constructional design | Piston | |||||||||
Piston rod | ||||||||||
Cylinder barrel | ||||||||||
Cushioning | Flexible cushioning rings/plates at both ends | |||||||||
Position sensing | For proximity sensing | |||||||||
Type of mounting | Via through-holes | |||||||||
With female thread | ||||||||||
Via accessories | ||||||||||
Mounting position | Any |
Piston diameter | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|---|---|
Piston rod at one end | 1.5 to 10 | 1.0 to 10 | ||||||||
Through piston rod S2 | 1.5 to 10 | 1.0 to 10 |
Compact cylinder | Basic version | S6 | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
Ambient temperature [℃] | -20 to +80 | 0 to +120 | ||||||||
Corrosion resistance class CRC | 2 | 2 |
Part Number |
---|
ADVUL-12-20-P-A |
ADVUL-16-10-P-A |
ADVUL-20-10-P-A |
ADVUL-20-15-P-A |
ADVUL-25-10-P-A |
ADVUL-25-25-P-A |
ADVUL-25-30-P-A |
ADVUL-32-15-P-A |
ADVUL-32-25-P-A |
ADVUL-50-10-P-A |
ADVUL-63-40-P-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke: L (mm) | Operating Pressure (MPa) | Piston rod material | Flange screws material | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Impact energy in the end positions (J) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 323.20 | 1 Piece(s) | Quote | 20 | 0.15~1 | High-alloy stainless steel | High-alloy stainless steel | 12 | 51 | 68 | M5 | 0.07 | 156847 | ||
SGD 332.90 | 1 Piece(s) | Quote | 10 | 0.15~1 | High-alloy stainless steel | High-alloy stainless steel | 16 | 90 | 121 | M5 | 0.1 | 156852 | ||
SGD 344.95 | 1 Piece(s) | Quote | 10 | 0.1~1 | High-alloy stainless steel | Steel, galvanized | 20 | 141 | 188 | M5 | 0.14 | 156859 | ||
SGD 349.05 | 1 Piece(s) | Quote | 15 | 0.1~1 | High-alloy stainless steel | Steel, galvanized | 20 | 141 | 188 | M5 | 0.14 | 156860 | ||
SGD 388.95 | 1 Piece(s) | Quote | 10 | 0.1~1 | High-alloy stainless steel | Steel, galvanized | 25 | 247 | 295 | M5 | 0.1 | 156867 | ||
SGD 410.30 | 1 Piece(s) | Quote | 25 | 0.1~1 | High-alloy stainless steel | Steel, galvanized | 25 | 247 | 295 | M5 | 0.1 | 156870 | ||
SGD 417.40 | 1 Piece(s) | Quote | 30 | 0.1~1 | High-alloy stainless steel | Steel, galvanized | 25 | 247 | 295 | M5 | 0.1 | 156871 | ||
SGD 459.65 | 1 Piece(s) | Quote | 15 | 0.1~1 | High-alloy stainless steel | Steel, galvanized | 32 | 415 | 483 | G1/8 | 0.4 | 156876 | ||
SGD 478.20 | 1 Piece(s) | Quote | 25 | 0.1~1 | High-alloy stainless steel | Steel, galvanized | 32 | 415 | 483 | G1/8 | 0.4 | 156878 | ||
SGD 687.90 | 1 Piece(s) | Quote | 10 | 0.1~1 | High-alloy steel | Steel, galvanized | 50 | 1057 | 1178 | G1/8 | 0.64 | 156894 | ||
SGD 912.15 | 1 Piece(s) | Quote | 40 | 0.1~1 | High-alloy steel | Steel, galvanized | 63 | 1750 | 1870 | G1/8 | 0.7 | 156908 |
Loading...
Cylinder Operation Method | Double Acting | Operating Temperature(°C) | -20::80 | Cover material | Wrought aluminum alloy |
---|---|---|---|---|---|
Material of cylinder barrel | Wrought aluminum alloy | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
How can we improve?
How can we improve?