(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Proximity sensor, SME Series
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : For T-Slot or Round slot and Block shape
● Electrical Connection : 3 wire cable
● DC Operating Voltage Range (V) : 0-30, 3-230, 5-30 and 12-27
● Wire Length (m.): 0.3, 2.5, 5 and 7.5
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
General technical data | |||
---|---|---|---|
Design | For T-slot | ||
Based on standard | EN 60947-5-2 | ||
Approval certificate | c UL us - listed (OL) | ||
RCM trademark | |||
CE marking (see declaration of conformity) | To EU EMC Directive | ||
Special characteristics | Oil resistant | ||
Note on materials | Free of copper and PTFE | ||
RoHS-compliant | |||
Input signal/measuring element | |||
Measuring principle | Magnetic reed | ||
Ambient temperature [°C] | -40 to +70 | ||
Switching output | |||
Type | SME-8M-DS | SME-8M-ZS | SME-8M-DO |
Switching output | Contacting, bipolar | ||
Switching element function | N/O contact | N/O contact | N/C contact |
Max. output current [mA] | 500 | 80 | |
Max. output current in mounting kits [mA] | 80 | 80 | |
Max. switching capacity DC [W] | 10 | 2.4 | |
Max. switching capacity DC in mounting kits [W] | 2.4 | 2.4 | |
Max. switching capacity AC [VA] | 10 | 2.4 | |
Max. switching capacity AC in mounting kits [VA] | 2.4 | 2.4 | |
Voltage drop [V] | ≤1.5 | ≤4.8 | ≤3.5 |
Design | For C-slot | |
---|---|---|
Conforms to | EN 60947-5-2 | |
Certification | RCM trademark | |
CE mark | To EU EMC Directive | |
Note on materials | Free of copper and PTFE | |
Measuring principle | Magnetic reed | |
Ambient temperature [°C] | -20 to +70 | |
Switching output | Contacting, bipolar | |
Switching element function | N/O contact | |
Reproducibility of switching value [mm] | ± 0.1 | |
Switch-on time [ms] | ≤ 0.6 | |
Switch-off time [ms] | ≤ 0.05 | |
Max. output current [mA] | 100 | |
Max. switching frequency [Hz] | 500 | |
Max. switching capacity DC [W] | 1 | |
Voltage drop [V] | 0 | |
Protection against short circuit | No | |
Protection against overloading | No | |
Operating voltage range DC [V] | 12 to 27 | |
Operating voltage range AC [V] | 12 to 27 | |
Reverse polarity protection | No |
Type | SME-10-…-K…-… | SME-10-…-S…-… | |
---|---|---|---|
Electrical connection | Cable, 3-wire | Cable with plug M8x1, 3-pin | |
Connection direction | In-line, lateral | In-line, lateral | |
Cable length [m] | 2.5 | 0.3 | |
Information on cable sheath materials | TPE-U (PUR) |
Type | SME-8-…-S6 | SME-8-…-230 |
---|---|---|
Design | For T-slot | |
Conforms to standard | EN 60947-5-2 | |
Certification | - | RCM trademark |
- | CCC | |
CE marking | - | To EU EMC Directive |
- | To EU Low Voltage Directive | |
Note on materials | Free of copper and PTFE | |
RoHS-compliant | ||
Measuring principle | Magnetic reed | |
Ambient temperature [°C] | -40 to +120 | -30 to +60 |
Switching output | Contacting, bipolar | Contacting, bipolar |
Switching element function | N/O contact | |
Reproducibility of switching value [mm] | ±0.1 | ±0.1 |
Switch-on time [ms] | ≤0.5 | 2 |
Switch-off time [ms] | ≤0.03 | 0.03 |
Max. switching frequency [Hz] | 800 | 500 |
Max. output current [mA] | 500 | 120 |
Max. switching capacity AC [VA] | 10 | |
Max. switching capacity DC [W] | 10 | |
Voltage drop [V] | ≤0 | ≤3.9 |
Residual current [mA] | - | 0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Design | Housing material | Degree of protection | DC operating voltage range (V) | Operating voltage range AC (V) | Max. output current (mA) | Type of mounting | Mounting position | Cable length (m) | Material of cable sheath | Max. switching frequency (Hz) | Max. switching capacity DC (Hz) | Tightening torque (Nm) | Max. tightening torque (Nm) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Electrical connection | Repetition accuracy (mm) | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 208.60 | 1 Piece(s) | Quote | Block design | PET-reinforced | IP67 | 12-27 | 12-27 | 1000 | With accessories | Any | 2.5 | TPE-U(PUR) | - | 27 | - | - | -20 | 70 | 3-wire, Cable | - | 110 | 151669 | ||
SGD 84.95 | 1 Piece(s) | Quote | for T-slot | Epoxy resin, PET, High-alloy stainless steel | IP67 | 0-30 | 0-30 | 500 | Clamped in T slot, Can be inserted in slot lengthwise | - | 2.5 | TPE-S | 800 | 10 | 0.2 | - | -40 | 120 | - | - | 50 | 161756 | ||
SGD 77.50 | 1 Piece(s) | Quote | for T-slot | Epoxy resin, PC, PET, High-alloy stainless steel | IP65, IP67 | 12-30 | 12-30 | 500 | Clamped in T slot, Can be inserted in slot lengthwise | - | 2.5 | TPE-U(PUR) | 800 | 10 | 0.2 | - | -40 | 60 | 3-wire, Cable | - | 30 | 150855 | ||
SGD 84.95 | 1 Piece(s) | Quote | for T-slot | Epoxy resin, PET, High-alloy stainless steel | IP68 | 3-230 | 3-230 | 120 | Clamped in T slot, Can be inserted in slot lengthwise | - | 2.5 | TPE-U(PUR) | 500 | 10 | 0.2 | - | -30 | 60 | - | - | 39 | 152820 | ||
SGD 75.25 | 1 Piece(s) | Quote | - | PA, High-alloy stainless steel | IP65, IP68 | 5-30 | 5-30 | 80 | Screwed tightly, Can be inserted in slot from above | - | 7.5 | TPE-U(PUR) | - | 2.4 | - | - | -40 | 70 | - | - | 87.1 | 546799 | ||
SGD 57.20 | 1 Piece(s) | Quote | - | Brass, nickel-plated, PA, TPE-U(PUR), High-alloy stainless steel | IP65, IP68 | 5-30 | 5-30 | 500 | Screwed tightly, Can be inserted in slot from above | - | 0.3 | TPE-U(PUR) | - | 10 | - | - | -40 | 70 | - | - | 8.9 | 543861 | ||
SGD 54.20 | 1 Piece(s) | Quote | - | PA, High-alloy stainless steel | IP65, IP68 | 5-30 | 5-30 | 500 | Screwed tightly, Can be inserted in slot from above | - | 2.5 | TPE-U(PUR) | - | 10 | - | - | -40 | 70 | - | - | 29.8 | 543862 | ||
SGD 61.70 | 1 Piece(s) | Quote | - | PA, High-alloy stainless steel | IP65, IP68 | 5-30 | 5-30 | 500 | Screwed tightly, Can be inserted in slot from above | - | 5 | TPE-U(PUR) | - | 10 | - | - | -40 | 70 | - | - | 58.3 | 543863 | ||
SGD 69.20 | 1 Piece(s) | Quote | - | PA, High-alloy stainless steel | IP65, IP68 | 5-30 | 5-30 | 500 | Screwed tightly, Can be inserted in slot from above | - | 7.5 | TPE-U(PUR) | - | 10 | - | - | -40 | 70 | - | - | 86.8 | 543876 | ||
SGD 54.20 | 1 Piece(s) | Quote | - | PA, High-alloy stainless steel | IP65, IP68 | 5-30 | 5-30 | 80 | Screwed tightly, Can be inserted in slot from above | - | 2.5 | TPE-U(PUR) | - | 2.4 | - | - | -40 | 70 | - | - | 26.3 | 543872 | ||
SGD 83.40 | 1 Piece(s) | Quote | for round slot | PPS, High-alloy stainless steel | IP65, IP67 | 12-27 | 12-27 | 100 | Clamped in round slot, Can be inserted in slot lengthwise | - | 2.5 | TPE-U(PUR) | 500 | 1 | 0.1 | - | -20 | 70 | 3-wire, Cable | - | 20 | 173210 | ||
SGD 91.50 | 1 Piece(s) | Quote | for round slot | Brass, PPS, TPE-U(PU), High-alloy stainless steel, Nickel-plated | IP65, IP67 | 12-27 | 12-27 | 100 | Clamped in round slot, Can be inserted in slot lengthwise | - | 0.3 | TPE-U(PUR) | 500 | 1 | 0.1 | - | -20 | 70 | 3-pin, Cable with plug, M8x1 | - | 5 | 173212 | ||
SGD 91.50 | 1 Piece(s) | Quote | for round slot | Brass, PPS, TPE-U(PU), High-alloy stainless steel, Nickel-plated | IP65, IP67 | 12-27 | 12-27 | 100 | Clamped in round slot, Can be inserted in slot lengthwise | - | 0.3 | TPE-U(PUR) | 500 | 1 | 0.1 | - | -20 | 70 | 3-pin, Cable with plug, M8x1 | - | 5 | 173213 | ||
SGD 65.10 | 1 Piece(s) | Quote | for round slot | PA-reinforced, High-alloy stainless steel | IP65, IP68 | 5-30 | 5-30 | 300 | Screwed tightly, Can be inserted in slot from above | Any | 0.3 | TPE-U(PUR) | 50 | 9 | - | 0.4 | -40 | 70 | - | 0.2 | 6.7 | 551367 | ||
SGD 62.15 | 1 Piece(s) | Quote | for round slot | PA-reinforced, High-alloy stainless steel | IP65, IP68 | 5-30 | 5-30 | 300 | Screwed tightly, Can be inserted in slot from above | Any | 2.5 | TPE-U(PUR) | 50 | 9 | - | 0.4 | -40 | 70 | - | 0.2 | 16.8 | 551365 | ||
SGD 62.15 | 1 Piece(s) | Quote | for round slot | PA-reinforced, High-alloy stainless steel | IP65, IP68 | 5-30 | 5-30 | 100 | Screwed tightly, Can be inserted in slot from above | Any | 2.5 | TPE-U(PUR) | 50 | 3 | - | 0.4 | -40 | 70 | - | 0.2 | 14.6 | 551369 |
Loading...
Measuring principle | Magnetic reed | Switching output | Contact-based, bipolar |
---|
How can we improve?
How can we improve?