(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mounting Bracket, MS4 Series

Part Number

Configured Part Number is shown.

Mounting bracket MS4-WB

Mounting bracket MS6-WR
- For wall mounting
 

Dimension

Manufacturer
No.
Product codeB1B2B3B4L1L2L3L4Weight [g]
532185MS4-WB56.241.2444.2104.644.65.646.546

Mounting bracket MS4-WR

Mounting bracket MS6-WR
- For wall mounting
- For filter regulator, pressure regulator

Dimension

Manufacturer
No.
TypeB1B2B3B4L1L2L3Weight [g]
526064MS4-WR68448415244749

Mounting bracket MS4-WP

Mounting bracket MS6-WP
- For connecting modules via wall mounting
- In combination with a connecting plate MS4/6-AG... for individual wall mounting
- In combination with mounting plate MS4/6-AEND for individual wall mounting via direct thread
- For pressure regulator LRB with angled outlet block B... at rear
- Same wall gap for combination with MS4 and MS6 series

Dimension

Manufacturer
No.
TypeB1B2B3B4B5L1L2L3L4Weight [g]
532184MS4-WP55.240.244483.410646.55.646.739

Mounting bracket MS4-WPB

Mounting bracket, MS4 Series
- For connecting modules via wall mounting
- In combination with a connecting plate MS4/6-AG... for individual wall mounting
- In combination with mounting plate MS4/6-AEND for individual wall mounting via direct thread
- Provides large wall gap for pressure regulator
 

Dimension

Manufacturer No.Product codeB1B2B3B4B5L1L2L3L4Weight [g]
526063MS6-WPB55.240.246683.410646.55.646.755

Mounting bracket MS6-WPM-D

Mounting bracket, MS4 Series
- For connecting modules via wall mounting
- In combination with a connecting plate MS4-AG... for individual wall mounting
- Speedy attachment and detachment
- For installation of modules with regulating knob pointing downwards

Dimension

Manufacturer No.Product codeB1B2B3B4B5L1L2L3L4ClearanceWeight [g]
526060MS4-WPM-D55.240.244483.492.834.85.645.240.245
Part Number
MS4-WB
MS4-WBM
MS4-WP
MS4-WP-EX
MS4-WPB
MS4-WPB-EX
MS4-WPE
MS4-WPM-2D
MS4-WPM-D
MS4-WR
MS4-WR-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Bracket material Material of screws Seals material LABS (PWIS) conformity Note on materials Module connector material Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Weight
(g)
Manufacturer part #

SGD 13.85

1 Piece(s) 8 Day(s) 4SteelSteel-----106046532185

SGD 19.10

1 Piece(s) 8 Day(s) 4SteelSteel-----106048526062

SGD 25.85

1 Piece(s) 8 Day(s) 4Die-cast aluminumSteelNBR----106039532184

SGD 28.30

1 Piece(s) 21 Day(s) 4Die-cast aluminumSteelNBR----106039541554

SGD 29.10

1 Piece(s) 8 Day(s) 4Die-cast aluminumSteelNBR----106055526063

SGD 31.80

1 Piece(s) 21 Day(s) 4Die-cast aluminumSteelNBRVDMA24364-B1/B2-LRoHS-compliantPOM Steel-106055-

SGD 19.25

1 Piece(s) 8 Day(s) ----VDMA24364-B1/B2-LRoHS-compliant-----

SGD 36.60

1 Piece(s) 8 Day(s) 4Die-cast aluminumSteelNBRVDMA24364-B1/B2-LRoHS-compliantPOM Steel-106055-

SGD 36.90

1 Piece(s) 8 Day(s) 4Die-cast aluminumSteelNBR----106045526060

SGD 6.45

1 Piece(s) 8 Day(s) 4Steel------106049526064

SGD 8.75

1 Piece(s) 8 Day(s) 4Steel--VDMA24364-B2-LRoHS-compliant--106049-

Loading...

  1. 1
 

Basic Information

Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support