(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Type | CPV10 | CPV14 | CPV18 |
---|---|---|---|
Design | Electromagnetically actuated piston spool valve | ||
Lubrication | Life-time lubrication, PWIS-free (free of paint-wetting impairment substances) | ||
Type of mounting | Via pneumatic multiple connector plate | ||
Via backwall | |||
On H-rail | |||
Mounting position | Any | ||
Lap | Overlap | ||
Manual override | Non-detenting/detenting/blocked | ||
Width [mm] | 10 | 14 | 18 |
Nominal size [mm] | 4 | 6 | 8 |
Nominal flow rate without fitting [l/min] | 400 | 800 | 1600 1400 |
b value | 0.4 | 0.42 0.37 | 0.38 0.41 0.40 |
c value [l/sbar] | 1.6 | 3.2 | 6.3 5.66 |
Pneumatic connections | |||
Pneumatic connection | Via end plate or pneumatic multiple connector plate | ||
Supply port 1/11 | G1/8 | G1/4 | G3/8 |
Exhaust port 3/5 | G3/8 (G1/4) | G1/2 (G3/8) | G1/2 |
Working ports 2/4 | M7 | G1/8 | G1/4 |
Pilot air supply port 12/14 | M5 (M7) | G1/4 | G1/4 |
Pilot exhaust air port 82/84 | M5 (M7) | G1/8 | G1/4 |
Part Number |
---|
CPV14-M1H-2X3-GLS-1/8 |
CPV14-M1H-5JS-1/8 |
CPV14-M1H-5LS-1/8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Pneumatic connection 11 | Valve function | Changeover time (ms) | Reset method | Switching time off (ms) | Switching time on (ms) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|
SGD 263.60 | 1 Piece(s) | Quote | Common port | 3/2, closed, monostable | - | Pneumatic spring | 30 | 24 | 161362 | ||
SGD 263.60 | 1 Piece(s) | Quote | - | 5/2, bistable | 12 | - | - | - | 161361 | ||
SGD 193.50 | 1 Piece(s) | Quote | - | 5/2, monostable | - | Pneumatic spring | 35 | 25 | 161360 |
Loading...
Housing material | Brass, Steel, Die-cast aluminum, PPS, POM | Seals material | NBR, HNBR | Pneumatic connection 1 | Common port |
---|---|---|---|---|---|
Pneumatic connection 2 | G1/8 | Pneumatic connection 4 | G1/8 | Pneumatic working port | G1/8 |
Pilot air port 12/14 | Common port | Degree of protection | IP65 | Lap | Overlap |
Nominal width(mm) | 6 | Standard nominal flow rate(l/min) | 800 | Pilot air supply port | Internal External |
Flow direction | Non-reversible | Valve size(mm) | 14 | Operating voltage(V) | 24 DC |
b-value | 0.42 | C value(l/sbar) | 3.2 | Min. Operating pressure(bar) | -0.9 |
Max. Operating pressure(bar) | 10 | Min. Pilot pressure(bar) | 3 | Max. Pilot pressure(bar) | 8 |
Min. Temperature of medium(°C) | -5 | Max. Temperature of medium(°C) | 50 | Min. Ambient temperature(°C) | -5 |
Max. Ambient temperature(°C) | 50 | Min. Storage temperature(°C) | -20 | Max. Storage temperature(°C) | 40 |
Electrical power consumption(W) | 0.65 | Max. positive test pulse with 0 signal(µs) | 1400 | Max. negative test pulse on 1 signal(µs) | 400 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress | Weight(g) | 120 |
How can we improve?
How can we improve?