(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
-Orientable
-Male thread with internal hex
Manufacturer no. | Product code | Connection D1 | Nominal size [mm] | Tubing O.D. D2 | D5 Ø | D6 Ø | D7 Ø | H1 | H2 | H3 | H4 | L1 | L2 | Wrench size | Weight/piece [g] | PU |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
153097 | QSLV-1/8-6-I | R1/8 | 3 | 6 | 13 | 14.3 | 11.8 | 24 | 8 | 11.5 | 20 | 23.7 | 17 | 5 | 15 | 10 |
153099 | QSLV-1/8-8-I | 4.2 | 8 | 14 | 17.9 | 13.8 | 27 | 8 | 12 | 23 | 26.7 | 18.1 | 8 | 22 | 10 | |
153098 | QSLV-1/4-6-I | R1/4 | 3.1 | 6 | 13 | 14.3 | 11.8 | 27 | 11 | 12.5 | 21 | 23.7 | 17 | 5 | 22 | 10 |
153100 | QSLV-1/4-8-I | 4 | 8 | 14 | 17.9 | 13.8 | 30 | 11 | 13 | 24 | 26.7 | 18.1 | 8 | 28 | 10 | |
153102 | QSLV-1/4-10-I | 5.4 | 10 | 18 | 21.3 | 16.8 | 34 | 11 | 15 | 28 | 30.7 | 20.7 | 10 | 40 | 10 | |
153101 | QSLV-3/8-8-I | R3/8 | 4.2 | 8 | 14 | 17.9 | 13.8 | 31 | 12 | 13.7 | 24.7 | 26.7 | 18.1 | 8 | 37 | 10 |
153103 | QSLV-3/8-10-I | 5.4 | 10 | 18 | 21.3 | 16.8 | 35 | 12 | 15.7 | 28.7 | 30.7 | 20.7 | 10 | 49 | 10 | |
153104 | QSLV-3/8-12-I | 6.9 | 12 | 21 | 26.3 | 19.8 | 39 | 12 | 17.7 | 32.7 | 36.4 | 23.4 | 12 | 68 | 10 | |
153105 | QSLV-1/2-12-I | R1/2 | 6.4 | 12 | 21 | 26.3 | 19.8 | 42 | 15 | 18.8 | 33.8 | 36.4 | 23.4 | 12 | 85 | 1 |
186148 | QSLV-G1/8-6-I | G1/8 | 3 | 6 | 13 | – | – | 23 | 5.1 | 14.5 | – | 23.7 | – | 5 | 15 | 10 |
186150 | QSLV-G1/8-8-I | 4.2 | 8 | 14 | – | – | 26 | 5.1 | 15 | – | 26.7 | – | 8 | 22 | 10 | |
186149 | QSLV-G1/4-6-I | G1/4 | 3.1 | 6 | 13 | – | – | 23.5 | 5.6 | 15 | – | 23.7 | – | 5 | 19 | 10 |
186151 | QSLV-G1/4-8-I | 4 | 8 | 14 | – | – | 26.5 | 5.6 | 15.5 | – | 26.7 | – | 8 | 25 | 10 | |
186153 | QSLV-G1/4-10-I | 5.4 | 10 | 18 | – | – | 30.5 | 5.6 | 17.5 | – | 30.7 | – | 10 | 38 | 10 | |
186152 | QSLV-G3/8-8-I | G3/8 | 4.2 | 8 | 14 | – | – | 28 | 6.6 | 17 | – | 26.7 | – | 8 | 33 | 10 |
186154 | QSLV-G3/8-10-I | 5.4 | 10 | 18 | – | – | 32 | 6.6 | 19 | – | 30.7 | – | 10 | 45 | 10 | |
186155 | QSLV-G3/8-12-I | 6.9 | 12 | 21 | – | – | 36 | 6.6 | 21 | – | 36.4 | – | 12 | 65 | 10 | |
186156 | QSLV-G1/2-12-I | G1/2 | 6.4 | 12 | 21 | – | – | 37 | 7.6 | 22 | – | 36.4 | – | 12 | 75 | 1 |
-Orientable
-Male thread with external hex
Manufacturer no. | Product code | Connection D1 | Nominal size [mm] | Tubing O.D. D2 | D5 Ø | H1 | H2 | H3 | L1 | Wrench size | Weight/piece [g] | PU |
---|---|---|---|---|---|---|---|---|---|---|---|---|
190666 | QSLV-M5-6 | M5 | 1.6 | 6 | 12.5 | 17.7 | 3.5 | 10.9 | 23.1 | 8 | 15 | 10 |
153086 | QSLV-1/8-4 | R1/8 | 2.4 | 4 | 10 | 27 | 8 | 12 | 22.5 | 14 | 22 | 10 |
130749 | QSLV-1/8-4-100 | 22 | 100 | |||||||||
153087 | QSLV-1/8-6 | 3.7 | 6 | 12.5 | 27 | 8 | 12 | 24 | 14 | 28 | 10 | |
130750 | QSLV-1/8-6-100 | 40 | 100 | |||||||||
153089 | QSLV-1/8-8 | 4.4 | 8 | 14.5 | 27 | 8 | 12 | 26 | 14 | 37 | 10 | |
130751 | QSLV-1/8-8-50 | 49 | 50 | |||||||||
153088 | QSLV-1/4-6 | R1/4 | 3.8 | 6 | 12.5 | 31.5 | 11 | 13.5 | 27 | 17 | 68 | 10 |
130752 | QSLV-1/4-6-100 | 85 | 100 | |||||||||
153090 | QSLV-1/4-8 | 5 | 8 | 14.5 | 31.5 | 11 | 13.5 | 28.5 | 17 | 15 | 10 | |
130753 | QSLV-1/4-8-50 | 22 | 50 | |||||||||
153092 | QSLV-1/4-10 | 5.4 | 10 | 17.5 | 31.5 | 11 | 14.5 | 30.5 | 17 | 19 | 10 | |
130754 | QSLV-1/4-10-50 | 25 | 50 | |||||||||
153091 | QSLV-3/8-8 | R3/8 | 5.2 | 8 | 14.5 | 36 | 12 | 15.5 | 30.5 | 21 | 38 | 10 |
153093 | QSLV-3/8-10 | 6.3 | 10 | 17.5 | 36 | 12 | 15.5 | 33 | 21 | 33 | 10 | |
153094 | QSLV-3/8-12 | 7.1 | 12 | 21 | 36 | 12 | 17 | 35 | 21 | 45 | 10 | |
153095 | QSLV-1/2-12 | R1/2 | 8 | 12 | 21 | 40.5 | 15 | 16.5 | 38 | 24 | 65 | 1 |
153096 | QSLV-1/2-16 | 8.9 | 16 | 25 | 48.5 | 15 | 22 | 36.5 | 24 | 75 | 1 | |
186137 | QSLV-G1/8-4 | G1/8 | 2.3 | 4 | 10 | 23.7 | 5.1 | 8.7 | 23.4 | 14 | 22 | 10 |
132060 | QSLV-G1/8-4-100 | 100 | ||||||||||
186138 | QSLV-G1/8-6 | 3.5 | 6 | 12.4 | 23.7 | 5.1 | 9 | 25.5 | 14 | 23 | 10 | |
132061 | QSLV-G1/8-6-100 | 100 | ||||||||||
186140 | QSLV-G1/8-8 | 4 | 8 | 14.4 | 23.7 | 5.1 | 10 | 28.4 | 14 | 25 | 10 | |
132062 | QSLV-G1/8-8-50 | 50 | ||||||||||
186139 | QSLV-G1/4-6 | G1/4 | 3.7 | 6 | 14.5 | 28.6 | 5.6 | 10.4 | 29 | 19 | 44 | 10 |
132063 | QSLV-G1/4-6-100 | 100 | ||||||||||
186141 | QSLV-G1/4-8 | 4.9 | 8 | 14.5 | 28.6 | 5.6 | 10.4 | 28.9 | 19 | 45 | 10 | |
132064 | QSLV-G1/4-8-50 | 50 | ||||||||||
186143 | QSLV-G1/4-10 | 5.3 | 10 | 17.6 | 28.6 | 5.6 | 11.7 | 31.2 | 19 | 48 | 10 | |
132065 | QSLV-G1/4-10-50 | 50 | ||||||||||
186142 | QSLV-G3/8-8 | G3/8 | 5.4 | 8 | 14.4 | 33.1 | 6.6 | 12.6 | 31 | 24 | 71 | 10 |
186144 | QSLV-G3/8-10 | 6.4 | 10 | 17.6 | 33.1 | 6.6 | 12.6 | 33.6 | 24 | 74 | 10 | |
186145 | QSLV-G3/8-12 | 6.4 | 12 | 21 | 33.1 | 6.6 | 14.3 | 36.4 | 24 | 77 | 10 | |
186146 | QSLV-G1/2-12 | G1/2 | 7 | 12 | 21 | 34 | 7.6 | 14.3 | 37.9 | 27 | 99 | 1 |
186147 | QSLV-G1/2-16 | 8.1 | 16 | 25 | 43.1 | 7.6 | 17.2 | 38.1 | 27 | 115 | 1 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Nominal width (mm) | Pack size | Pneumatic connection 1 | Pneumatic connection 2 | Nominal tightening torque (Nm) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 18.35 | 1 Piece(s) | 8 Day(s) | 10 | 1 | External thread R1/2 | for pneumatic tubing outside diameter 12 mm | - | 153095 | 97 | |||
SGD 19.50 | 1 Piece(s) | 8 Day(s) | 6.4 | 1 | External thread R1/2 | for pneumatic tubing outside diameter 12 mm | - | 153105 | 85 | |||
SGD 84.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 4.3 | 10 | External thread R1/4 | for pneumatic tubing outside diameter 6 mm | - | 153088 | 36 | ||
SGD 108.00 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 3.1 | 10 | External thread R1/4 | for pneumatic tubing outside diameter 6 mm | - | 153098 | 22 | ||
SGD 102.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 6 | 10 | External thread R1/4 | for pneumatic tubing outside diameter 8 mm | - | 153090 | 38 | ||
SGD 355.00 | 50 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 5 | 50 | External thread R1/4 | for pneumatic tubing outside diameter 8 mm | - | 130753 | 38 | ||
SGD 115.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 4 | 10 | External thread R1/4 | for pneumatic tubing outside diameter 8 mm | - | 153100 | 28 | ||
SGD 141.00 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 7.1 | 10 | External thread R1/4 | for pneumatic tubing outside diameter 10 mm | - | 153092 | 41 | ||
SGD 152.00 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 5.4 | 10 | External thread R1/4 | for pneumatic tubing outside diameter 10 mm | - | 153102 | 40 | ||
SGD 77.00 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 2.8 | 10 | External thread R1/8 | for pneumatic tubing outside diameter 4 mm | - | 153086 | 21 | ||
SGD 79.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 4.6 | 10 | External thread R1/8 | for pneumatic tubing outside diameter 6 mm | - | 153087 | 22 | ||
SGD 100.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 3 | 10 | External thread R1/8 | for pneumatic tubing outside diameter 6 mm | - | 153097 | 15 | ||
SGD 88.00 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 5.5 | 10 | External thread R1/8 | for pneumatic tubing outside diameter 8 mm | - | 153089 | 23 | ||
SGD 112.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 4.2 | 10 | External thread R1/8 | for pneumatic tubing outside diameter 8 mm | - | 153099 | 22 | ||
SGD 128.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 6 | 10 | External thread R3/8 | for pneumatic tubing outside diameter 8 mm | - | 153091 | 60 | ||
SGD 161.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 4.2 | 10 | External thread R3/8 | for pneumatic tubing outside diameter 8 mm | - | 153101 | 37 | ||
SGD 157.00 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 8 | 10 | External thread R3/8 | for pneumatic tubing outside diameter 10 mm | - | 153093 | 63 | ||
SGD 165.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 5.4 | 10 | External thread R3/8 | for pneumatic tubing outside diameter 10 mm | - | 153103 | 49 | ||
SGD 179.00 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 9.3 | 10 | External thread R3/8 | for pneumatic tubing outside diameter 12 mm | - | 153094 | 66 | ||
SGD 20.25 | 1 Piece(s) | 8 Day(s) | 8.7 | 1 | External thread G1/2 | for pneumatic tubing outside diameter 12 mm | 26 | 186146 | 99 | |||
SGD 22.10 | 1 Piece(s) | 8 Day(s) | 6.4 | 1 | External thread G1/2 | for pneumatic tubing outside diameter 12 mm | 26 | 186156 | 75 | |||
SGD 96.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 5 | 10 | External thread G1/4 | for pneumatic tubing outside diameter 6 mm | 9 | 186139 | 44 | ||
SGD 122.00 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 3.1 | 10 | External thread G1/4 | for pneumatic tubing outside diameter 6 mm | 9 | 186149 | 19 | ||
SGD 115.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 6 | 10 | External thread G1/4 | for pneumatic tubing outside diameter 8 mm | 9 | 186141 | 45 | ||
SGD 131.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 4 | 10 | External thread G1/4 | for pneumatic tubing outside diameter 8 mm | 9 | 186151 | 25 | ||
SGD 159.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 7 | 10 | External thread G1/4 | for pneumatic tubing outside diameter 10 mm | 9 | 186143 | 48 | ||
SGD 172.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 5.4 | 10 | External thread G1/4 | for pneumatic tubing outside diameter 10 mm | 9 | 186153 | 38 | ||
SGD 84.00 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 3 | 10 | External thread G1/8 | for pneumatic tubing outside diameter 4 mm | 7 | 186137 | 22 | ||
SGD 89.00 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 4 | 10 | External thread G1/8 | for pneumatic tubing outside diameter 6 mm | 7 | 186138 | 23 | ||
SGD 112.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 3 | 10 | External thread G1/8 | for pneumatic tubing outside diameter 6 mm | 7 | 186148 | 15 | ||
SGD 101.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 5.6 | 10 | External thread G1/8 | for pneumatic tubing outside diameter 8 mm | 7 | 186140 | 25 | ||
SGD 123.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 4.2 | 10 | External thread G1/8 | for pneumatic tubing outside diameter 8 mm | 7 | 186150 | 22 | ||
SGD 141.00 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 6 | 10 | External thread G3/8 | for pneumatic tubing outside diameter 8 mm | 15.5 | 186142 | 71 | ||
SGD 177.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 4.2 | 10 | External thread G3/8 | for pneumatic tubing outside diameter 8 mm | 15.5 | 186152 | 33 | ||
SGD 177.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 8 | 10 | External thread G3/8 | for pneumatic tubing outside diameter 10 mm | 15.5 | 186144 | 74 | ||
SGD 182.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 5.4 | 10 | External thread G3/8 | for pneumatic tubing outside diameter 10 mm | 15.5 | 186154 | 45 | ||
SGD 196.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 8.7 | 10 | External thread G3/8 | for pneumatic tubing outside diameter 12 mm | 15.5 | 186145 | 77 | ||
SGD 212.00 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 6.9 | 10 | External thread G3/8 | for pneumatic tubing outside diameter 12 mm | 15.5 | 186155 | 65 | ||
SGD 92.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | 1.8 | 10 | External thread M5 | for pneumatic tubing outside diameter 6 mm | 1.33 | 190666 | 8.3 |
Loading...
Housing material | PBT | Size | Standard | Min. Operating pressure(bar) | -0.95 |
---|---|---|---|---|---|
Max. Operating pressure(bar) | 6 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 80 |
Releasing ring color | Blue | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
How can we improve?
How can we improve?