(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Housing, LBG Series Joint

Part Number

Configured Part Number is shown.

 
Part Number
LBG-32
LBG-40
LBG-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Manufacturer part # Weight
(g)

SGD 142.25

1 Piece(s) 8 Day(s) 3231761220

SGD 144.75

1 Piece(s) 8 Day(s) 4031762300

SGD 151.25

1 Piece(s) 8 Day(s) 5031763540

Loading...

  1. 1

Basic Information

Bolt material Case-hardened steel Fuse material Spring steel Mounting material Cast stainless steel
Min. Ambient temperature(°C) -40 Max. Ambient temperature(°C) 150 Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support