(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3-Port Solenoid Valve, VV100 Series, Plug-in, Connector Connection Manifold

3-Port Solenoid Valve, VV100 Series, Plug-in, Connector Connection Manifold

3-port solenoid valve, VV100 Series, plug-in, connector connection manifold.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
VV100-10FAD1-01U1-C4
VV100-10FAD1-01U1-C4F2
VV100-10FAD1-01U1-C6F1
VV100-10FAD1-01U1-C6F2
VV100-10FAD1-01U1-N7F1
VV100-10FAD1-02U1-C4
VV100-10FAD1-02U1-C4F1
VV100-10FAD1-02U1-C4F2
VV100-10FAD1-02U1-C6
VV100-10FAD1-02U1-C6F1
VV100-10FAD1-02U1-N7F1
VV100-10FAD1-02U2-C6F2
VV100-10FAD1-02U2-N7N
VV100-10FAD1-03U1-C4
VV100-10FAD1-03U1-C4F1
VV100-10FAD1-03U1-C6F1
VV100-10FAD1-03U1-C6F2
VV100-10FAD1-03U1-N7
VV100-10FAD1-03U1-N7F1
VV100-10FAD1-03U1-N7F2
VV100-10FAD1-03U2-N7
VV100-10FAD1-04U1-C4
VV100-10FAD1-04U1-C4F1
VV100-10FAD1-04U1-C6
VV100-10FAD1-04U1-C6F1
VV100-10FAD1-04U1-C6F2
VV100-10FAD1-04U1-L6F1
VV100-10FAD1-04U1-N3F1
VV100-10FAD1-04U1-N7F1
VV100-10FAD1-04U2-C4F1
VV100-10FAD1-04U2-C6F1
VV100-10FAD1-04U2-N3
VV100-10FAD1-04U2-N3F1
VV100-10FAD1-04U2-N7N
VV100-10FAD1-05U1-C4F1
VV100-10FAD1-05U1-C6
VV100-10FAD1-05U1-C6F1
VV100-10FAD1-05U1-L6F1
VV100-10FAD1-05U1-N3
VV100-10FAD1-05U1-N7
VV100-10FAD1-05U2-C6
VV100-10FAD1-05U2-N7N
VV100-10FAD1-06U1-C4
VV100-10FAD1-06U1-C4F1
VV100-10FAD1-06U1-C6
VV100-10FAD1-06U1-C6F1
VV100-10FAD1-06U1-L6F1
VV100-10FAD1-06U1-N7F1
VV100-10FAD1-06U1-N7F2
VV100-10FAD1-06U2-L6F1
VV100-10FAD1-07U1-C6F1
VV100-10FAD1-07U1-N7
VV100-10FAD1-07U1-N7F1
VV100-10FAD1-07U2-N7N
VV100-10FAD1-08U1-C4
VV100-10FAD1-08U1-C4F1
VV100-10FAD1-08U1-C6F1
VV100-10FAD1-08U1-L4
VV100-10FAD1-08U2-C6F1
VV100-10FAD1-09U1-C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPort pipe connection port diameter Option Number of Valves Connector output direction Number of Pins Air supply / exhaust block pipe fitting output direction

-

1 Piece(s) Quote ø4 quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: M3 × 0.5)1Upward connector15Standard

-

1 Piece(s) Quote ø4 quick-connect fitting (Straight)With bracket (port downward)1Upward connector15Standard

-

1 Piece(s) Quote ø6 quick-connect fitting (Straight)With bracket (Standard)1Upward connector15Standard

-

1 Piece(s) Quote ø6 quick-connect fitting (Straight)With bracket (port downward)1Upward connector15Standard

-

1 Piece(s) Quote ø1/4"quick-connect fitting (Straight)With bracket (Standard)1Upward connector15Standard

-

1 Piece(s) Quote ø4 quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: M3 × 0.5)2Upward connector15Standard

-

1 Piece(s) Quote ø4 quick-connect fitting (Straight)With bracket (Standard)2Upward connector15Standard

-

1 Piece(s) Quote ø4 quick-connect fitting (Straight)With bracket (port downward)2Upward connector15Standard

-

1 Piece(s) Quote ø6 quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: M3 × 0.5)2Upward connector15Standard

-

1 Piece(s) Quote ø6 quick-connect fitting (Straight)With bracket (Standard)2Upward connector15Standard

-

1 Piece(s) Quote ø1/4"quick-connect fitting (Straight)With bracket (Standard)2Upward connector15Standard

-

1 Piece(s) Quote ø6 quick-connect fitting (Straight)With bracket (port downward)2Upward connector15Lateral

-

1 Piece(s) Quote ø1/4"quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: No. 10-32 UNF)2Upward connector15Lateral

-

1 Piece(s) Quote ø4 quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: M3 × 0.5)3Upward connector15Standard

-

1 Piece(s) Quote ø4 quick-connect fitting (Straight)With bracket (Standard)3Upward connector15Standard

-

1 Piece(s) Quote ø6 quick-connect fitting (Straight)With bracket (Standard)3Upward connector15Standard

-

1 Piece(s) Quote ø6 quick-connect fitting (Straight)With bracket (port downward)3Upward connector15Standard

-

1 Piece(s) Quote ø1/4"quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: M3 × 0.5)3Upward connector15Standard

-

1 Piece(s) Quote ø1/4"quick-connect fitting (Straight)With bracket (Standard)3Upward connector15Standard

-

1 Piece(s) Quote ø1/4"quick-connect fitting (Straight)With bracket (port downward)3Upward connector15Standard

-

1 Piece(s) Quote ø1/4"quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: M3 × 0.5)3Upward connector15Lateral

-

1 Piece(s) Quote ø4 quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: M3 × 0.5)4Upward connector15Standard

SGD 149.92

1 Piece(s) 46 Day(s) ø4 quick-connect fitting (Straight)With bracket (Standard)4Upward connector15Standard

-

1 Piece(s) Quote ø6 quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: M3 × 0.5)4Upward connector15Standard

SGD 149.92

1 Piece(s) 46 Day(s) ø6 quick-connect fitting (Straight)With bracket (Standard)4Upward connector15Standard

-

1 Piece(s) Quote ø6 quick-connect fitting (Straight)With bracket (port downward)4Upward connector15Standard

-

1 Piece(s) Quote ø6 elbow fitting (Top entry)With bracket (Standard)4Upward connector15Standard

-

1 Piece(s) Quote ø5/32"quick-connect fitting (Straight)With bracket (Standard)4Upward connector15Standard

-

1 Piece(s) Quote ø1/4"quick-connect fitting (Straight)With bracket (Standard)4Upward connector15Standard

SGD 149.92

1 Piece(s) 46 Day(s) ø4 quick-connect fitting (Straight)With bracket (Standard)4Upward connector15Lateral

-

1 Piece(s) Quote ø6 quick-connect fitting (Straight)With bracket (Standard)4Upward connector15Lateral

-

1 Piece(s) Quote ø5/32"quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: M3 × 0.5)4Upward connector15Lateral

-

1 Piece(s) Quote ø5/32"quick-connect fitting (Straight)With bracket (Standard)4Upward connector15Lateral

-

1 Piece(s) Quote ø1/4"quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: No. 10-32 UNF)4Upward connector15Lateral

-

1 Piece(s) Quote ø4 quick-connect fitting (Straight)With bracket (Standard)5Upward connector15Standard

-

1 Piece(s) Quote ø6 quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: M3 × 0.5)5Upward connector15Standard

-

1 Piece(s) Quote ø6 quick-connect fitting (Straight)With bracket (Standard)5Upward connector15Standard

-

1 Piece(s) Quote ø6 elbow fitting (Top entry)With bracket (Standard)5Upward connector15Standard

-

1 Piece(s) Quote ø5/32"quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: M3 × 0.5)5Upward connector15Standard

-

1 Piece(s) Quote ø1/4"quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: M3 × 0.5)5Upward connector15Standard

-

1 Piece(s) Quote ø6 quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: M3 × 0.5)5Upward connector15Lateral

-

1 Piece(s) Quote ø1/4"quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: No. 10-32 UNF)5Upward connector15Lateral

-

1 Piece(s) Quote ø4 quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: M3 × 0.5)6Upward connector15Standard

-

1 Piece(s) Quote ø4 quick-connect fitting (Straight)With bracket (Standard)6Upward connector15Standard

SGD 139.30

1 Piece(s) 46 Day(s) ø6 quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: M3 × 0.5)6Upward connector15Standard

-

1 Piece(s) Quote ø6 quick-connect fitting (Straight)With bracket (Standard)6Upward connector15Standard

-

1 Piece(s) Quote ø6 elbow fitting (Top entry)With bracket (Standard)6Upward connector15Standard

-

1 Piece(s) Quote ø1/4"quick-connect fitting (Straight)With bracket (Standard)6Upward connector15Standard

-

1 Piece(s) Quote ø1/4"quick-connect fitting (Straight)With bracket (port downward)6Upward connector15Standard

-

1 Piece(s) Quote ø6 elbow fitting (Top entry)With bracket (Standard)6Upward connector15Lateral

-

1 Piece(s) Quote ø6 quick-connect fitting (Straight)With bracket (Standard)7Upward connector15Standard

-

1 Piece(s) Quote ø1/4"quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: M3 × 0.5)7Upward connector15Standard

-

1 Piece(s) Quote ø1/4"quick-connect fitting (Straight)With bracket (Standard)7Upward connector15Standard

-

1 Piece(s) Quote ø1/4"quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: No. 10-32 UNF)7Upward connector15Lateral

-

1 Piece(s) Quote ø4 quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: M3 × 0.5)8Upward connector15Standard

-

1 Piece(s) Quote ø4 quick-connect fitting (Straight)With bracket (Standard)8Upward connector15Standard

-

1 Piece(s) Quote ø6 quick-connect fitting (Straight)With bracket (Standard)8Upward connector15Standard

-

1 Piece(s) Quote ø4 elbow fitting (Top entry)manifold direct mounting type (With mounting nut: M3 × 0.5)8Upward connector15Standard

-

1 Piece(s) Quote ø6 quick-connect fitting (Straight)With bracket (Standard)8Upward connector15Lateral

-

1 Piece(s) Quote ø4 quick-connect fitting (Straight)manifold direct mounting type (With mounting nut: M3 × 0.5)9Upward connector15Standard

Loading...

Basic Information

Type Base For Manifold Air supply / exhaust block mounting position U side Connector box mounting position D side

Tech Support