(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5-Port Solenoid Valve Pilot Type, VFS2000, Manifold, Control Unit

5-Port Solenoid Valve Pilot Type, VFS2000, Manifold, Control Unit

5-port solenoid valve, pilot type, plug-in type / non plug-in type, VFS2000 Series manifold with control unit.
[Features]
・ Control unit (filter, pressure reducing valve, pressure switch, air release valve) are all standardized to the one unit, and can be mounted on the manifold base without any attachments
・ Piping processes are eliminated

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
VV5FS2-01-021-01-A5
VV5FS2-01-021-01-AP5
VV5FS2-01-021-01-C5
VV5FS2-01-021-01-E5
VV5FS2-01-021-01-F
VV5FS2-01-021-01-G
VV5FS2-01-021-01-M5
VV5FS2-01-021-01-MP5
VV5FS2-01-021-01N-MP1
VV5FS2-01-021-02-A5
VV5FS2-01-021-02-AP1
VV5FS2-01-021-02-AP5
VV5FS2-01-021-02-C5
VV5FS2-01-021-02-E5
VV5FS2-01-021-02-F
VV5FS2-01-021-02-G
VV5FS2-01-021-02-M5
VV5FS2-01-021-02-MP5
VV5FS2-01-021-M-A5
VV5FS2-01-021-M-AP5
VV5FS2-01-021-M-C5
VV5FS2-01-021-M-E5
VV5FS2-01-021-M-F
VV5FS2-01-021-M-G
VV5FS2-01-021-M-M5
VV5FS2-01-021-M-MP5
VV5FS2-01-031-01-A5
VV5FS2-01-031-01-AP5
VV5FS2-01-031-01-C5
VV5FS2-01-031-01-E5
VV5FS2-01-031-01-F
VV5FS2-01-031-01-G
VV5FS2-01-031-01-M5
VV5FS2-01-031-01-MP5
VV5FS2-01-031-02-A5
VV5FS2-01-031-02-AP5
VV5FS2-01-031-02-C5
VV5FS2-01-031-02-E5
VV5FS2-01-031-02-F
VV5FS2-01-031-02-G
VV5FS2-01-031-02-M5
VV5FS2-01-031-02-MP5
VV5FS2-01-031-M-A5
VV5FS2-01-031-M-AP5
VV5FS2-01-031-M-C5
VV5FS2-01-031-M-E5
VV5FS2-01-031-M-F
VV5FS2-01-031-M-G
VV5FS2-01-031-M-M5
VV5FS2-01-031-M-MP5
VV5FS2-01-041-01-A5
VV5FS2-01-041-01-AP5
VV5FS2-01-041-01-C5
VV5FS2-01-041-01-E5
VV5FS2-01-041-01-F
VV5FS2-01-041-01-G
VV5FS2-01-041-01-M5
VV5FS2-01-041-01-MP5
VV5FS2-01-041-02-A5
VV5FS2-01-041-02-AP5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Number of Stations Port pipe connection port diameter Rated voltage Thread standard CE compliant Piping model Passage Specifications Type of Junction Cover Control unit indicator symbol Connector mounting direction

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4(P, EA, EB)/1/8(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeANone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4(P, EA, EB)/1/8(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeAPNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4(P, EA, EB)/1/8(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeCNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4(P, EA, EB)/1/8(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeENone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4(P, EA, EB)/1/8(A, B)No air release valveRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeFNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4(P, EA, EB)/1/8(A, B)No air release valveRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeGNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4(P, EA, EB)/1/8(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeMNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4(P, EA, EB)/1/8(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeMPNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4(P, EA, EB)/1/8(A, B)100 V AC 50/60 HzNPTNot compatibleSide portedCommon (P, EA, EB)Stacking typeMPNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeANone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4(P, EA, EB)/1/4(A, B)100 V AC 50/60 HzRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeAPNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeAPNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeCNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeENone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4(P, EA, EB)/1/4(A, B)No air release valveRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeFNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4(P, EA, EB)/1/4(A, B)No air release valveRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeGNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeMNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeMPNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4 (P, EA, EB) / mixed (A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeANone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4 (P, EA, EB) / mixed (A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeAPNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4 (P, EA, EB) / mixed (A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeCNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4 (P, EA, EB) / mixed (A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeENone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4 (P, EA, EB) / mixed (A, B)No air release valveRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeFNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4 (P, EA, EB) / mixed (A, B)No air release valveRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeGNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4 (P, EA, EB) / mixed (A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeMNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead21/4 (P, EA, EB) / mixed (A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeMPNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4(P, EA, EB)/1/8(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeANone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4(P, EA, EB)/1/8(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeAPNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4(P, EA, EB)/1/8(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeCNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4(P, EA, EB)/1/8(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeENone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4(P, EA, EB)/1/8(A, B)No air release valveRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeFNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4(P, EA, EB)/1/8(A, B)No air release valveRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeGNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4(P, EA, EB)/1/8(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeMNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4(P, EA, EB)/1/8(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeMPNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeANone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeAPNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeCNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeENone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4(P, EA, EB)/1/4(A, B)No air release valveRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeFNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4(P, EA, EB)/1/4(A, B)No air release valveRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeGNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeMNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeMPNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4 (P, EA, EB) / mixed (A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeANone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4 (P, EA, EB) / mixed (A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeAPNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4 (P, EA, EB) / mixed (A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeCNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4 (P, EA, EB) / mixed (A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeENone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4 (P, EA, EB) / mixed (A, B)No air release valveRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeFNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4 (P, EA, EB) / mixed (A, B)No air release valveRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeGNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4 (P, EA, EB) / mixed (A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeMNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead31/4 (P, EA, EB) / mixed (A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeMPNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead41/4(P, EA, EB)/1/8(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeANone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead41/4(P, EA, EB)/1/8(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeAPNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead41/4(P, EA, EB)/1/8(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeCNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead41/4(P, EA, EB)/1/8(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeENone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead41/4(P, EA, EB)/1/8(A, B)No air release valveRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeFNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead41/4(P, EA, EB)/1/8(A, B)No air release valveRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeGNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead41/4(P, EA, EB)/1/8(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeMNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead41/4(P, EA, EB)/1/8(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeMPNone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead41/4(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeANone

-

1 Piece(s) Quote Plug-in type: with attachment plug lead41/4(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedCommon (P, EA, EB)Stacking typeAPNone

Loading...

Basic Information

Type Base For Manifold

Tech Support