(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5-Port Solenoid Valve, Base Mounted Type, VZ3000 Series, Manifold

5-Port Solenoid Valve, Base Mounted Type, VZ3000 Series, Manifold

5-port solenoid valve, base mounted type, VZ3000 Series manifold.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
VV5Z3-40-022-M5
VV5Z3-40-032-M5
VV5Z3-40-042-M5
VV5Z3-40-052-M5
VV5Z3-40-062-M5
VV5Z3-40-072-M5
VV5Z3-40-082-M5
VV5Z3-40-092-M5
VV5Z3-40-102-M5
VV5Z3-40-112-M5
VV5Z3-40-122-M5
VV5Z3-40-132-M5
VV5Z3-40-142-M5
VV5Z3-40-152-M5
VV5Z3-40-162-M5
VV5Z3-40-172-M5
VV5Z3-40-182-M5
VV5Z3-40-192-M5
VV5Z3-40-202-M5
VV5Z3-41-021-M5
VV5Z3-41-031-M5
VV5Z3-41-041-M5
VV5Z3-41-051-M5
VV5Z3-41-051-M5N
VV5Z3-41-061-M5
VV5Z3-41-071-M5
VV5Z3-41-071-M5F
VV5Z3-41-081-M5
VV5Z3-41-091-M5
VV5Z3-41-101-M5
VV5Z3-41-111-M5
VV5Z3-41-121-M5
VV5Z3-41-131-M5
VV5Z3-41-141-M5
VV5Z3-41-141-M5F
VV5Z3-41-151-M5
VV5Z3-41-161-M5
VV5Z3-41-161-M5F
VV5Z3-41-171-M5
VV5Z3-41-181-M5
VV5Z3-41-191-M5
VV5Z3-41-201-M5
VV5Z3-41P-03-M5
VV5Z3-41P-04-M5
VV5Z3-41P-05-M5
VV5Z3-41P-06-M5
VV5Z3-41P-07-M5
VV5Z3-41P-08-M5
VV5Z3-41P-09-M5
VV5Z3-41P-10-M5
VV5Z3-41P-11-M5
VV5Z3-41P-12-M5
VV5Z3-42-021-01
VV5Z3-42-021-C6
VV5Z3-42-021-C6-Q
VV5Z3-42-021-C6F
VV5Z3-42-021-C6N
VV5Z3-42-031-01
VV5Z3-42-031-01F
VV5Z3-42-031-C6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Number of Stations Port pipe connection port diameter Thread standard CE compliant

SGD 50.17

1 Piece(s) 46 Day(s) 40 type2M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 40 type3M5 × 0.8RcNot compatible

SGD 91.58

1 Piece(s) 46 Day(s) 40 type4M5 × 0.8RcNot compatible

SGD 112.23

1 Piece(s) 46 Day(s) 40 type5M5 × 0.8RcNot compatible

SGD 132.88

1 Piece(s) 46 Day(s) 40 type6M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 40 type7M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 40 type8M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 40 type9M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 40 type10M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 40 type11M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 40 type12M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 40 type13M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 40 type14M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 40 type15M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 40 type16M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 40 type17M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 40 type18M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 40 type19M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 40 type20M5 × 0.8RcNot compatible

SGD 41.30

1 Piece(s) 46 Day(s) 41 type2M5 × 0.8RcNot compatible

SGD 57.63

1 Piece(s) 46 Day(s) 41 type3M5 × 0.8RcNot compatible

SGD 73.85

1 Piece(s) 46 Day(s) 41 type4M5 × 0.8RcNot compatible

SGD 90.07

1 Piece(s) 46 Day(s) 41 type5M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 41 type5M5 × 0.8NPTNot compatible

SGD 106.40

1 Piece(s) 46 Day(s) 41 type6M5 × 0.8RcNot compatible

SGD 122.62

1 Piece(s) 46 Day(s) 41 type7M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 41 type7M5 × 0.8GNot compatible

SGD 138.83

1 Piece(s) 46 Day(s) 41 type8M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 41 type9M5 × 0.8RcNot compatible

SGD 171.38

1 Piece(s) 46 Day(s) 41 type10M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 41 type11M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 41 type12M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 41 type13M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 41 type14M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 41 type14M5 × 0.8GNot compatible

-

1 Piece(s) Quote 41 type15M5 × 0.8RcNot compatible

SGD 268.80

1 Piece(s) 46 Day(s) 41 type16M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 41 type16M5 × 0.8GNot compatible

-

1 Piece(s) Quote 41 type17M5 × 0.8RcNot compatible

SGD 301.35

1 Piece(s) 46 Day(s) 41 type18M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 41 type19M5 × 0.8RcNot compatible

-

1 Piece(s) Quote 41 type20M5 × 0.8RcNot compatible

-

1 Piece(s) Quote Ribbon cable type 41P type3M5 × 0.8RcNot compatible

-

1 Piece(s) Quote Ribbon cable type 41P type4M5 × 0.8RcNot compatible

-

1 Piece(s) Quote Ribbon cable type 41P type5M5 × 0.8RcNot compatible

-

1 Piece(s) Quote Ribbon cable type 41P type6M5 × 0.8RcNot compatible

-

1 Piece(s) Quote Ribbon cable type 41P type7M5 × 0.8RcNot compatible

-

1 Piece(s) Quote Ribbon cable type 41P type8M5 × 0.8RcNot compatible

-

1 Piece(s) Quote Ribbon cable type 41P type9M5 × 0.8RcNot compatible

-

1 Piece(s) Quote Ribbon cable type 41P type10M5 × 0.8RcNot compatible

-

1 Piece(s) Quote Ribbon cable type 41P type11M5 × 0.8RcNot compatible

-

1 Piece(s) Quote Ribbon cable type 41P type12M5 × 0.8RcNot compatible

SGD 53.20

1 Piece(s) 46 Day(s) 42 type2Rc1/8RcNot compatible

SGD 76.77

1 Piece(s) 46 Day(s) 42 type2ø6 single-action pipe fittingRcNot compatible

-

1 Piece(s) Quote 42 type2ø6 single-action pipe fittingRcCE-compliant product

-

1 Piece(s) Quote 42 type2ø6 single-action pipe fittingGNot compatible

-

1 Piece(s) Quote 42 type2ø6 single-action pipe fittingNPTNot compatible

SGD 76.77

1 Piece(s) 46 Day(s) 42 type3Rc1/8RcNot compatible

-

1 Piece(s) Quote 42 type3Rc1/8GNot compatible

SGD 112.23

1 Piece(s) 46 Day(s) 42 type3ø6 single-action pipe fittingRcNot compatible

Loading...

Basic Information

Type Base For Manifold

Tech Support