(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

With Quick-Connect Fitting, 2 and 3 Port Mechanical Valve, VM100F Series (Part Numbers)

With Quick-Connect Fitting, 2 and 3 Port Mechanical Valve, VM100F Series

[Features]
・ Space saving and reduction of piping labor-hours due to built-in quick-connect fitting
・ Space saving
Approximately 35% reduction due to built-in quick-connect fitting (25.8 mm reduction)
・ Weight reduction
80% reduction due to resin body (48 g reduction)
・ Reduced labor-hours when replacing the actuator
Clip system that does not use screws makes replacement easy

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VM121F-04-32B

Drawing

Side ported

Basic Type

Drawing 01 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Roller lever

Drawing 02 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Unidirectional Operation Roller Lever

Drawing 03 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Straight plunger

Drawing 04 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Roller plunger

Drawing 05 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Cross Roller Plunger

Drawing 06 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Toggle lever

Drawing 07 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Push button (Mushroom)

Drawing 08 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Push button (Extended)

Drawing 09 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Push button (Flush)

Drawing 10 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Twist selector (2 position)

Drawing 11 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Key selector (2 position)

Drawing 12 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

selector (3 positions)

Drawing 13 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

With Bracket

Drawing 14 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series

bottom ported

Basic Type

Drawing 15 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Roller lever

Drawing 16 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Unidirectional Operation Roller Lever

Drawing 17 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Straight plunger

Drawing 18 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Roller plunger

Drawing 19 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Cross Roller Plunger

Drawing 20 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Toggle lever

Drawing 21 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Push button (Mushroom)

Drawing 22 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Push button (Extended)

Drawing 23 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Push button (Flush)

Drawing 24 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Twist selector (2 position)

Drawing 25 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Key selector (2 position)

Drawing 26 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

selector (3 positions)

Drawing 27 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series

Product Specifications

Side ported

Basic Type
Roller lever
Unidirectional Operation Roller Lever
Product specifications 01 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series

With miniature indicator light

Product specifications 02 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 03 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Straight plunger
Roller plunger
Cross Roller Plunger
Product specifications 04 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 05 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 06 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Toggle lever
 
 
Product specifications 07 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 
 
Push button (mushroom head)
Push button (flat long head)
Push button (flat head)
Product specifications 08 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 09 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 10 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Twist selector (2 position)
Key selector (2 position)
selector (3 positions)
Product specifications 11 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 12 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 13 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
With Bracket
 
 
Product specifications 14 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 
 
Product specifications 15 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series

bottom ported

Basic Type
Roller lever
Unidirectional Operation Roller Lever
Product specifications 19 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 20 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 21 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Straight plunger
Roller plunger
Cross Roller Plunger
Product specifications 22 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 23 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 24 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Toggle lever
 
 
Product specifications 25 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 
 
Push button (mushroom head)
Push button (flat long head)
Push button (flat head)
Product specifications 26 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 27 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 28 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Twist selector (2 position)
Key selector (2 position)
selector (3 positions)
Product specifications 29 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 30 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 31 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 32 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 16 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series

Components

Product specifications 17 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 18 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Part Number
VM121F-04-32B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Shape Number of Ports Number of Switching Positions Switching Operation Connecting Tube Diameter Pipe Port Type Plumbing Type and Direction Mounting Method Type of Plunger Rod Arm Type Push Button Type Suffix for indicator Bracket option Height of plunger Suffix for actuator Type

-

1 Piece(s) Quote Block Horizontal Type2-port2-position Normally ClosedPush ButtonØ4One-touch PlumbingDirect SideSide + Panel Mount--Flat Long TopNoneNoneShortPush button selector color: BlackMechanical valve

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VM121F-04-32B in the With Quick-Connect Fitting, 2 and 3 Port Mechanical Valve, VM100F Series series.

Similar Part Numbers

Part Number
VM-02JS
VM-05J
VM-06J
VM121F-04-32G
VM121F-04-32Y
VM121F-04-33B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Shape Number of Ports Number of Switching Positions Switching Operation Connecting Tube Diameter Pipe Port Type Plumbing Type and Direction Mounting Method Type of Plunger Rod Arm Type Push Button Type Suffix for indicator Bracket option Height of plunger Suffix for actuator Type

-

1 Piece(s) Quote Others--Plungers----One-way Motion Roller Lever-----Roller material: Hardened steelActuator alone

-

1 Piece(s) Quote Others--Plungers----Straight------Actuator alone

-

1 Piece(s) Quote Others--Plungers----Rollers-----Roller material: POMActuator alone

-

1 Piece(s) Quote Block Horizontal Type2-port2-position Normally ClosedPush ButtonØ4One-touch PlumbingDirect SideSide + Panel Mount--Flat Long TopNoneNoneShortPush button selector color: GreenMechanical valve

-

1 Piece(s) Quote Block Horizontal Type2-port2-position Normally ClosedPush ButtonØ4One-touch PlumbingDirect SideSide + Panel Mount--Flat Long TopNoneNoneShortPush button selector color: YellowMechanical valve

-

1 Piece(s) Quote Block Horizontal Type2-port2-position Normally ClosedPush ButtonØ4One-touch PlumbingDirect SideSide + Panel Mount--Flat TopNoneNoneShortPush button selector color: BlackMechanical valve

Tech Support