(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Electro-Pneumatic Proportional Valve VEF/VEP Series (Part Numbers)

Electro-Pneumatic Proportional Valve VEF/VEP Series

[Electro-pneumatic proportional valve: Flow rate type (VEF)]
The flow rate is controlled steplessly by the magnitude of the current. You can select a model that suits your purpose according to specifications such as the number of ports (2 or 3-port valve with the electric throttle valve function) and the maximum effective cross-sectional area
[Electro-pneumatic proportional valve: Pressure type (VEP)]
The pressure is controlled steplessly by the magnitude of the electric current. In addition, because the structure has the same fully open effective cross-sectional area on the exhaust side, it has a large exhaust capacity and can also be used as a relief valve (3-port valve with the electric pressure reducing valve function)

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

VEF2141-1-06N

Part Number
VEF2141-1-06N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExhaust Mechanism Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Size of Body Set Pressure Maximum effective cross-sectional area
(mm2)
Number of ports

-

1 Piece(s) Quote [Not Provided] No[NPT] NPT3/4[NPT] NPT3/44-452

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Electropneumatic Applicable Fluid Air
Shape Standard Operating Environment Standard Adverse Current Function No
Operating Pressure Range(MPa) null:: 1 Pressure Gauge No Method of electrical entry of lead wire DIN terminal

Please check the type/dimensions/specifications of the part VEF2141-1-06N in the Electro-Pneumatic Proportional Valve VEF/VEP Series series.

Similar Part Numbers

Part Number
VEF2121-1-02N
VEF2121-1-03
VEF2121-1-03F
VEF3121-1
VEF3121-1-02
VEF3121-1-02F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExhaust Mechanism Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Size of Body Set Pressure Maximum effective cross-sectional area
(mm2)
Number of ports

-

1 Piece(s) Quote [Not Provided] No[NPT] NPT1/4[NPT] NPT1/42-132

SGD 586.72

1 Piece(s) 46 Day(s) [Not Provided] NoRc3/8Rc3/82-132

SGD 586.72

1 Piece(s) 46 Day(s) [Not Provided] NoG3/8G3/82-132

-

1 Piece(s) Quote [Not Provided] NoNo Subplate-No Subplate-2-123

SGD 586.72

1 Piece(s) 46 Day(s) [Not Provided] NoRc1/4Rc1/42-123

-

1 Piece(s) Quote [Not Provided] NoG1/4G1/42-123

Tech Support