(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3-Port Solenoid Valve 5-Port Solenoid Valve Manifold Mixed Mountable Type (Part Numbers)

3-Port Solenoid Valve 5-Port Solenoid Valve Manifold Mixed Mountable Type

[Features]
・ A 3-port valve that can be mixed and mounted on a 5-port valve manifold
・ Brackets and sub-plates are the same as the 5-port SY3000/5000 Series
・ It can be attached to all manifolds of the SY3000/5000 Series

[Please click here for the catalog]
P. 611, 612 Body Ported
P. 612, 613, base mounted
P.613 Plug-in type

[10-Series, Clean Series]
・ It is suitable for clean environment
· It prevents dust generation in the cleanroom

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SY313-1L-M5

Part Number
SY313-1L-M5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Thread Nominal Plumbing Type Driving Type Connecting Tube Diameter Seal Type Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Valve specifications Related component type Type of fitting thread part Type Applications

-

1 Piece(s) Quote 3-Port ValveSingle Use2-Position Normally ClosedAC100V[Single] SingleDirectMStandardSelf-Recovery (Pressure Differential Return)M5Direct PlumbingSolenoid ValvesPilot Type Spool-StandardInternalStandardL plug connector with lead wire, lead wire length 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNoneNoneNon-compliantFor body ported type 20--StandardSY300

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SY313-1L-M5 in the 3-Port Solenoid Valve 5-Port Solenoid Valve Manifold Mixed Mountable Type series.

Similar Part Numbers

Part Number
10-SY313-5LZ-M5
10-SY313-5MOZE-C4
10-SY313-5MZ-C6
SY313-1LOZ-C6
SY313-1LOZ-M5
SY313-1LZ-C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Thread Nominal Plumbing Type Driving Type Connecting Tube Diameter Seal Type Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Valve specifications Related component type Type of fitting thread part Type Applications

-

1 Piece(s) Quote 3-Port ValveSingle Use2-Position Normally ClosedDC24V[Single] SingleDirectMStandardSelf-Recovery (Pressure Differential Return)M5Direct PlumbingSolenoid ValvesPilot Type Spool-StandardInternalStandardL plug connector with lead wire, lead wire length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNoneNoneNon-compliantFor body ported type 20--Clean Specifications10-SY300

-

1 Piece(s) Quote 3-Port ValveSingle Use2-Position Normally ClosedDC24V[Single] SingleDirectOne-Touch PlumbingStandardSelf-Recovery (Pressure Differential Return)-Direct PlumbingSolenoid ValvesPilot Type SpoolØ4StandardInternalStandardM plug connector, without connectorPush-turn locking hand-operated typeWith indicator light and surge voltage suppressorNoneNoneNon-compliantFor body ported type 20-RcClean Specifications10-SY300

-

1 Piece(s) Quote 3-Port ValveSingle Use2-Position Normally ClosedDC24V[Single] SingleDirectOne-Touch PlumbingStandardSelf-Recovery (Pressure Differential Return)-Direct PlumbingSolenoid ValvesPilot Type SpoolØ6StandardInternalStandardM plug connector with lead wire, lead wire length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNoneNoneNon-compliantFor body ported type 20-RcClean Specifications10-SY300

-

1 Piece(s) Quote 3-Port ValveSingle Use2-Position Normally ClosedAC100V[Single] SingleDirectOne-Touch PlumbingStandardSelf-Recovery (Pressure Differential Return)-Direct PlumbingSolenoid ValvesPilot Type SpoolØ6StandardInternalStandardL plug connector, without connectorNon-locking, push typeWith indicator light and surge voltage suppressorNoneNoneNon-compliantFor body ported type 20P/20SA-RcStandardSY300

-

1 Piece(s) Quote 3-Port ValveSingle Use2-Position Normally ClosedAC100V[Single] SingleDirectMStandardSelf-Recovery (Pressure Differential Return)M5Direct PlumbingSolenoid ValvesPilot Type Spool-StandardInternalStandardL plug connector, without connectorNon-locking, push typeWith indicator light and surge voltage suppressorNoneNoneNon-compliantFor body ported type 20P/20SA--StandardSY300

SGD 113.40

1 Piece(s) 46 Day(s) 3-Port ValveSingle Use2-Position Normally ClosedAC100V[Single] SingleDirectOne-Touch PlumbingStandardSelf-Recovery (Pressure Differential Return)-Direct PlumbingSolenoid ValvesPilot Type SpoolØ4StandardInternalStandardL plug connector with lead wire, lead wire length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNoneNoneNon-compliantFor body ported type 20-RcStandardSY300

Tech Support