(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Guide Cylinder, MGP Series Improved Water Resistance Type (Part Numbers)

Compact Guide Cylinder, MGP Series Improved Water Resistance Type

[Features]
・ Possible to use in environments exposed to water and coolant.
・ With improved water resistance 2-color display type auto switch.
・ Machine tools, food machines, car wash machines, etc.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MGPM20R-10Z-M9PAVL

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
MGPM20R-10Z-M9PAVL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Port thread type Auto Switches Lead Wire The number of the switches Custom-made Specifications Material of Gasket Connector type

SGD 319.78

1 Piece(s) 46 Day(s) 2010Rubber cushionRcM9PAV32 pcs.NoneNBR (nitrile rubber)None

Loading...

  1. 1
 

Basic Information

Rod Operation Method Single Rods Main Body Shape Guided Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard End Locking No
Valves No Operating Pressure(MPa) 0.13::1.0 Type of Shaft Bearing Slide bearing
Specification of cylinder Cylinder with improved water resistance

Please check the type/dimensions/specifications of the part MGPM20R-10Z-M9PAVL in the Compact Guide Cylinder, MGP Series Improved Water Resistance Type series.

Similar Part Numbers

Part Number
MGPM100R-100Z-XC6A
MGPM100R-10Z
MGPM100R-10Z-M9BAL
MGPM20R-10Z-XC6A
MGPM20R-11Z
MGPM20R-120Z-M9BAL-XC6A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Port thread type Auto Switches Lead Wire The number of the switches Custom-made Specifications Material of Gasket Connector type

-

1 Piece(s) Quote 100100Rubber cushionRcWithout auto switch (built-in magnet)NoneNoneCast iron parts stainless steel NBR (nitrile rubber)None

-

1 Piece(s) Quote 10010Rubber cushionRcWithout auto switch (built-in magnet)NoneNoneNoneNBR (nitrile rubber)None

-

1 Piece(s) Quote 10010Rubber cushionRcM9BA32 pcs.NoneNBR (nitrile rubber)None

-

1 Piece(s) Quote 2010Rubber cushionRcWithout auto switch (built-in magnet)NoneNoneCast iron parts stainless steel NBR (nitrile rubber)None

-

1 Piece(s) Quote 2011Rubber cushionRcWithout auto switch (built-in magnet)NoneNoneNoneNBR (nitrile rubber)None

-

1 Piece(s) Quote 20120Rubber cushionRcM9BA32 pcs.Cast iron parts stainless steel NBR (nitrile rubber)None

Tech Support