(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as main components are not used.
* Some aluminum alloys and aluminum die-cast materials contain small amounts of copper (Cu) and zinc (Zn) as added elements.
· No electrolytic nickel plating or zinc plating with copper base is used.
* Electroless nickel plating is used.
· Low dew point compatible grease used, can be used at -70°C. Improved performance in low dew point environments.
Japanese Only
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cylinder Operation Method | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Mounting bolt | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 20 | [Double Acting] Double Acting | Rc | M99BV | 1 | 2 pcs. | Through hole | Roller type | None | None | ||
- | 1 Piece(s) | Quote | 20 | 20 | [Double Acting] Double Acting | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 20 | 20 | [Double Acting] Double Acting | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Round bar type | Shipped with mounting bolt | None | ||
- | 1 Piece(s) | Quote | 20 | 20 | [Double Acting] Double Acting | Rc | M9B | 3 | 2 pcs. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 20 | 20 | [Double Acting] Double Acting | Rc | M9B | 3 | 1 pc. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 20 | 20 | [Double Acting] Double Acting | Rc | M9BV | 3 | 2 pcs. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 20 | 20 | [Double Acting] Double Acting | Rc | M9NW | 3 | 2 pcs. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | - | 10 | [Double Acting] With Return Spring | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Chamfered type | None | None | ||
- | 1 Piece(s) | Quote | - | 10 | [Double Acting] Double Acting | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Chamfered type | None | None | ||
- | 1 Piece(s) | Quote | - | 10 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | - | 15 | [Double Acting] With Return Spring | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | - | 15 | [Double Acting] Double Acting | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Chamfered type | None | None | ||
- | 1 Piece(s) | Quote | - | 15 | [Double Acting] Double Acting | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | - | 15 | [Double Acting] Double Acting | Rc | N9BV | 0.5 | 2 pcs. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | - | 15 | [Double Acting] Double Acting | Rc | M9BV | 3 | 2 pcs. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | - | 20 | [Double Acting] With Return Spring | Rc | M9B | 3 | 2 pcs. | Through hole | Chamfered type | None | None | ||
- | 1 Piece(s) | Quote | - | 20 | [Double Acting] With Return Spring | Rc | M9BV | 3 | 2 pcs. | Through hole | Chamfered type | None | None | ||
- | 1 Piece(s) | Quote | - | 20 | [Double Acting] With Return Spring | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | - | 20 | [Double Acting] Double Acting | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Chamfered type | None | None | ||
- | 1 Piece(s) | Quote | - | 20 | [Double Acting] Double Acting | Rc | M9BW | 3 | 2 pcs. | Through hole | Chamfered type | Shipped with mounting bolt | None | ||
- | 1 Piece(s) | Quote | - | 20 | [Double Acting] Double Acting | Rc | M9NWV | 0.5 | 2 pcs. | Through hole | Chamfered type | None | None | ||
- | 1 Piece(s) | Quote | - | 20 | [Double Acting] Double Acting | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Roller type | None | None | ||
- | 1 Piece(s) | Quote | - | 20 | [Double Acting] Double Acting | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | - | 20 | [Double Acting] Double Acting | Rc | M9B | 0.5 | 2 pcs. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | - | 20 | [Double Acting] Double Acting | Rc | N9BV | 0.5 | 2 pcs. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | - | 20 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | Rc | M9BW | 0.5 | 2 pcs. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 25 | [Double Acting] With Return Spring | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 25 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | Rc | M9B | 0.5 | 2 pcs. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 25 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | Rc | M9BW | 0.5 | 2 pcs. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 25 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | Rc | M9BW | 3 | 2 pcs. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 30 | [Double Acting] With Return Spring | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Chamfered type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 30 | [Double Acting] With Return Spring | Rc | M9B | 0.5 | 2 pcs. | Through hole | Chamfered type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 30 | [Double Acting] With Return Spring | Rc | M9BV | 3 | 2 pcs. | Through hole | Chamfered type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 30 | [Double Acting] With Return Spring | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 30 | [Double Acting] Double Acting | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Chamfered type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 30 | [Double Acting] Double Acting | Rc | M9B | 0.5 | 2 pcs. | Through hole | Chamfered type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 30 | [Double Acting] Double Acting | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Roller type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 30 | [Double Acting] Double Acting | Rc | M9BW | 3 | 2 pcs. | Through hole | Roller type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 30 | [Double Acting] Double Acting | Rc | M9N | 3 | 2 pcs. | Through hole | Roller type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 30 | [Double Acting] Double Acting | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 30 | [Double Acting] Double Acting | Rc | M9B | 3 | 2 pcs. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 30 | [Double Acting] Double Acting | Rc | M9N | 3 | 2 pcs. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 30 | [Double Acting] Double Acting | Rc | M9N | 3 | 1 pc. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 30 | [Double Acting] Double Acting | Rc | M9N | 0.5 | 1 pc. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 30 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 50 | 20 | [Double Acting] Double Acting | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 50 | 20 | [Double Acting] Double Acting | Rc | N9BV | 0.5 | 2 pcs. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 50 | 20 | [Double Acting] Double Acting | Rc | M9BWV | 3 | 1 pc. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 50 | 25 | [Double Acting] With Return Spring | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 50 | 25 | [Double Acting] Double Acting | Rc | M9B | 0.5 | 2 pcs. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 50 | 30 | [Double Acting] With Return Spring | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Chamfered type | None | None | ||
- | 1 Piece(s) | Quote | 50 | 30 | [Double Acting] With Return Spring | Rc | M9B | 3 | 2 pcs. | Through hole | Chamfered type | None | None | ||
- | 1 Piece(s) | Quote | 50 | 30 | [Double Acting] With Return Spring | Rc | M9BV | 3 | 2 pcs. | Through hole | Chamfered type | None | None | ||
- | 1 Piece(s) | Quote | 50 | 30 | [Double Acting] With Return Spring | Rc | M9P | 3 | 2 pcs. | Through hole | Chamfered type | None | None | ||
- | 1 Piece(s) | Quote | 50 | 30 | [Double Acting] With Return Spring | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 50 | 30 | [Double Acting] With Return Spring | Rc | M9BW | 3 | 2 pcs. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 50 | 30 | [Double Acting] With Return Spring | Rc | M9BWV | 0.5 | 2 pcs. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 50 | 30 | [Double Acting] Double Acting | Rc | Without auto switch (built-in magnet) | None | None | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 50 | 30 | [Double Acting] Double Acting | Rc | N9BV | 0.5 | 2 pcs. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 50 | 30 | [Double Acting] Double Acting | Rc | M9BW | 0.5 | 2 pcs. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 50 | 30 | [Double Acting] Double Acting | Rc | M9BW | 3 | 2 pcs. | Through hole | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 16 | 10 | [Double Acting] Double Acting | M Screw | Without auto switch | None | None | Both ends tapped | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 20 | 15 | [Double Acting] With Return Spring | Rc | Without auto switch | None | None | Both ends tapped | Roller type | None | None | ||
- | 1 Piece(s) | Quote | - | 15 | [Double Acting] With Return Spring | Rc | Without auto switch | None | None | Both ends tapped | Roller type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 25 | [Double Acting] Double Acting | Rc | Without auto switch | None | None | Both ends tapped | Round bar type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 30 | [Double Acting] With Return Spring | Rc | Without auto switch | None | None | Through hole | Round bar type | None | None |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | End Locking | No | Valves | No |
How can we improve?
How can we improve?