(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stopper Cylinder, Fixed Mounting Height, Rechargeable Battery Compatible, 25A-RSQ Series (Part Numbers)

Stopper Cylinder, Fixed Mounting Height, Rechargeable Battery Compatible, 25A-RSQ Series

[Features]
· In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as main components are not used.
* Some aluminum alloys and aluminum die-cast materials contain small amounts of copper (Cu) and zinc (Zn) as added elements.
· No electrolytic nickel plating or zinc plating with copper base is used.
* Electroless nickel plating is used.
· Low dew point compatible grease used, can be used at -70°C. Improved performance in low dew point environments.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

25A-RSDQA20-15DKZ-M9BVL

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
25A-RSDQA20-15DKZ-M9BVL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cylinder Operation Method Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Mounting bolt Connector type

-

1 Piece(s) Quote 2015[Double Acting] Double ActingRcM9BV32 pcs.Both ends tappedChamfered typeNoneNone

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Additional Function Standard
Environment, Applications Standard End Locking No Valves No

Please check the type/dimensions/specifications of the part 25A-RSDQA20-15DKZ-M9BVL in the Stopper Cylinder, Fixed Mounting Height, Rechargeable Battery Compatible, 25A-RSQ Series series.

Similar Part Numbers

Part Number
25A-RSDQA16-15DKZ-M9NL
25A-RSDQA16-15DRZ
25A-RSDQA16-15DRZ-M9BWL
25A-RSDQA20-15DRZ
25A-RSDQA20-15DRZ-M9BVL
25A-RSDQA20-15DRZ-M9BWVS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cylinder Operation Method Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Mounting bolt Connector type

SGD 286.18

1 Piece(s) 46 Day(s) 1615[Double Acting] Double ActingM ScrewM9N32 pcs.Both ends tappedChamfered typeNoneNone

-

1 Piece(s) Quote 1615[Double Acting] Double ActingM ScrewWithout auto switch (built-in magnet)NoneNoneBoth ends tappedRoller typeNoneNone

-

1 Piece(s) Quote 1615[Double Acting] Double ActingM ScrewM9BW32 pcs.Both ends tappedRoller typeNoneNone

-

1 Piece(s) Quote 2015[Double Acting] Double ActingRcWithout auto switch (built-in magnet)NoneNoneBoth ends tappedRoller typeNoneNone

-

1 Piece(s) Quote 2015[Double Acting] Double ActingRcM9BV32 pcs.Both ends tappedRoller typeNoneNone

-

1 Piece(s) Quote 2015[Double Acting] Double ActingRcM9BWV0.51 pc.Both ends tappedRoller typeNoneNone

Tech Support