(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Low Profile Cylinder, Compact Type, Clean / Low Dust Generation, 10/11/20/21/22-CQS Series (Part Numbers)

Low Profile Cylinder, Compact Type, Clean / Low Dust Generation, 10/11/20/21/22-CQS Series

[10-/11-Series, Clean Series]
・ It is suitable for clean environment.
・ It prevents dust generation in the cleanroom.

[20-Series Copper/Fluorine-Free Specifications]
・ Suitable for use in environments that dislike copper and fluorine materials.
・ External dimensions are the same as standard products.

[21/22-Series, copper / fluorine / silicone-free + low dust generation]
・ It supports environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series. )

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-CDQSB12-12DM

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
10-CDQSB12-12DM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Temperature
(°C)
Operating Pressure
(MPa)
Specifications Body Options Auto Switches Lead Wire The number of the switches Type of Mount Support Connector type Type

-

1 Piece(s) Quote 1212Clean Room-10~700.07 to 1Built-in magnetMale rod endWithout auto switch--Through-hole (standard)-Clean Series (relief type)

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Cylinder Operation Method Double Acting
Additional Function Standard End Locking No Valves No

Please check the type/dimensions/specifications of the part 10-CDQSB12-12DM in the Low Profile Cylinder, Compact Type, Clean / Low Dust Generation, 10/11/20/21/22-CQS Series series.

Similar Part Numbers

Part Number
10-CDQSB12-10D-A93L
10-CDQSB12-10D-A93LS
10-CDQSB12-10D-A93S
10-CDQSB12-15D
10-CDQSB12-15D-A93L
10-CDQSB12-15D-A93S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Temperature
(°C)
Operating Pressure
(MPa)
Specifications Body Options Auto Switches Lead Wire The number of the switches Type of Mount Support Connector type Type

SGD 117.02

1 Piece(s) 46 Day(s) 1210Clean Room-0.07 to 1Built-in magnetStandard (rod-end female thread)A9332Through-hole (standard)-Clean Series (relief type)

-

1 Piece(s) Quote 1210Clean Room-0.07 to 1Built-in magnetStandard (rod-end female thread)A9331Through-hole (standard)-Clean Series (relief type)

-

1 Piece(s) Quote 1210Clean Room-0.07 to 1Built-in magnetStandard (rod-end female thread)A930.51Through-hole (standard)-Clean Series (relief type)

SGD 81.08

1 Piece(s) 46 Day(s) 1215Clean Room-10~700.07 to 1Built-in magnetStandard (rod-end female thread)Without auto switch--Through-hole (standard)-Clean Series (relief type)

SGD 125.30

1 Piece(s) 46 Day(s) 1215Clean Room-0.07 to 1Built-in magnetStandard (rod-end female thread)A9332Through-hole (standard)-Clean Series (relief type)

-

1 Piece(s) Quote 1215Clean Room-0.07 to 1Built-in magnetStandard (rod-end female thread)A930.51Through-hole (standard)-Clean Series (relief type)

Tech Support