(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[10-/11-Series, Clean Series]
・ It is suitable for clean environment.
・ It prevents dust generation in the cleanroom.
[20-Series Copper/Fluorine-Free Specifications]
・ Suitable for use in environments that dislike copper and fluorine materials.
・ External dimensions are the same as standard products.
[21/22-Series, copper / fluorine / silicone-free + low dust generation]
・ It supports environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series. )
Japanese Only
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cylinder Operation Method | Environment, Applications | Operating Temperature (°C) | Operating Pressure (MPa) | Specifications | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Custom-made Specifications | Auto switch mounting slot | Connector type | Auto switch mounting bracket | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 12 | 5 | [Double Acting] Double Acting | Clean Room | -10~70 | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | Without auto switch | - | - | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 5 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | A73 | 0.5 | 1 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 5 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | M9BV | 0.5 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 5 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | M9NV | 0.5 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 5 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | M9NV | 3 | 1 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 5 | [Double Acting] Double Acting | Clean Room | -10~70 | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | Without auto switch | - | - | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 5 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | A73 | 3 | 1 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 5 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | A73 | 0.5 | 1 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 5 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | A93V | 3 | 1 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 5 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | M9BV | 0.5 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 5 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | M9NV | 3 | 1 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 10 | [Double Acting] Double Acting | Clean Room | -10~70 | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | Without auto switch | - | - | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 10 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | M9NV | 3 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 10 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | M9NV | 3 | 1 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 10 | [Double Acting] Double Acting | Clean Room | -10~70 | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | Without auto switch | - | - | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 10 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | A93V | 3 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 10 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | M9BV | 5 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 10 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | M9NV | 0.5 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 10 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | M9NV | 3 | 1 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 15 | [Double Acting] Double Acting | Clean Room | -10~70 | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | Without auto switch | - | - | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 15 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | A73 | 3 | 1 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 15 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | M9B | 3 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 15 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | M9N | 3 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 15 | [Double Acting] Double Acting | Clean Room | -10~70 | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | Without auto switch | - | - | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 15 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | M9B | 3 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 15 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | M9N | 0.5 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 15 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | M9N | 3 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 15 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | M9NV | 3 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 20 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | A73 | 3 | 1 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 20 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | M9B | 5 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 20 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | M9N | 0.5 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 20 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | M9N | 3 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 20 | [Double Acting] Double Acting | Clean Room | -10~70 | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | Without auto switch | - | - | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 20 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | A93V | 3 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 20 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | M9N | 3 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 25 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | M9B | 0.5 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 25 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | M9N | 3 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 25 | [Double Acting] Double Acting | Clean Room | -10~70 | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | Without auto switch | - | - | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 30 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | A73 | 3 | 1 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 30 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | J79W | 0.5 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 30 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | M9B | 0.5 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 30 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper / Rod-end male thread | M9B | 5 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 30 | [Double Acting] Double Acting | Clean Room | -10~70 | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | Without auto switch | - | - | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 30 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | F79 | 0.5 | 1 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 30 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | J79 | 0.5 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 30 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | J79 | 0.5 | 1 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 12 | 30 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | With rubber bumper | M9BV | 5 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
SGD 59.62 | 1 Piece(s) | 46 Day(s) | 16 | 5 | [Double Acting] Double Acting | Clean Room | -10~70 | 0.1 to 1 | Built-in magnet | M Screw | Male rod end | Without auto switch | - | - | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 16 | 5 | [Double Acting] Double Acting | Clean Room | -10~70 | 0.1 to 1 | Built-in magnet | M Screw | Male rod end | Without auto switch | - | - | Through-hole (standard) | None | 2 surfaces | - | Cylinder and auto switch mounting brackets (2 pcs) shipped together | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 16 | 5 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | Male rod end | F7BV | 0.5 | 1 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 16 | 5 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | Male rod end | M9NV | 3 | 1 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 16 | 5 | [Double Acting] Double Acting | Clean Room | -10~70 | 0.1 to 1 | Built-in magnet | M Screw | Standard (rod-end female thread) | Without auto switch | - | - | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 16 | 5 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | Standard (rod-end female thread) | A73 | 3 | 1 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 16 | 5 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | Standard (rod-end female thread) | A80 | 0.5 | 1 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 16 | 5 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | Standard (rod-end female thread) | A90V | 0.5 | 1 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 16 | 5 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | Standard (rod-end female thread) | A93V | 0.5 | 1 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 16 | 5 | [Double Acting] Double Acting | Clean Room | -10~70 | 0.1 to 1 | Built-in magnet | M Screw | Standard (rod-end female thread) | Without auto switch | - | - | Through-hole (standard) | None | 2 surfaces | - | Cylinder and auto switch mounting brackets (2 pcs) shipped together | Clean Series (relief type) | ||
SGD 116.20 | 1 Piece(s) | 46 Day(s) | 16 | 5 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | Standard (rod-end female thread) | M9BV | 0.5 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 16 | 5 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | Standard (rod-end female thread) | M9NV | 0.5 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 16 | 5 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | Standard (rod-end female thread) | M9NV | 3 | 1 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Additional Function | Standard |
---|---|---|---|---|---|
End Locking | No | Valves | No |
How can we improve?
How can we improve?