(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Cylinder, Long Stroke Type, Double Acting, Single Rod, Rechargeable Battery Compatible, 25A-CQ2 Series

Compact Cylinder, Long Stroke Type, Double Acting, Single Rod, Rechargeable Battery Compatible, 25A-CQ2 Series

[Rechargeable Battery Compatible Series]
· In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as main components are not used.
* Some aluminum alloys and aluminum die-cast materials contain small amounts of copper (Cu) and zinc (Zn) as added elements.
· No electrolytic nickel plating or zinc plating with copper base is used.
* Electroless nickel plating is used.
· Low dew point compatible grease used, can be used at -70°C. Improved performance in low dew point environments.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
25A-CDQ2A32-125DCMZ
25A-CDQ2A32-125DCMZ-M9BL
25A-CDQ2A32-125DCZ
25A-CDQ2A32-125DCZ-M9B
25A-CDQ2A32-125DCZ-M9BL
25A-CDQ2A32-125DCZ-M9NV
25A-CDQ2A32-150DCMZ
25A-CDQ2A32-150DCMZ-A90L
25A-CDQ2A32-150DCZ
25A-CDQ2A32-150DCZ-M9N
25A-CDQ2A32-150DCZ-M9NL
25A-CDQ2A32-175DCMZ
25A-CDQ2A32-175DCZ
25A-CDQ2A32-200DCMZ
25A-CDQ2A32-200DCZ
25A-CDQ2A32-250DCZ
25A-CDQ2A32-250DCZ-M9BWL
25A-CDQ2A32-300DCMZ
25A-CDQ2A32-300DCZ
25A-CDQ2A32-300DCZ-M9BWSDPC
25A-CDQ2A40-125DCMZ
25A-CDQ2A40-125DCMZ-M9BL
25A-CDQ2A40-125DCZ-M9BW
25A-CDQ2A40-125DCZ-M9BWVL
25A-CDQ2A40-125DCZ-M9NVL
25A-CDQ2A40-150DCZ
25A-CDQ2A40-175DCMZ
25A-CDQ2A40-200DCMZ
25A-CDQ2A40-250DCZ-M9BL
25A-CDQ2A40-250DCZ-M9PWVL
25A-CDQ2A40-300DCMZ
25A-CDQ2A50-125DCMZ-M9BL
25A-CDQ2A50-125DCMZ-M9N
25A-CDQ2A50-125DCMZ-M9NW
25A-CDQ2A50-125DCZ
25A-CDQ2A50-125DCZ-M9BL
25A-CDQ2A50-125DCZ-M9BWVL
25A-CDQ2A50-150DCMZ
25A-CDQ2A50-150DCZ
25A-CDQ2A50-150DCZ-A90L
25A-CDQ2A50-200DCZ
25A-CDQ2A50-200DCZ-M9BL
25A-CDQ2A50-250DCMZ
25A-CDQ2A50-250DCMZ-M9BL
25A-CDQ2A63-125DCMZ
25A-CDQ2A63-125DCMZ-M9B
25A-CDQ2A63-125DCMZ-M9NL
25A-CDQ2A63-125DCZ-M9BWL
25A-CDQ2A63-125DCZ-M9N
25A-CDQ2A63-150DCZ
25A-CDQ2A63-150DCZ-A90LS
25A-CDQ2A63-175DCMZ-M9BWL
25A-CDQ2A63-175DCZ
25A-CDQ2A63-200DCMZ
25A-CDQ2A63-200DCMZ-A90L
25A-CDQ2A63-200DCZ
25A-CDQ2A63-200DCZ-A90LS
25A-CDQ2A63-200DCZ-M9BWVL
25A-CDQ2A63-250DCMZ
25A-CDQ2A80-125DCMZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Specifications Support bracket Body Options Auto Switches Lead Wire The number of the switches Connector type

-

1 Piece(s) Quote -125-10~70Built-in magnetBoth ends tappedMale rod endWithout auto switch---

-

1 Piece(s) Quote -125-Built-in magnetBoth ends tappedMale rod endM9B32-

-

1 Piece(s) Quote -125-10~70Built-in magnetBoth ends tappedStandard (rod-end female thread)Without auto switch---

-

1 Piece(s) Quote -125-Built-in magnetBoth ends tappedStandard (rod-end female thread)M9B0.52-

-

1 Piece(s) Quote -125-Built-in magnetBoth ends tappedStandard (rod-end female thread)M9B32-

-

1 Piece(s) Quote -125-Built-in magnetBoth ends tappedStandard (rod-end female thread)M9NV0.52-

-

1 Piece(s) Quote -150-10~70Built-in magnetBoth ends tappedMale rod endWithout auto switch---

-

1 Piece(s) Quote -150-Built-in magnetBoth ends tappedMale rod endA9032-

-

1 Piece(s) Quote -150-10~70Built-in magnetBoth ends tappedStandard (rod-end female thread)Without auto switch---

-

1 Piece(s) Quote -150-Built-in magnetBoth ends tappedStandard (rod-end female thread)M9N0.52-

-

1 Piece(s) Quote -150-Built-in magnetBoth ends tappedStandard (rod-end female thread)M9N32-

-

1 Piece(s) Quote -175-10~70Built-in magnetBoth ends tappedMale rod endWithout auto switch---

-

1 Piece(s) Quote -175-10~70Built-in magnetBoth ends tappedStandard (rod-end female thread)Without auto switch---

-

1 Piece(s) Quote -200-10~70Built-in magnetBoth ends tappedMale rod endWithout auto switch---

-

1 Piece(s) Quote -200-10~70Built-in magnetBoth ends tappedStandard (rod-end female thread)Without auto switch---

-

1 Piece(s) Quote -250-10~70Built-in magnetBoth ends tappedStandard (rod-end female thread)Without auto switch---

-

1 Piece(s) Quote -250-Built-in magnetBoth ends tappedStandard (rod-end female thread)M9BW32-

-

1 Piece(s) Quote -300-10~70Built-in magnetBoth ends tappedMale rod endWithout auto switch---

-

1 Piece(s) Quote -300-10~70Built-in magnetBoth ends tappedStandard (rod-end female thread)Without auto switch---

-

1 Piece(s) Quote -300-Built-in magnetBoth ends tappedStandard (rod-end female thread)M9BW0.52M12-4 pin plug connector

-

1 Piece(s) Quote 40125-10~70Built-in magnetBoth ends tappedMale rod endWithout auto switch---

-

1 Piece(s) Quote 40125-Built-in magnetBoth ends tappedMale rod endM9B32-

-

1 Piece(s) Quote 40125-Built-in magnetBoth ends tappedStandard (rod-end female thread)M9BW0.52-

-

1 Piece(s) Quote 40125-Built-in magnetBoth ends tappedStandard (rod-end female thread)M9BWV32-

-

1 Piece(s) Quote 40125-Built-in magnetBoth ends tappedStandard (rod-end female thread)M9NV32-

-

1 Piece(s) Quote 40150-10~70Built-in magnetBoth ends tappedStandard (rod-end female thread)Without auto switch---

-

1 Piece(s) Quote 40175-10~70Built-in magnetBoth ends tappedMale rod endWithout auto switch---

-

1 Piece(s) Quote 40200-10~70Built-in magnetBoth ends tappedMale rod endWithout auto switch---

-

1 Piece(s) Quote 40250-Built-in magnetBoth ends tappedStandard (rod-end female thread)M9B32-

-

1 Piece(s) Quote 40250-Built-in magnetBoth ends tappedStandard (rod-end female thread)M9PWV32-

-

1 Piece(s) Quote 40300-10~70Built-in magnetBoth ends tappedMale rod endWithout auto switch---

-

1 Piece(s) Quote 50125-Built-in magnetBoth ends tappedMale rod endM9B32-

-

1 Piece(s) Quote 50125-Built-in magnetBoth ends tappedMale rod endM9N0.52-

-

1 Piece(s) Quote 50125-Built-in magnetBoth ends tappedMale rod endM9NW0.52-

-

1 Piece(s) Quote 50125-10~70Built-in magnetBoth ends tappedStandard (rod-end female thread)Without auto switch---

-

1 Piece(s) Quote 50125-Built-in magnetBoth ends tappedStandard (rod-end female thread)M9B32-

-

1 Piece(s) Quote 50125-Built-in magnetBoth ends tappedStandard (rod-end female thread)M9BWV32-

-

1 Piece(s) Quote 50150-10~70Built-in magnetBoth ends tappedMale rod endWithout auto switch---

-

1 Piece(s) Quote 50150-10~70Built-in magnetBoth ends tappedStandard (rod-end female thread)Without auto switch---

-

1 Piece(s) Quote 50150-Built-in magnetBoth ends tappedStandard (rod-end female thread)A9032-

-

1 Piece(s) Quote 50200-10~70Built-in magnetBoth ends tappedStandard (rod-end female thread)Without auto switch---

-

1 Piece(s) Quote 50200-Built-in magnetBoth ends tappedStandard (rod-end female thread)M9B32-

-

1 Piece(s) Quote 50250-10~70Built-in magnetBoth ends tappedMale rod endWithout auto switch---

-

1 Piece(s) Quote 50250-Built-in magnetBoth ends tappedMale rod endM9B32-

-

1 Piece(s) Quote 63125-10~70Built-in magnetBoth ends tappedMale rod endWithout auto switch---

-

1 Piece(s) Quote 63125-Built-in magnetBoth ends tappedMale rod endM9B0.52-

-

1 Piece(s) Quote 63125-Built-in magnetBoth ends tappedMale rod endM9N32-

-

1 Piece(s) Quote 63125-Built-in magnetBoth ends tappedStandard (rod-end female thread)M9BW32-

-

1 Piece(s) Quote 63125-Built-in magnetBoth ends tappedStandard (rod-end female thread)M9N0.52-

-

1 Piece(s) Quote 63150-10~70Built-in magnetBoth ends tappedStandard (rod-end female thread)Without auto switch---

-

1 Piece(s) Quote 63150-Built-in magnetBoth ends tappedStandard (rod-end female thread)A9031-

-

1 Piece(s) Quote 63175-Built-in magnetBoth ends tappedMale rod endM9BW32-

-

1 Piece(s) Quote 63175-10~70Built-in magnetBoth ends tappedStandard (rod-end female thread)Without auto switch---

-

1 Piece(s) Quote 63200-10~70Built-in magnetBoth ends tappedMale rod endWithout auto switch---

-

1 Piece(s) Quote 63200-Built-in magnetBoth ends tappedMale rod endA9032-

-

1 Piece(s) Quote 63200-10~70Built-in magnetBoth ends tappedStandard (rod-end female thread)Without auto switch---

-

1 Piece(s) Quote 63200-Built-in magnetBoth ends tappedStandard (rod-end female thread)A9031-

-

1 Piece(s) Quote 63200-Built-in magnetBoth ends tappedStandard (rod-end female thread)M9BWV32-

-

1 Piece(s) Quote 63250-10~70Built-in magnetBoth ends tappedMale rod endWithout auto switch---

-

1 Piece(s) Quote 80125-10~70Built-in magnetBoth ends tappedMale rod endWithout auto switch---

Loading...

 

Basic Information

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Non-use of Copper-zinc Material End Locking No
Valves No Cushion Rubber cushion Operating Pressure(MPa) 0.05 to 1
Port thread type Rc

Tech Support