(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
・ It can be mounted on the vacuum ejector system ZX and ZR Series.
・ With suction filter.
Japanese Only
Part Number
Configured Part Number is shown.
Grommet type / ZSE2-0X□-15
Connector type / ZSE2-0X□-15C
Model | ZSE2 | ISE2L | ISE2 | |
---|---|---|---|---|
For vacuum | For low pressure | For positive pressure | ||
Rated pressure range / set pressure range | 0 to -101 kPa | 0 to 100 kPa | 0 to lMPa | |
Pressure resistance | 500 kPa | 1.5 MPa | ||
Compatible fluid | Air / non-corrosive gas / non-flammable gas | |||
Power supply voltage | 12 to 24 V DC ±10%, ripple (p-p) 10% or less (with power supply polarity protection) | |||
Current consumption | 17 mA or less (At 24 V DC ON) | |||
Response time | 5 ms or less | |||
Repeatability | ±1% F.S. or less | |||
Environmental resistance | Protective structure | IP40 | ||
Operating temperature range | During operation: 0 to 60°C, when stored: -10 to 60°C (Do not condense or freeze) | |||
Operating humidity range | During operation, storage: 35 to 85% RH (No condensation) | |||
Temperature characteristics (reference: 25°C) | ±3% F.S. or less | |||
Withstand Voltage | 1,000 V AC for 1 minute between live parts and housing | |||
Insulation resistance | 50 MΩ or more (with 500 V DC insulation resistance tester) between live parts and housing | |||
Pipe connection diameter | 01:R1/8, M5 × 0.8 T1:NPTF1/8, M5 × 0.8 0X: With suction filter (ZX ejector mounted type), 0R: Base mount type (ZR ejector mounted type) | |||
Weight | 35 g (Including lead 0.6 m) | |||
Lead | Grommet type | Oil-resistant vinyl cabtire cable, 3 cores ø3.4, conductor cross-sectional area: 0.2 mm^2, insulator outer diameter: 1.1 mm | ||
Connector type | Heat-resistant vinyl cable, 3-cable, conductor cross-sectional area: 0.31 mm^2, insulator outer diameter: 1.55 mm | |||
Standards | CE, RoHS |
Model | -15 | -55 |
---|---|---|
Switch output | NPN open collector, 30 V, 80 mA or less | PNP open collector, 80 mA or less |
Residual voltage | 1 V or less (At 80 mA) | |
Number of outputs | 1 point | |
Hysteresis | 3% F.S. or less (fixed) | |
Operation indicator light | ON: when output is on (Red) | |
Trimmer rotation angle for pressure setting | 200° |
Part Number |
---|
ZSE2-0X-15C |
ZSE2-0X-15C-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Power Supply Type | Power Supply Voltage (V) | Acquired Standards | Protection Structure | Application | Rated Pressure Range | Details Type | Wiring Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 232.52 | 1 Piece(s) | 46 Day(s) | Pressure Switch | Air | [Separate Type, Connector Connection] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Connector type lead length 0.6 m | ||
- | 1 Piece(s) | Quote | Pressure Switch | Air | [Separate Type, Connector Connection] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Connector type lead length 0.6 m |
Loading...
How can we improve?
How can we improve?