(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Exhaust Cleaner for Cleanroom, Rechargeable Battery Compatible, 25A-AMP Series (Part Numbers)

Exhaust Cleaner for Cleanroom, Rechargeable Battery Compatible, 25A-AMP Series

[Rechargeable battery compatible series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and aluminum die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Nickel electroplating and zinc plating with copper base are not used.
* Electroless nickel plating is used.
・ Low dew point compatible grease is used, it can be used at -70°C. Performance improvement in low dew point environment.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • Product images are representative images only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

25A-AMP220-02B-T

Part Number
25A-AMP220-02B-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard Flow Direction Size of Body Accessory Clogging Checker Compatible Models

-

1 Piece(s) Quote [Exhaust Filter] Exhaust CleanerGeneral Dry Air0.01μm200[Rc (R)] Rc1/4StandardNoNo[(Right)] Left to Bottom2With BracketYes-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 25A-AMP220-02B-T in the Exhaust Cleaner for Cleanroom, Rechargeable Battery Compatible, 25A-AMP Series series.

Similar Part Numbers

Part Number
25A-AMP-EL320
25A-AMP-EL420
25A-AMP220-02B-RT
25A-AMP220-03-T
25A-AMP220-03B-RT
25A-AMP220-03B-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard Flow Direction Size of Body Accessory Clogging Checker Compatible Models

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)----------None-25A-AMP320

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)----------None-25A-AMP420

-

1 Piece(s) Quote [Exhaust Filter] Exhaust CleanerGeneral Dry Air0.01μm200[Rc (R)] Rc1/4StandardNoNo[(Left)] Right→Lower2With BracketYes-

-

1 Piece(s) Quote [Exhaust Filter] Exhaust CleanerGeneral Dry Air0.01μm200[Rc (R)] Rc3/8StandardNoNo[(Right)] Left to Bottom2NoneYes-

-

1 Piece(s) Quote [Exhaust Filter] Exhaust CleanerGeneral Dry Air0.01μm200[Rc (R)] Rc3/8StandardNoNo[(Left)] Right→Lower2With BracketYes-

-

1 Piece(s) Quote [Exhaust Filter] Exhaust CleanerGeneral Dry Air0.01μm200[Rc (R)] Rc3/8StandardNoNo[(Right)] Left to Bottom2With BracketYes-

Tech Support