(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
* The product images are for reference only. Please note that they are not representative of the actual product.
Replacement parts (seal kit) for the Air Cylinder CM2 Series and Valve Mounted Cylinder CV Series.
[Please refer to the following pages of the catalog]
P.9-11 Standard Type Smooth Cylinder, Low-Speed, Double Acting
P.12-14 Non-Rotating Rod Type
P.15-16 Direct Mount Type
P.25 Centralized Piping Type
P.26 Cylinder with End Lock
P.223-230 Valve Mounted Cylinder
Japanese Only
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Maintenance part name | Weight (g) | Bore size (ø) | Compatible air cylinder details | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|
SGD 10.27 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 20 | Cylinder with End Lock (one end) | - | ||
SGD 10.27 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 25 | Cylinder with End Lock (one end) | - | ||
SGD 10.73 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 32 | Cylinder with End Lock (one end) | - | ||
SGD 11.32 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 40 | Cylinder with End Lock (one end) | - | ||
SGD 3.15 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 32 | Air Cylinder, Air-Hydro Type (Double Acting, Single Rod) | - | ||
SGD 5.02 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 40 | Air Cylinder, Air-Hydro Type (Double Acting, Single Rod) | - | ||
SGD 5.60 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 20 | Valve Mounted Cylinder, Non-Rotating Rod Type (Single Acting, Spring Return/Extend) | - | ||
SGD 2.10 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 25 | Valve Mounted Cylinder, Non-Rotating Rod Type (Single Acting, Spring Return/Extend) | - | ||
SGD 3.85 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 32 | Valve Mounted Cylinder, Non-Rotating Rod Type (Single Acting, Spring Return/Extend) | - | ||
SGD 2.45 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 40 | Valve Mounted Cylinder, Non-Rotating Rod Type (Single Acting, Spring Return/Extend) | - | ||
SGD 2.22 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 20 | Air Cylinder, Standard Type (Double Acting, Single Rod) | - | ||
SGD 3.03 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 25 | Smooth Air Cylinder (Double Acting, Single Rod) | - | ||
SGD 3.50 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 32 | Smooth Air Cylinder (Double Acting, Single Rod) | - | ||
SGD 2.92 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 40 | Smooth Air Cylinder (Double Acting, Single Rod) | - | ||
SGD 2.22 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 20 | Valve Mounted Cylinder, Double Acting, Single Rod | - | ||
SGD 3.27 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 25 | Valve Mounted Cylinder, Double Acting, Single Rod | - | ||
SGD 3.73 | 1 Piece(s) | 31 Day(s) | Gasket | Seal kit | None | 32 | Valve Mounted Cylinder, Double Acting, Single Rod | - | ||
SGD 2.92 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 40 | Valve Mounted Cylinder, Double Acting, Single Rod | - | ||
SGD 9.80 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 40 | Valve Mounted Cylinder, Double Acting (Lube Type) CV3 Series | - | ||
SGD 12.25 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 50 | Valve Mounted Cylinder, Double Acting (Lube Type) CV3 Series | - | ||
SGD 14.70 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 63 | Valve Mounted Cylinder, Double Acting (Lube Type) CV3 Series | - | ||
SGD 19.60 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 80 | Valve Mounted Cylinder, Double Acting (Lube Type) CV3 Series | - | ||
SGD 24.38 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 100 | Valve Mounted Cylinder, Double Acting (Lube Type) CV3 Series | - | ||
SGD 14.58 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 40 | Valve Mounted Cylinder, Double Acting (Non-Lube Type) CV3 Series | - | ||
- | 1 Piece(s) | Quote | Gasket | Seal kit | - | 40 | Valve Mounted Cylinder, Double Acting (Non-Lube Type) CV3 Series | With heavy duty scraper | ||
SGD 17.15 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 50 | Valve Mounted Cylinder, Double Acting (Non-Lube Type) CV3 Series | - | ||
- | 1 Piece(s) | Quote | Gasket | Seal kit | - | 50 | Valve Mounted Cylinder, Double Acting (Non-Lube Type) CV3 Series | With heavy duty scraper | ||
SGD 19.48 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 63 | Valve Mounted Cylinder, Double Acting (Non-Lube Type) CV3 Series | - | ||
- | 1 Piece(s) | Quote | Gasket | Seal kit | - | 63 | Valve Mounted Cylinder, Double Acting (Non-Lube Type) CV3 Series | With heavy duty scraper | ||
SGD 29.28 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 80 | Valve Mounted Cylinder, Double Acting (Non-Lube Type) CV3 Series | - | ||
- | 1 Piece(s) | Quote | Gasket | Seal kit | - | 80 | Valve Mounted Cylinder, Double Acting (Non-Lube Type) CV3 Series | With heavy duty scraper | ||
SGD 38.97 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 100 | Valve Mounted Cylinder, Double Acting (Non-Lube Type) CV3 Series | - | ||
- | 1 Piece(s) | Quote | Gasket | Seal kit | - | 100 | Valve Mounted Cylinder, Double Acting (Non-Lube Type) CV3 Series | With heavy duty scraper | ||
SGD 19.48 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 40 | Valve Mounted Cylinder, Double Acting (Non-Lube Type) | - | ||
SGD 12.83 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 50 | Valve Mounted Cylinder, Double Acting (Non-Lube Type) | - | ||
SGD 24.38 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 63 | Valve Mounted Cylinder, Double Acting (Non-Lube Type) | - | ||
SGD 34.07 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 80 | Valve Mounted Cylinder, Double Acting (Non-Lube Type) | - | ||
SGD 43.87 | 1 Piece(s) | 46 Day(s) | Gasket | Seal kit | None | 100 | Valve Mounted Cylinder, Double Acting (Non-Lube Type) | - | ||
SGD 4.20 | 1 Piece(s) | 46 Day(s) | Grease | Grease pack | 5 | None | None | - | ||
SGD 12.60 | 1 Piece(s) | 46 Day(s) | Grease | Grease pack | 10 | None | None | - | ||
SGD 166.48 | 1 Piece(s) | 46 Day(s) | Grease | Grease pack | 150 | None | None | - |
Loading...
How can we improve?
How can we improve?