(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
* The product images are for reference only. Please note that they are not representative of the actual product.
Replacement parts (seal kit) for the Mini Free Mount Cylinder CUJ Series.
[Please refer to the following pages of the catalog]
P.75 Cylinder bore ø4-10
P.76 Cylinder bore ø12-20
Japanese Only
Seal set list
Number | Name | Material | Note |
---|---|---|---|
(11) | Piston packing | NBR | - |
(12) | Rod packing | ||
(13) | Tube gasket |
* Please refer to the digital catalog for information on part numbers other than the above.
Seal set list
Number | Name | Material | Note |
---|---|---|---|
(13) | Piston packing | NBR | - |
(14) | Rod packing | ||
(15) | O-ring |
* Please refer to the digital catalog for information on part numbers other than the above.
Replacement parts / seal set
Replacement parts / seal set
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Maintenance part name | Bore size (ø) | Compatible air cylinder details |
---|---|---|---|---|---|---|---|
SGD 13.18 | 1 Piece(s) | 46 Day(s) | Seal kit | 4 | Mini Free Mount Cylinder, Double Acting | ||
SGD 9.80 | 1 Piece(s) | 46 Day(s) | Seal kit | 4 | Mini Free Mount Cylinder, Single Acting, Spring Return | ||
SGD 13.18 | 1 Piece(s) | 46 Day(s) | Seal kit | 6 | Mini Free Mount Cylinder, Double Acting | ||
SGD 9.80 | 1 Piece(s) | 46 Day(s) | Seal kit | 6 | Mini Free Mount Cylinder, Single Acting, Spring Return | ||
- | 1 Piece(s) | Quote | Seal set heat resistant cylinder (-10 to 150℃) | 6 | Mini Free Mount Cylinder, Double Acting | ||
- | 1 Piece(s) | Quote | Seal set fluoroelastomer | 6 | Mini Free Mount Cylinder, Double Acting | ||
SGD 13.18 | 1 Piece(s) | 46 Day(s) | Seal kit | 8 | Mini Free Mount Cylinder, Double Acting | ||
- | 1 Piece(s) | Quote | Seal kit | 8 | Mini Free Mount Cylinder, Single Acting, Spring Return | ||
- | 1 Piece(s) | Quote | Seal set heat resistant cylinder (-10 to 150℃) | 8 | Mini Free Mount Cylinder, Double Acting | ||
- | 1 Piece(s) | Quote | Seal set fluoroelastomer | 8 | Mini Free Mount Cylinder, Double Acting | ||
SGD 13.18 | 1 Piece(s) | 31 Day(s) | Seal kit | 10 | Mini Free Mount Cylinder, Double Acting | ||
- | 1 Piece(s) | Quote | Seal kit | 10 | Mini Free Mount Cylinder, Single Acting, Spring Return | ||
- | 1 Piece(s) | Quote | Seal set heat resistant cylinder (-10 to 150℃) | 10 | Mini Free Mount Cylinder, Double Acting | ||
- | 1 Piece(s) | Quote | Seal set fluoroelastomer | 10 | Mini Free Mount Cylinder, Double Acting | ||
SGD 17.38 | 1 Piece(s) | 46 Day(s) | Seal kit | 12 | Mini Free Mount Cylinder, Double Acting | ||
- | 1 Piece(s) | Quote | Seal kit | 12 | Mini Free Mount Cylinder, Single Acting, Spring Return | ||
- | 1 Piece(s) | Quote | Seal set heat resistant cylinder (-10 to 150℃) | 12 | Mini Free Mount Cylinder, Double Acting | ||
- | 1 Piece(s) | Quote | Seal set fluoroelastomer | 12 | Mini Free Mount Cylinder, Double Acting | ||
SGD 17.38 | 1 Piece(s) | 46 Day(s) | Seal kit | 16 | Mini Free Mount Cylinder, Double Acting | ||
- | 1 Piece(s) | Quote | Seal kit | 16 | Mini Free Mount Cylinder, Single Acting, Spring Return | ||
- | 1 Piece(s) | Quote | Seal set heat resistant cylinder (-10 to 150℃) | 16 | Mini Free Mount Cylinder, Double Acting | ||
- | 1 Piece(s) | Quote | Seal set fluoroelastomer | 16 | Mini Free Mount Cylinder, Double Acting | ||
SGD 17.38 | 1 Piece(s) | 46 Day(s) | Seal kit | 20 | Mini Free Mount Cylinder, Double Acting | ||
- | 1 Piece(s) | Quote | Seal kit | 20 | Mini Free Mount Cylinder, Single Acting, Spring Return | ||
- | 1 Piece(s) | Quote | Seal set heat resistant cylinder (-10 to 150℃) | 20 | Mini Free Mount Cylinder, Double Acting | ||
- | 1 Piece(s) | Quote | Seal set fluoroelastomer | 20 | Mini Free Mount Cylinder, Double Acting |
Loading...
Type | Gasket |
---|
How can we improve?
How can we improve?