(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
* The product images are for reference only. Please note that they are not representative of the actual product.
Replacement parts (seal kit) for the Slide Unit CX Series.
[Please refer to the following pages of the catalog]
P.168 Double rod type
P.169, 170 Slide bearing
P.171, 172 Ball bushing bearing
Japanese Only
Seal set list
Number | Name | Material | Note |
---|---|---|---|
(20) | Rod packing | NBR | As 22 is a non-replaceable part, it is not included in the seal set. |
(21) | Piston packing | ||
22 | Piston gasket | ||
(23) | Cylinder Tube Gasket |
Seal set list
Number | Name | Material | Note |
---|---|---|---|
(20) | Rod packing | NBR | As 22 is a non-replaceable part, it is not included in the seal set. |
(21) | Piston packing | NBR | |
22 | Piston gasket | NBR | |
(23) | Cylinder Tube Gasket | NBR | |
With End Lock | |||
(30) | Body gasket | NBR | As 33, 34 are non-replaceable parts, they are not included in the seal set. |
(31) | Rod packing | NBR | |
(32) | Piston packing | NBR | |
33 | Steel Balls | High carbon chrome bearing steel | |
34 | Steel Balls | High carbon chrome bearing steel | |
(35) | "O" ring | NBR |
Seal set list
Number | Name | Material | Note |
---|---|---|---|
(17) | Piston packing | NBR | As 20 is a non-replaceable part, it is not included in the seal set. |
(18) | Rod packing | ||
(19) | Cylinder Tube Gasket | ||
20 | Piston gasket | ||
With End Lock | |||
(12) | Body gasket | NBR | - |
(13) | Rod packing | ||
(14) | Piston packing | ||
(15) | O-ring |
Seal set list
Number | Name | Material | Note |
---|---|---|---|
(23) | Rod packing | NBR | As 25 is a non-replaceable part, it is not included in the seal set. |
(24) | Piston packing | ||
25 | Piston gasket | ||
(26) | Cylinder Tube Gasket | ||
With End Lock | |||
(33) | Body gasket | NBR | As 36, 37 are non-replaceable parts, they are not included in the seal set. |
(34) | Rod packing | NBR | |
(35) | Piston packing | NBR | |
36 | Steel Balls | High carbon chrome bearing steel | |
37 | Steel Balls | High carbon chrome bearing steel | |
(38) | O-ring | NBR |
Seal set list
Number | Name | Material | Note |
---|---|---|---|
(21) | Piston packing | NBR | As 23 is a non-replaceable part, it is not included in the seal set. |
(22) | Rod packing | ||
23 | Piston gasket | ||
(24) | Cylinder Tube Gasket | ||
With End Lock | |||
(12) | Body gasket | NBR | - |
(13) | Rod packing | ||
(14) | Piston packing | ||
(15) | O-ring |
Replacement parts / seal set
* The seal set consists of (20), (21), and (23), so please use the order number for each model. ((22) is not replaceable)
* The seal set does not come with a grease pack, so order it separately.
Replacement parts / seal set
Replacement parts / seal set
Replacement parts / seal set
Replacement parts / seal set
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Maintenance part name | Bore size (ø) | Compatible air cylinder details |
---|---|---|---|---|---|---|---|
SGD 14.70 | 1 Piece(s) | 46 Day(s) | Seal kit | 10 | Slide Unit, Double-Rod Type, CX2 Series | ||
SGD 24.38 | 1 Piece(s) | 46 Day(s) | Seal kit | 15 | Slide Unit, Double-Rod Type, CX2 Series | ||
SGD 34.18 | 1 Piece(s) | 46 Day(s) | Seal kit | 25 | Slide Unit, Double-Rod Type, CX2 Series | ||
SGD 14.70 | 1 Piece(s) | 46 Day(s) | Seal kit | 10 | Slide Unit, Built-In Shock Absorber Type CXWL Series | ||
- | 1 Piece(s) | Quote | Seal kit (heat-resistant cylinder) | 10 | Slide Unit, Built-In Shock Absorber Type CXWL Series | ||
- | 1 Piece(s) | Quote | seal set (Fluoroelastomer) | 10 | Slide Unit, Built-In Shock Absorber Type CXWL Series | ||
SGD 29.28 | 1 Piece(s) | 46 Day(s) | Seal kit | 16 | Slide Unit, Built-In Shock Absorber Type CXWL Series | ||
- | 1 Piece(s) | Quote | Seal kit (heat-resistant cylinder) | 16 | Slide Unit, Built-In Shock Absorber Type CXWL Series | ||
- | 1 Piece(s) | Quote | seal set (Fluoroelastomer) | 16 | Slide Unit, Built-In Shock Absorber Type CXWL Series | ||
SGD 35.35 | 1 Piece(s) | 46 Day(s) | Seal kit | 16 | Slide Unit, Built-In Shock Absorber Type CXWL Series | ||
- | 1 Piece(s) | Quote | Seal kit | 20 | Slide Unit, Built-In Shock Absorber Type CXWL Series | ||
- | 1 Piece(s) | Quote | Seal kit (heat-resistant cylinder) | 20 | Slide Unit, Built-In Shock Absorber Type CXWL Series | ||
- | 1 Piece(s) | Quote | seal set (Fluoroelastomer) | 20 | Slide Unit, Built-In Shock Absorber Type CXWL Series | ||
- | 1 Piece(s) | Quote | Seal kit | 20 | Slide Unit, Built-In Shock Absorber Type CXWL Series | ||
SGD 34.18 | 1 Piece(s) | 46 Day(s) | Seal kit | 25 | Slide Unit, Built-In Shock Absorber Type CXWL Series | ||
- | 1 Piece(s) | Quote | Seal kit (heat-resistant cylinder) | 25 | Slide Unit, Built-In Shock Absorber Type CXWL Series | ||
SGD 26.72 | 1 Piece(s) | 46 Day(s) | Seal kit | 25 | Slide Unit, Built-In Shock Absorber Type CXWL Series | ||
SGD 43.40 | 1 Piece(s) | 46 Day(s) | Seal kit | 32 | Slide Unit, Built-In Shock Absorber Type CXWL Series | ||
- | 1 Piece(s) | Quote | Seal kit (heat-resistant cylinder) | 32 | Slide Unit, Built-In Shock Absorber Type CXWL Series | ||
SGD 47.95 | 1 Piece(s) | 46 Day(s) | Seal kit | 32 | Slide Unit, Built-In Shock Absorber Type CXWL Series | ||
SGD 13.30 | 1 Piece(s) | 46 Day(s) | Seal kit | 10 | Slide Unit, Built-In Shock Absorber Type CXWM Series | ||
- | 1 Piece(s) | Quote | seal set (Fluoroelastomer) | 10 | Slide Unit, Built-In Shock Absorber Type CXWM Series | ||
SGD 29.28 | 1 Piece(s) | 46 Day(s) | Seal kit | 16 | Slide Unit, Built-In Shock Absorber Type CXWM Series | ||
SGD 5.95 | 1 Piece(s) | 46 Day(s) | Seal kit | 16 | Slide Unit, Built-In Shock Absorber Type CXWM Series | ||
SGD 28.82 | 1 Piece(s) | 46 Day(s) | Seal kit | 20 | Slide Unit, Built-In Shock Absorber Type CXWM Series | ||
- | 1 Piece(s) | Quote | Seal kit (heat-resistant cylinder) | 20 | Slide Unit, Built-In Shock Absorber Type CXWM Series | ||
- | 1 Piece(s) | Quote | seal set (Fluoroelastomer) | 20 | Slide Unit, Built-In Shock Absorber Type CXWM Series | ||
SGD 34.18 | 1 Piece(s) | 46 Day(s) | Seal kit | 25 | Slide Unit, Built-In Shock Absorber Type CXWM Series | ||
- | 1 Piece(s) | Quote | Seal kit (heat-resistant cylinder) | 25 | Slide Unit, Built-In Shock Absorber Type CXWM Series | ||
SGD 31.03 | 1 Piece(s) | 46 Day(s) | Seal kit | 25 | Slide Unit, Built-In Shock Absorber Type CXWM Series | ||
SGD 58.57 | 1 Piece(s) | 46 Day(s) | Seal kit | 32 | Slide Unit, Built-In Shock Absorber Type CXWM Series | ||
- | 1 Piece(s) | Quote | Seal kit (heat-resistant cylinder) | 32 | Slide Unit, Built-In Shock Absorber Type CXWM Series |
Loading...
Type | Gasket |
---|
How can we improve?
How can we improve?