(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compensating Cable VG/WH Series

Compensating Cable VG/WH Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Compensating Cable VG/WH Series
  • Compensating Cable VG/WH Series

It is used as a lead for thermocouples.
[Features]
・ Generally, a thermocouple is used by connecting a lead wire whose thermoelectromotive force characteristics are similar to those of a thermocouple.
・ This lead wire is a compensating cable and is specified by JIS.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VG050
VG200
WH050
WH075
WH125
WH200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLead Wire Insulation Material Nominal Cross-Sectional Area
(mm^2)

SGD 241.57

1 Piece(s) 7 Day(s) or more Vinyl0.5

SGD 708.80

1 Piece(s) 10 Day(s) or more Vinyl2.0

SGD 404.47

1 Piece(s) 10 Day(s) or more Heat Resistant Glass0.5

SGD 471.99

1 Piece(s) 10 Day(s) or more Heat Resistant Glass0.75

SGD 513.97

1 Piece(s) 10 Day(s) or more Heat Resistant Glass1.25

SGD 769.48

1 Piece(s) 10 Day(s) or more Heat Resistant Glass2.0

Loading...

  1. 1

Basic Information

Type Related Components Operating Environment Standard

Tech Support